NXOpen .NET Reference Guide
|
Builder for creating Automatic Centerlines More...
Public Types | |
enum | CenterlineThickness { Thin, Normal, Thick, One = 6, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
the types of centerline thickness More... | |
Properties | |
unsafe NXOpen.NXColor | Color [get, set] |
Returns or sets the color More... | |
unsafe double | CylindricalExtension [get, set] |
Returns or sets the cylindrical extension More... | |
unsafe bool | InheritAngle [get, set] |
Returns or sets the inherit angle More... | |
unsafe NXOpen.Drawings.SelectDraftingViewList | Views [get] |
Returns the selected views More... | |
unsafe NXOpen.Annotations.AutomaticCenterlineBuilder.CenterlineThickness | Width [get, set] |
Returns or sets the width More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Builder for creating Automatic Centerlines
To create a new instance of this class, use NXOpen.Annotations.CenterlineCollection.CreateAutomaticCenterlineBuilder
Default values.
Property | Value |
---|---|
CylindricalExtension |
1.5 (millimeters part), 0.0625 (inches part) |
InheritAngle |
1 |
Width |
Thin |
Created in NX6.0.0
|
getset |
Returns or sets the color
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the cylindrical extension
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the inherit angle
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the selected views
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the width
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")