public interface CurveOptions extends TaggedObject, IComponentBuilder
Modifier and Type | Interface and Description |
---|---|
static class |
CurveOptions.InputCurve
Represents the input curve options
|
Modifier and Type | Method and Description |
---|---|
boolean |
associative()
Returns the associativity option
License requirements: features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING") . |
CurveOptions.InputCurve |
inputCurveOption()
Returns the curve options
License requirements: features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING") . |
void |
setAssociative(boolean associative)
Sets the associativity option
License requirements: features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING") . |
void |
setInputCurveOption(CurveOptions.InputCurve inputCurveOption)
Sets the curve options
License requirements: features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING") . |
printTestData, printTestData, tag, tagValue
validate
void setAssociative(boolean associative) throws NXException, RemoteException
associative
- associativityNXException
RemoteException
boolean associative() throws NXException, RemoteException
NXException
RemoteException
void setInputCurveOption(CurveOptions.InputCurve inputCurveOption) throws NXException, RemoteException
inputCurveOption
- curve optionsNXException
RemoteException
CurveOptions.InputCurve inputCurveOption() throws NXException, RemoteException
NXException
RemoteException
Copyright 2017 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.