Package | Description |
---|---|
nxopen.cae |
Provides classes and interfaces relating to Advanced Simulation and Design Simulation.
|
Modifier and Type | Method and Description |
---|---|
NodalForceReport |
ResultParametersWithNodalForceReport.getNodalForceReport()
Ask NodalForceReport
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") . |
Modifier and Type | Method and Description |
---|---|
NodalForceReportBuilder |
SimSolution.createNodalForceReportBuilder(NodalForceReport nodalForceReport)
Creates the builder to create and edit Nodal Force Report object
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") . |
ResultParametersWithNodalForceReport |
ResultManager.createResultParametersWithNodalForceReport(NodalForceReport nodalForceReport)
Creates a result parameter object for given Free Body.
|
SimSolution |
SimSimulation.createSolution(NodalForceReport nodalForceReport,
String name,
NodalForceReport.SubcaseOption subcaseOption,
SimSolutionStep stepTag,
boolean createForce,
boolean createMoment)
Creates a solution from free body
License requirements: nx_masterfem ("Finite Element Modeling") . |
Field |
ResultManager.createTableFieldFromNodalForceReport(String fieldName,
FieldVariable[] indepVarArray,
FieldVariable[] depVarArray,
NodalForceReport nodalForceReport)
Creates a field from the lists of independent, dependent variables along with a given NodalForceReport.
|
Copyright 2017 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.