NX Open C++ Reference Guide
|
Create PMI symbols for multiple structure welds, this builder's Commit can produce more than one object, the GetCommittedObjects can be used to get the objects and the order of GetCommittedObject's output array is stable. More...
Public Types | |
enum | OrientationPlaneType { OrientationPlaneTypeXYPlane, OrientationPlaneTypeXZPlane, OrientationPlaneTypeYZPlane, OrientationPlaneTypeModelView, OrientationPlaneTypeLastUserDefined, OrientationPlaneTypeUserDefined } |
This represents the Orientation Plane Type. More... | |
Public Member Functions | |
NXOpen::SelectNXObjectList * | Objects () |
Returns the objects (either features or curves) that are used to create PMI symbols. More... | |
NXOpen::Weld::WeldPmiBuilder::OrientationPlaneType | PlaneType () |
Returns the plane type. More... | |
void | SetPlaneType (NXOpen::Weld::WeldPmiBuilder::OrientationPlaneType planeType) |
Sets the plane type. More... | |
void | SetSpaceFactor (double spaceFactor) |
Sets the space factor. More... | |
void | SetUserCoordinateSystem (NXOpen::CoordinateSystem *userCsys) |
Sets the user specified coordinate system. More... | |
double | SpaceFactor () |
Returns the space factor. More... | |
NXOpen::Annotations::StyleBuilder * | Style () |
Returns the Annotations::StyleBuilder for the annotation. More... | |
NXOpen::CoordinateSystem * | UserCoordinateSystem () |
Returns the user specified coordinate system. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Create PMI symbols for multiple structure welds, this builder's Commit can produce more than one object, the GetCommittedObjects can be used to get the objects and the order of GetCommittedObject's output array is stable.
To create a new instance of this class, use NXOpen::Weld::WeldManager::CreateWeldPmiBuilder
Default values.
Property | Value |
---|---|
PlaneType |
ModelView |
SpaceFactor |
1.0 |
Created in NX9.0.0.
This represents the Orientation Plane Type.
NXOpen::SelectNXObjectList* NXOpen::Weld::WeldPmiBuilder::Objects | ( | ) |
Returns the objects (either features or curves) that are used to create PMI symbols.
Created in NX9.0.0.
License requirements : None
NXOpen::Weld::WeldPmiBuilder::OrientationPlaneType NXOpen::Weld::WeldPmiBuilder::PlaneType | ( | ) |
Returns the plane type.
Created in NX9.0.0.
License requirements : None
void NXOpen::Weld::WeldPmiBuilder::SetPlaneType | ( | NXOpen::Weld::WeldPmiBuilder::OrientationPlaneType | planeType | ) |
Sets the plane type.
Created in NX9.0.0.
License requirements : ugweld ("UG WELD") OR structure_weld ("STRUCTURE WELD")
planeType | planetype |
void NXOpen::Weld::WeldPmiBuilder::SetSpaceFactor | ( | double | spaceFactor | ) |
Sets the space factor.
The value is greater than zero.
Created in NX9.0.0.
License requirements : ugweld ("UG WELD") OR structure_weld ("STRUCTURE WELD")
spaceFactor | spacefactor |
void NXOpen::Weld::WeldPmiBuilder::SetUserCoordinateSystem | ( | NXOpen::CoordinateSystem * | userCsys | ) |
Sets the user specified coordinate system.
Created in NX9.0.0.
License requirements : ugweld ("UG WELD") OR structure_weld ("STRUCTURE WELD")
userCsys | usercsys |
double NXOpen::Weld::WeldPmiBuilder::SpaceFactor | ( | ) |
Returns the space factor.
The value is greater than zero.
Created in NX9.0.0.
License requirements : None
NXOpen::Annotations::StyleBuilder* NXOpen::Weld::WeldPmiBuilder::Style | ( | ) |
Returns the Annotations::StyleBuilder for the annotation.
Created in NX9.0.0.
License requirements : None
NXOpen::CoordinateSystem* NXOpen::Weld::WeldPmiBuilder::UserCoordinateSystem | ( | ) |
Returns the user specified coordinate system.
Created in NX9.0.0.
License requirements : None