NX Open C++ Reference Guide
|
Creates Weld features by reading a csv file
To create a new instance of this class, use NXOpen::Weld::WeldManager::CreateImportBuilder
Created in NX7.5.1.
More...
Public Member Functions | |
bool | ConfirmWarningMessages () |
Returns the option to indicate if warning messages need to be confirmed. More... | |
bool | CreateFeatureGroups () |
Returns the option to create Feature Group features to collect Weld Point features that have the same connected part combinations. More... | |
NXString | InputFile () |
Returns the input csv file Created in NX7.5.1. More... | |
void | SetConfirmWarningMessages (bool option) |
Sets the option to indicate if warning messages need to be confirmed. More... | |
void | SetCreateFeatureGroups (bool createFeatureGroupos) |
Sets the option to create Feature Group features to collect Weld Point features that have the same connected part combinations. More... | |
void | SetInputFile (const NXString &filename) |
Sets the input csv file Created in NX7.5.1. More... | |
void | SetInputFile (const char *filename) |
Sets the input csv file Created in NX7.5.1. More... | |
void | SetTemplateFile (const NXString &filename) |
Sets the template file indicating attribute mapping. More... | |
void | SetTemplateFile (const char *filename) |
Sets the template file indicating attribute mapping. More... | |
NXString | TemplateFile () |
Returns the template file indicating attribute mapping. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Creates Weld features by reading a csv file
To create a new instance of this class, use NXOpen::Weld::WeldManager::CreateImportBuilder
Created in NX7.5.1.
bool NXOpen::Weld::WeldImportBuilder::ConfirmWarningMessages | ( | ) |
Returns the option to indicate if warning messages need to be confirmed.
If false setting, all warnings will be accepted.
Created in NX8.5.0.
License requirements : None
bool NXOpen::Weld::WeldImportBuilder::CreateFeatureGroups | ( | ) |
Returns the option to create Feature Group features to collect Weld Point features that have the same connected part combinations.
Connected parts A-B-C and C-B-A will be in the same group.
Created in NX11.0.2.
License requirements : None
NXString NXOpen::Weld::WeldImportBuilder::InputFile | ( | ) |
Returns the input csv file
Created in NX7.5.1.
License requirements : None
void NXOpen::Weld::WeldImportBuilder::SetConfirmWarningMessages | ( | bool | option | ) |
Sets the option to indicate if warning messages need to be confirmed.
If false setting, all warnings will be accepted.
Created in NX8.5.0.
License requirements : structure_weld ("STRUCTURE WELD")
option | option |
void NXOpen::Weld::WeldImportBuilder::SetCreateFeatureGroups | ( | bool | createFeatureGroupos | ) |
Sets the option to create Feature Group features to collect Weld Point features that have the same connected part combinations.
Connected parts A-B-C and C-B-A will be in the same group.
Created in NX11.0.2.
License requirements : None
createFeatureGroupos | createfeaturegroupos |
void NXOpen::Weld::WeldImportBuilder::SetInputFile | ( | const NXString & | filename | ) |
Sets the input csv file
Created in NX7.5.1.
License requirements : None
filename | filename |
void NXOpen::Weld::WeldImportBuilder::SetInputFile | ( | const char * | filename | ) |
Sets the input csv file
Created in NX7.5.1.
License requirements : None
filename | filename |
void NXOpen::Weld::WeldImportBuilder::SetTemplateFile | ( | const NXString & | filename | ) |
Sets the template file indicating attribute mapping.
Created in NX7.5.1.
License requirements : None
filename | filename |
void NXOpen::Weld::WeldImportBuilder::SetTemplateFile | ( | const char * | filename | ) |
Sets the template file indicating attribute mapping.
Created in NX7.5.1.
License requirements : None
filename | filename |
NXString NXOpen::Weld::WeldImportBuilder::TemplateFile | ( | ) |
Returns the template file indicating attribute mapping.
Created in NX7.5.1.
License requirements : None