NX Open C++ Reference Guide
|
Used to create or edit a point in the list of points for Jointmark
To create a new instance of this class, use NXOpen::Weld::PointMarkBuilder::NewPointsOverride
Created in NX10.0.0.
More...
Additional Inherited Members | |
Public Types inherited from NXOpen::Weld::JointmarkPointsBuilder | |
enum | PointPosition { PointPositionNone, PointPositionMovedAlongGuide, PointPositionMovedOffGuide } |
The point classification. More... | |
Public Member Functions inherited from NXOpen::Weld::JointmarkPointsBuilder | |
NXOpen::Expression * | Angle () |
Returns the angle through which X and Y axis to rotate Created in NX9.0.0. More... | |
bool | FlipDirection () |
Returns the flip of Z axis. More... | |
NXOpen::Features::SelectFeature * | MappingFeature () |
Returns the selected feature to move to the location specified. More... | |
NXOpen::Point * | Point () |
Returns the point at which the feature is created Created in NX9.0.0. More... | |
void | SetFlipDirection (bool flip) |
Sets the flip of Z axis. More... | |
void | SetPoint (NXOpen::Point *point) |
Sets the point at which the feature is created Created in NX9.0.0. More... | |
void | UpdateCsys (const NXOpen::Matrix3x3 &matrix) |
Update the csys using a new matrix. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Used to create or edit a point in the list of points for Jointmark
To create a new instance of this class, use NXOpen::Weld::PointMarkBuilder::NewPointsOverride
Created in NX10.0.0.