NX Open C++ Reference Guide
|
This class is used by "Locator Reference" to add the additional component for a weld datum DF. More...
Public Member Functions | |
NXOpen::Assemblies::SelectComponentList * | AdditionalReferences () |
Returns the additional references Created in NX10.0.2. More... | |
NXOpen::SelectNXObjectList * | SelectLocator () |
Returns the selecte locator Created in NX10.0.2. More... | |
void | SetAdditionalReferenceFromFeature (NXOpen::Features::Feature *additionalReference) |
Set additional references. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This class is used by "Locator Reference" to add the additional component for a weld datum DF.
When commit is called, the selected additional components will be added to weld datum parms.
To create a new instance of this class, use NXOpen::Weld::WeldManager::CreateLocatorReferenceBuilder
Created in NX10.0.2.
NXOpen::Assemblies::SelectComponentList* NXOpen::Weld::LocatorReferenceBuilder::AdditionalReferences | ( | ) |
Returns the additional references
Created in NX10.0.2.
License requirements : None
NXOpen::SelectNXObjectList* NXOpen::Weld::LocatorReferenceBuilder::SelectLocator | ( | ) |
Returns the selecte locator
Created in NX10.0.2.
License requirements : None
void NXOpen::Weld::LocatorReferenceBuilder::SetAdditionalReferenceFromFeature | ( | NXOpen::Features::Feature * | additionalReference | ) |
Set additional references.
Use to set additional references from feature.
Created in NX10.0.2.
License requirements : ugweld ("UG WELD")
additionalReference | additionalreference |