NX Open C++ Reference Guide
|
Used to view or edit the values used to define the welding joint and edge preparation. More...
Public Types | |
enum | Apply { ApplyToAllValues, ApplyToChangedValuesOnly } |
Option to indicate how the values are to be updated. More... | |
enum | Option { OptionEntered, OptionComputed } |
Option to indicate how the values are to be used. More... | |
Public Member Functions | |
void | DeleteExitBuilder () |
Deletes the NXOpen::Weld::JointExitBuilder . More... | |
bool | EdgesPrepared () |
Returns the indication that the edges are prepared for welding Created in NX11.0.0. More... | |
NXOpen::Curve * | GetSegmentFromIndex (int value) |
Creates the path to be used for the limits. More... | |
NXOpen::SelectCurveList * | Joint () |
Returns the welding joint curves. More... | |
NXOpen::Weld::JointExitBuilder * | JointExitBuilder () |
Returns the NXOpen::Weld::JointExitBuilder . More... | |
double | PrimaryThicknessUser () |
Returns the user defined value for primary thickness Created in NX10.0.2. More... | |
void | ReadEdgePrepValues (NXOpen::Features::Feature *feature) |
Reads the edge prep values from the feature. More... | |
void | ReadEdgePrepValuesFromCurve (NXOpen::Curve *curve) |
Reads the edge prep values from joint curve. More... | |
void | RecreateCurves () |
Recreates the curves after changes to edge prep values. More... | |
double | RootOpening () |
Returns the root opening Created in NX8.0.0. More... | |
double | SecondaryThicknessUser () |
Returns the user defined value for secondary thickness Created in NX10.0.2. More... | |
void | SetEdgesPrepared (bool prepared) |
Sets the indication that the edges are prepared for welding Created in NX11.0.0. More... | |
void | SetPrimaryThicknessUser (double thickness) |
Sets the user defined value for primary thickness Created in NX10.0.2. More... | |
void | SetRootOpening (double rootOpening) |
Sets the root opening Created in NX8.0.0. More... | |
void | SetSecondaryThicknessUser (double thickness) |
Sets the user defined value for secondary thickness Created in NX10.0.2. More... | |
void | SetValuesApplyOption (NXOpen::Weld::EdgePrepValuesBuilder::Apply option) |
Sets the apply values option which indicates whether the all the values of each selected joint should be updated or just the values that were changed in the NXOpen::Weld::JointExitBuilder . More... | |
void | SetValuesOption (NXOpen::Weld::EdgePrepValuesBuilder::Option option) |
Sets the values option which indicates whether the entered or computed values should be used. More... | |
NXOpen::Weld::EdgePrepValuesBuilder::Apply | ValuesApplyOption () |
Returns the apply values option which indicates whether the all the values of each selected joint should be updated or just the values that were changed in the NXOpen::Weld::JointExitBuilder . More... | |
NXOpen::SelectCurve * | ValueSegment () |
Returns the selected segment. More... | |
NXOpen::Weld::EdgePrepValuesBuilder::Option | ValuesOption () |
Returns the values option which indicates whether the entered or computed values should be used. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Used to view or edit the values used to define the welding joint and edge preparation.
This sub feature is created via the main feature builder.
Default values.
Property | Value |
---|---|
JointExitBuilder.NumberSegments |
2 |
JointExitBuilder.RootOpening |
0 |
JointExitBuilder.SplitAngle |
5.0 |
RootOpening |
0 |
Created in NX8.0.0.
void NXOpen::Weld::EdgePrepValuesBuilder::DeleteExitBuilder | ( | ) |
Deletes the NXOpen::Weld::JointExitBuilder .
Created in NX9.0.0.
License requirements : structure_weld ("STRUCTURE WELD")
bool NXOpen::Weld::EdgePrepValuesBuilder::EdgesPrepared | ( | ) |
Returns the indication that the edges are prepared for welding
Created in NX11.0.0.
License requirements : None
NXOpen::Curve* NXOpen::Weld::EdgePrepValuesBuilder::GetSegmentFromIndex | ( | int | value | ) |
Creates the path to be used for the limits.
value | index of curve. |
NXOpen::SelectCurveList* NXOpen::Weld::EdgePrepValuesBuilder::Joint | ( | ) |
Returns the welding joint curves.
Created in NX8.5.0.
License requirements : None
NXOpen::Weld::JointExitBuilder* NXOpen::Weld::EdgePrepValuesBuilder::JointExitBuilder | ( | ) |
Returns the NXOpen::Weld::JointExitBuilder .
Created in NX8.0.0.
License requirements : structure_weld ("STRUCTURE WELD")
double NXOpen::Weld::EdgePrepValuesBuilder::PrimaryThicknessUser | ( | ) |
Returns the user defined value for primary thickness
Created in NX10.0.2.
License requirements : None
void NXOpen::Weld::EdgePrepValuesBuilder::ReadEdgePrepValues | ( | NXOpen::Features::Feature * | feature | ) |
Reads the edge prep values from the feature.
Created in NX8.5.0.
License requirements : structure_weld ("STRUCTURE WELD")
feature | Welding Joint feature |
void NXOpen::Weld::EdgePrepValuesBuilder::ReadEdgePrepValuesFromCurve | ( | NXOpen::Curve * | curve | ) |
Reads the edge prep values from joint curve.
Created in NX8.5.0.
License requirements : structure_weld ("STRUCTURE WELD")
curve | Welding Joint curve |
void NXOpen::Weld::EdgePrepValuesBuilder::RecreateCurves | ( | ) |
Recreates the curves after changes to edge prep values.
Created in NX8.0.0.
License requirements : structure_weld ("STRUCTURE WELD")
double NXOpen::Weld::EdgePrepValuesBuilder::RootOpening | ( | ) |
Returns the root opening
Created in NX8.0.0.
License requirements : None
double NXOpen::Weld::EdgePrepValuesBuilder::SecondaryThicknessUser | ( | ) |
Returns the user defined value for secondary thickness
Created in NX10.0.2.
License requirements : None
void NXOpen::Weld::EdgePrepValuesBuilder::SetEdgesPrepared | ( | bool | prepared | ) |
Sets the indication that the edges are prepared for welding
Created in NX11.0.0.
License requirements : structure_weld ("STRUCTURE WELD")
prepared | prepared |
void NXOpen::Weld::EdgePrepValuesBuilder::SetPrimaryThicknessUser | ( | double | thickness | ) |
Sets the user defined value for primary thickness
Created in NX10.0.2.
License requirements : structure_weld ("STRUCTURE WELD")
thickness | thickness |
void NXOpen::Weld::EdgePrepValuesBuilder::SetRootOpening | ( | double | rootOpening | ) |
Sets the root opening
Created in NX8.0.0.
License requirements : structure_weld ("STRUCTURE WELD")
rootOpening | rootopening |
void NXOpen::Weld::EdgePrepValuesBuilder::SetSecondaryThicknessUser | ( | double | thickness | ) |
Sets the user defined value for secondary thickness
Created in NX10.0.2.
License requirements : structure_weld ("STRUCTURE WELD")
thickness | thickness |
void NXOpen::Weld::EdgePrepValuesBuilder::SetValuesApplyOption | ( | NXOpen::Weld::EdgePrepValuesBuilder::Apply | option | ) |
Sets the apply values option which indicates whether the all the values of each selected joint should be updated or just the values that were changed in the NXOpen::Weld::JointExitBuilder .
Created in NX8.5.0.
License requirements : structure_weld ("STRUCTURE WELD")
option | option |
void NXOpen::Weld::EdgePrepValuesBuilder::SetValuesOption | ( | NXOpen::Weld::EdgePrepValuesBuilder::Option | option | ) |
Sets the values option which indicates whether the entered or computed values should be used.
Created in NX8.0.0.
License requirements : structure_weld ("STRUCTURE WELD")
option | option |
NXOpen::Weld::EdgePrepValuesBuilder::Apply NXOpen::Weld::EdgePrepValuesBuilder::ValuesApplyOption | ( | ) |
Returns the apply values option which indicates whether the all the values of each selected joint should be updated or just the values that were changed in the NXOpen::Weld::JointExitBuilder .
Created in NX8.5.0.
License requirements : None
NXOpen::SelectCurve* NXOpen::Weld::EdgePrepValuesBuilder::ValueSegment | ( | ) |
Returns the selected segment.
Created in NX8.0.0.
License requirements : None
NXOpen::Weld::EdgePrepValuesBuilder::Option NXOpen::Weld::EdgePrepValuesBuilder::ValuesOption | ( | ) |
Returns the values option which indicates whether the entered or computed values should be used.
Created in NX8.0.0.
License requirements : None