NX Open C++ Reference Guide
|
A builder used to create or edit a NXOpen::Weld::EdgePrep feature. More...
Public Member Functions | |
int | ErrorCode () |
Returns the error code for the first welding joint curve that could not be processed. More... | |
std::vector< NXOpen::Curve * > | GetNoResultsInfo () |
Returns the curves that weld preparation was attempted on, but could not be performed. More... | |
NXOpen::SelectNXObjectList * | WeldObjects () |
Returns the welding joints to drive edge preparation Created in NX8.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
A builder used to create or edit a NXOpen::Weld::EdgePrep feature.
To create a new instance of this class, use NXOpen::Weld::WeldManager::CreateEdgePrepBuilder
Created in NX8.0.0.
int NXOpen::Weld::EdgePrepBuilder::ErrorCode | ( | ) |
Returns the error code for the first welding joint curve that could not be processed.
Created in NX8.5.0.
License requirements : None
std::vector<NXOpen::Curve *> NXOpen::Weld::EdgePrepBuilder::GetNoResultsInfo | ( | ) |
Returns the curves that weld preparation was attempted on, but could not be performed.
NXOpen::SelectNXObjectList* NXOpen::Weld::EdgePrepBuilder::WeldObjects | ( | ) |
Returns the welding joints to drive edge preparation
Created in NX8.0.0.
License requirements : None