NX Open C++ Reference Guide
|
Represents the easy pattern builder. More...
Public Types | |
enum | HemMethodTypes { HemMethodTypesMidPoint, HemMethodTypesNormalToBody } |
Indicates the method to use to compute the hem vector location. More... | |
enum | PlaneMethodTypes { PlaneMethodTypesInferPlanes, PlaneMethodTypesParallelXCPlanes, PlaneMethodTypesParallelYCPlanes, PlaneMethodTypesParallelZCPlanes } |
The plane to cut sections in to determine placement measurement patterns. More... | |
enum | SpacingMethodTypes { SpacingMethodTypesGrid, SpacingMethodTypesSinglePlane } |
Indicates whether planes should be cut a grid lines, or if a single plane should be used. More... | |
enum | Types { TypesTrimAndSurface, TypesHemAndSurface } |
Controls the type of pattern. More... | |
Public Member Functions | |
double | BackEdgeOffset () |
Returns the back edge offset. More... | |
double | DistanceTolerance () |
Returns the distance tolerance. More... | |
double | GridAngleTolerance () |
Returns the grid angle tolerance. More... | |
double | GridIncrement () |
Returns the grid increment. More... | |
double | Height () |
Returns the height of the measurement solid to create. More... | |
NXOpen::Weld::EasyPatternBuilder::HemMethodTypes | HemMethod () |
Returns the hem method. More... | |
double | LengthAndWidth () |
Returns the length and width of the measurement solid to create. More... | |
double | MaximumSpacing () |
Returns the maximum spacing between the trim edge offset and the back edge offset. More... | |
double | MinimumFlangeWidth () |
Returns the value used to control when only one surface measurement vector will be created. More... | |
int | NumberSurfaceVectors () |
Returns the number surface vectors to create for each pattern. More... | |
NXOpen::Section * | PatternPath () |
Returns the pattern path. More... | |
double | PlaneLocation () |
Returns the plane location. More... | |
NXOpen::Weld::EasyPatternBuilder::PlaneMethodTypes | PlaneMethod () |
Returns the plane method. More... | |
bool | ReverseDirection () |
Returns the reverse direction. More... | |
void | SetBackEdgeOffset (double backEdgeOffset) |
Sets the back edge offset. More... | |
void | SetDistanceTolerance (double tolerance) |
Sets the distance tolerance. More... | |
void | SetGridAngleTolerance (double gridAngleTolerance) |
Sets the grid angle tolerance. More... | |
void | SetGridIncrement (double gridIncrement) |
Sets the grid increment. More... | |
void | SetHeight (double height) |
Sets the height of the measurement solid to create. More... | |
void | SetHemMethod (NXOpen::Weld::EasyPatternBuilder::HemMethodTypes hemMethod) |
Sets the hem method. More... | |
void | SetLengthAndWidth (double lengthAndWidth) |
Sets the length and width of the measurement solid to create. More... | |
void | SetMaximumSpacing (double maximumSpacing) |
Sets the maximum spacing between the trim edge offset and the back edge offset. More... | |
void | SetMinimumFlangeWidth (double minimumFlangeWidth) |
Sets the value used to control when only one surface measurement vector will be created. More... | |
void | SetNumberSurfaceVectors (int numberSurfaceVectors) |
Sets the number surface vectors to create for each pattern. More... | |
void | SetPlaneLocation (double planeLocation) |
Sets the plane location. More... | |
void | SetPlaneMethod (NXOpen::Weld::EasyPatternBuilder::PlaneMethodTypes planeMethod) |
Sets the plane method. More... | |
void | SetReverseDirection (bool reverseDirection) |
Sets the reverse direction. More... | |
void | SetSpacingMethod (NXOpen::Weld::EasyPatternBuilder::SpacingMethodTypes spacingMethod) |
Sets the spacing method. More... | |
void | SetTrimEdgeOffset (double trimEdgeOffset) |
Sets the trim edge offset distance. More... | |
void | SetType (NXOpen::Weld::EasyPatternBuilder::Types type) |
Sets the type of pattern to created. More... | |
NXOpen::Weld::EasyPatternBuilder::SpacingMethodTypes | SpacingMethod () |
Returns the spacing method. More... | |
NXOpen::ScCollector * | SurfaceVectorFace () |
Returns the surface vector face. More... | |
double | TrimEdgeOffset () |
Returns the trim edge offset distance. More... | |
NXOpen::Weld::EasyPatternBuilder::Types | Type () |
Returns the type of pattern to created. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents the easy pattern builder.
This is used to create hem, trim and surface measurement points at various plane locations.
To create a new instance of this class, use NXOpen::Weld::WeldManager::CreateEasyPatternBuilder
Default values.
Property | Value |
---|---|
BackEdgeOffset |
2 (millimeters part), 0.08 (inches part) |
GridAngleTolerance |
15 |
GridIncrement |
25 (millimeters part), 1.0 (inches part) |
Height |
25 (millimeters part), 1.0 (inches part) |
HemMethod |
MidPoint |
LengthAndWidth |
5 (millimeters part), 0.02 (inches part) |
MaximumSpacing |
20 (millimeters part), 0.8 (inches part) |
MinimumFlangeWidth |
6.0 (millimeters part), 0.25 (inches part) |
NumberSurfaceVectors |
1 |
PlaneLocation |
0 |
PlaneMethod |
InferPlanes |
SpacingMethod |
Grid |
TrimEdgeOffset |
2 (millimeters part), 0.08 (inches part) |
Created in NX7.5.0.
The plane to cut sections in to determine placement measurement patterns.
double NXOpen::Weld::EasyPatternBuilder::BackEdgeOffset | ( | ) |
Returns the back edge offset.
This offset distance is measured from the end of the section cut curve. The start of the curve is at path curve specified.
Created in NX7.5.0.
License requirements : None
double NXOpen::Weld::EasyPatternBuilder::DistanceTolerance | ( | ) |
Returns the distance tolerance.
Created in NX7.5.0.
License requirements : None
double NXOpen::Weld::EasyPatternBuilder::GridAngleTolerance | ( | ) |
Returns the grid angle tolerance.
This is used for the inferred grid spacing method.
Created in NX7.5.0.
License requirements : None
double NXOpen::Weld::EasyPatternBuilder::GridIncrement | ( | ) |
Returns the grid increment.
The grid spacing value use to generate planes.
Created in NX7.5.0.
License requirements : None
double NXOpen::Weld::EasyPatternBuilder::Height | ( | ) |
Returns the height of the measurement solid to create.
Created in NX7.5.0.
License requirements : None
NXOpen::Weld::EasyPatternBuilder::HemMethodTypes NXOpen::Weld::EasyPatternBuilder::HemMethod | ( | ) |
Returns the hem method.
This controls the method used for determining the hem point location and vector direction.
Created in NX7.5.0.
License requirements : None
double NXOpen::Weld::EasyPatternBuilder::LengthAndWidth | ( | ) |
Returns the length and width of the measurement solid to create.
Created in NX7.5.0.
License requirements : None
double NXOpen::Weld::EasyPatternBuilder::MaximumSpacing | ( | ) |
Returns the maximum spacing between the trim edge offset and the back edge offset.
Created in NX7.5.5.
License requirements : None
double NXOpen::Weld::EasyPatternBuilder::MinimumFlangeWidth | ( | ) |
Returns the value used to control when only one surface measurement vector will be created.
Created in NX7.5.1.
License requirements : None
int NXOpen::Weld::EasyPatternBuilder::NumberSurfaceVectors | ( | ) |
Returns the number surface vectors to create for each pattern.
Created in NX7.5.0.
License requirements : None
NXOpen::Section* NXOpen::Weld::EasyPatternBuilder::PatternPath | ( | ) |
Returns the pattern path.
This path is used to determine the pattern spacing.
Created in NX7.5.0.
License requirements : None
double NXOpen::Weld::EasyPatternBuilder::PlaneLocation | ( | ) |
Returns the plane location.
The single plane location to create a pattern.
Created in NX7.5.0.
License requirements : None
NXOpen::Weld::EasyPatternBuilder::PlaneMethodTypes NXOpen::Weld::EasyPatternBuilder::PlaneMethod | ( | ) |
Returns the plane method.
This is used to control plane orientations for the measurement points.
Created in NX7.5.0.
License requirements : None
bool NXOpen::Weld::EasyPatternBuilder::ReverseDirection | ( | ) |
Returns the reverse direction.
This will reverse direction of all measurement points created.
Created in NX7.5.0.
License requirements : None
void NXOpen::Weld::EasyPatternBuilder::SetBackEdgeOffset | ( | double | backEdgeOffset | ) |
Sets the back edge offset.
This offset distance is measured from the end of the section cut curve. The start of the curve is at path curve specified.
Created in NX7.5.0.
License requirements : ugweld ("UG WELD")
backEdgeOffset | backedgeoffset |
void NXOpen::Weld::EasyPatternBuilder::SetDistanceTolerance | ( | double | tolerance | ) |
Sets the distance tolerance.
Created in NX7.5.0.
License requirements : ugweld ("UG WELD")
tolerance | tolerance |
void NXOpen::Weld::EasyPatternBuilder::SetGridAngleTolerance | ( | double | gridAngleTolerance | ) |
Sets the grid angle tolerance.
This is used for the inferred grid spacing method.
Created in NX7.5.0.
License requirements : ugweld ("UG WELD")
gridAngleTolerance | gridangletolerance |
void NXOpen::Weld::EasyPatternBuilder::SetGridIncrement | ( | double | gridIncrement | ) |
Sets the grid increment.
The grid spacing value use to generate planes.
Created in NX7.5.0.
License requirements : ugweld ("UG WELD")
gridIncrement | gridincrement |
void NXOpen::Weld::EasyPatternBuilder::SetHeight | ( | double | height | ) |
Sets the height of the measurement solid to create.
Created in NX7.5.0.
License requirements : ugweld ("UG WELD")
height | height |
void NXOpen::Weld::EasyPatternBuilder::SetHemMethod | ( | NXOpen::Weld::EasyPatternBuilder::HemMethodTypes | hemMethod | ) |
Sets the hem method.
This controls the method used for determining the hem point location and vector direction.
Created in NX7.5.0.
License requirements : ugweld ("UG WELD")
hemMethod | hemmethod |
void NXOpen::Weld::EasyPatternBuilder::SetLengthAndWidth | ( | double | lengthAndWidth | ) |
Sets the length and width of the measurement solid to create.
Created in NX7.5.0.
License requirements : ugweld ("UG WELD")
lengthAndWidth | lengthandwidth |
void NXOpen::Weld::EasyPatternBuilder::SetMaximumSpacing | ( | double | maximumSpacing | ) |
Sets the maximum spacing between the trim edge offset and the back edge offset.
Created in NX7.5.5.
License requirements : ugweld ("UG WELD")
maximumSpacing | maximumspacing |
void NXOpen::Weld::EasyPatternBuilder::SetMinimumFlangeWidth | ( | double | minimumFlangeWidth | ) |
Sets the value used to control when only one surface measurement vector will be created.
Created in NX7.5.1.
License requirements : ugweld ("UG WELD")
minimumFlangeWidth | minimumflangewidth |
void NXOpen::Weld::EasyPatternBuilder::SetNumberSurfaceVectors | ( | int | numberSurfaceVectors | ) |
Sets the number surface vectors to create for each pattern.
Created in NX7.5.0.
License requirements : ugweld ("UG WELD")
numberSurfaceVectors | numbersurfacevectors |
void NXOpen::Weld::EasyPatternBuilder::SetPlaneLocation | ( | double | planeLocation | ) |
Sets the plane location.
The single plane location to create a pattern.
Created in NX7.5.0.
License requirements : ugweld ("UG WELD")
planeLocation | planelocation |
void NXOpen::Weld::EasyPatternBuilder::SetPlaneMethod | ( | NXOpen::Weld::EasyPatternBuilder::PlaneMethodTypes | planeMethod | ) |
Sets the plane method.
This is used to control plane orientations for the measurement points.
Created in NX7.5.0.
License requirements : ugweld ("UG WELD")
planeMethod | planemethod |
void NXOpen::Weld::EasyPatternBuilder::SetReverseDirection | ( | bool | reverseDirection | ) |
Sets the reverse direction.
This will reverse direction of all measurement points created.
Created in NX7.5.0.
License requirements : ugweld ("UG WELD")
reverseDirection | reversedirection |
void NXOpen::Weld::EasyPatternBuilder::SetSpacingMethod | ( | NXOpen::Weld::EasyPatternBuilder::SpacingMethodTypes | spacingMethod | ) |
Sets the spacing method.
This method controls whether multiple patterns are created or a single pattern.
Created in NX7.5.0.
License requirements : ugweld ("UG WELD")
spacingMethod | spacingmethod |
void NXOpen::Weld::EasyPatternBuilder::SetTrimEdgeOffset | ( | double | trimEdgeOffset | ) |
Sets the trim edge offset distance.
This is the offset distance from the path specified.
Created in NX7.5.0.
License requirements : ugweld ("UG WELD")
trimEdgeOffset | trimedgeoffset |
void NXOpen::Weld::EasyPatternBuilder::SetType | ( | NXOpen::Weld::EasyPatternBuilder::Types | type | ) |
Sets the type of pattern to created.
Created in NX7.5.0.
License requirements : ugweld ("UG WELD")
type | type |
NXOpen::Weld::EasyPatternBuilder::SpacingMethodTypes NXOpen::Weld::EasyPatternBuilder::SpacingMethod | ( | ) |
Returns the spacing method.
This method controls whether multiple patterns are created or a single pattern.
Created in NX7.5.0.
License requirements : None
NXOpen::ScCollector* NXOpen::Weld::EasyPatternBuilder::SurfaceVectorFace | ( | ) |
Returns the surface vector face.
This is the face surface vectors will be created on.
Created in NX7.5.0.
License requirements : None
double NXOpen::Weld::EasyPatternBuilder::TrimEdgeOffset | ( | ) |
Returns the trim edge offset distance.
This is the offset distance from the path specified.
Created in NX7.5.0.
License requirements : None
NXOpen::Weld::EasyPatternBuilder::Types NXOpen::Weld::EasyPatternBuilder::Type | ( | ) |
Returns the type of pattern to created.
Created in NX7.5.0.
License requirements : None