NX Open C++ Reference Guide
|
Represents weld connected part to customize the retrieval of connected part information. More...
Public Member Functions | |
int | GetNumberSets () |
Get the number of connected sets. More... | |
void | GetSetInformation (int setIndex, std::vector< NXOpen::NXObject * > &eids) |
Get the individual connected set data. More... | |
virtual | ~ConnectedPart () |
Free resources associated with the instance. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Represents weld connected part to customize the retrieval of connected part information.
Created in NX11.0.0.
|
virtual |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX11.0.0.
License requirements : None
int NXOpen::Weld::ConnectedPart::GetNumberSets | ( | ) |
Get the number of connected sets.
Use this to limit the number of iterations when calling NXOpen::Weld::ConnectedPart::GetSetInformation .
void NXOpen::Weld::ConnectedPart::GetSetInformation | ( | int | setIndex, |
std::vector< NXOpen::NXObject * > & | eids | ||
) |
Get the individual connected set data.
Created in NX11.0.0.
License requirements : None
setIndex | Index of set to gather information for |
eids | Array of connected set information. Should be freed. |