NX Open C++ Reference Guide
|
Used to import a VRML file into the work part. More...
Public Types | |
enum | AngularToleranceType { AngularToleranceTypeCoarse, AngularToleranceTypeMedium, AngularToleranceTypeFine } |
Specifies the angular tolerance. More... | |
enum | FileUnitsType { FileUnitsTypeMeters, FileUnitsTypeMillimeters, FileUnitsTypeInches } |
Specifies the VRML file units. More... | |
Public Member Functions | |
bool | AllLevelsOfDetail () |
Returns the All Levels of Detail flag. More... | |
NXOpen::VRMLImporter::AngularToleranceType | AngularTolerance () |
Returns the angular tolerance. More... | |
NXOpen::VRMLImporter::FileUnitsType | FileUnits () |
Returns the file units. More... | |
bool | GenerateOneModel () |
Returns the Generate One Model flag. More... | |
bool | HideSmoothEdges () |
Returns the Hide Smooth Edges flag. More... | |
bool | MoreSummaryDetails () |
Returns the More Summary Details flag. More... | |
void | SetAllLevelsOfDetail (bool allLevelsOfDetail) |
Sets the All Levels of Detail flag. More... | |
void | SetAngularTolerance (NXOpen::VRMLImporter::AngularToleranceType angularTolerance) |
Sets the angular tolerance. More... | |
void | SetFileUnits (NXOpen::VRMLImporter::FileUnitsType fileUnits) |
Sets the file units. More... | |
void | SetGenerateOneModel (bool generateOneModel) |
Sets the Generate One Model flag. More... | |
void | SetHideSmoothEdges (bool hideSmoothEdges) |
Sets the Hide Smooth Edges flag. More... | |
void | SetMoreSummaryDetails (bool moreSummaryDetails) |
Sets the More Summary Details flag. More... | |
void | SetSuppressWarningMessages (bool suppressWarningMessages) |
Sets the Suppress Warning Messages flag. More... | |
bool | SuppressWarningMessages () |
Returns the Suppress Warning Messages flag. More... | |
Public Member Functions inherited from NXOpen::Importer | |
NXString | FileName () |
Returns the name of the file containing the data to import. More... | |
void | SetFileName (const NXString &fileName) |
Sets the name of the file containing the data to import. More... | |
void | SetFileName (const char *fileName) |
Sets the name of the file containing the data to import. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Used to import a VRML file into the work part.
To obtain an instance of this class use ImportManager::CreateVrmlImporter .
Created in NX5.0.0.
bool NXOpen::VRMLImporter::AllLevelsOfDetail | ( | ) |
Returns the All Levels of Detail flag.
True if the All Levels of Detail flag is on.
Created in NX5.0.0.
License requirements : None
NXOpen::VRMLImporter::AngularToleranceType NXOpen::VRMLImporter::AngularTolerance | ( | ) |
Returns the angular tolerance.
Created in NX5.0.0.
License requirements : None
NXOpen::VRMLImporter::FileUnitsType NXOpen::VRMLImporter::FileUnits | ( | ) |
Returns the file units.
Created in NX5.0.0.
License requirements : None
bool NXOpen::VRMLImporter::GenerateOneModel | ( | ) |
Returns the Generate One Model flag.
True if the Generate One Model flag is on.
Created in NX5.0.0.
License requirements : None
bool NXOpen::VRMLImporter::HideSmoothEdges | ( | ) |
Returns the Hide Smooth Edges flag.
True if the Hide Smooth Edges flag is on.
Created in NX5.0.0.
License requirements : None
bool NXOpen::VRMLImporter::MoreSummaryDetails | ( | ) |
Returns the More Summary Details flag.
True if the More Summary Details flag is on.
Created in NX5.0.0.
License requirements : None
void NXOpen::VRMLImporter::SetAllLevelsOfDetail | ( | bool | allLevelsOfDetail | ) |
Sets the All Levels of Detail flag.
True if the All Levels of Detail flag is on.
Created in NX5.0.0.
License requirements : None
allLevelsOfDetail | all levels of detail |
void NXOpen::VRMLImporter::SetAngularTolerance | ( | NXOpen::VRMLImporter::AngularToleranceType | angularTolerance | ) |
Sets the angular tolerance.
Created in NX5.0.0.
License requirements : None
angularTolerance | angular tolerance |
void NXOpen::VRMLImporter::SetFileUnits | ( | NXOpen::VRMLImporter::FileUnitsType | fileUnits | ) |
Sets the file units.
Created in NX5.0.0.
License requirements : None
fileUnits | file units |
void NXOpen::VRMLImporter::SetGenerateOneModel | ( | bool | generateOneModel | ) |
Sets the Generate One Model flag.
True if the Generate One Model flag is on.
Created in NX5.0.0.
License requirements : None
generateOneModel | generate one model |
void NXOpen::VRMLImporter::SetHideSmoothEdges | ( | bool | hideSmoothEdges | ) |
Sets the Hide Smooth Edges flag.
True if the Hide Smooth Edges flag is on.
Created in NX5.0.0.
License requirements : None
hideSmoothEdges | hide smooth edges |
void NXOpen::VRMLImporter::SetMoreSummaryDetails | ( | bool | moreSummaryDetails | ) |
Sets the More Summary Details flag.
True if the More Summary Details flag is on.
Created in NX5.0.0.
License requirements : None
moreSummaryDetails | more summary details |
void NXOpen::VRMLImporter::SetSuppressWarningMessages | ( | bool | suppressWarningMessages | ) |
Sets the Suppress Warning Messages flag.
True if the Suppress Warning Messages flag is on.
Created in NX5.0.0.
License requirements : None
suppressWarningMessages | suppress warning messages |
bool NXOpen::VRMLImporter::SuppressWarningMessages | ( | ) |
Returns the Suppress Warning Messages flag.
True if the Suppress Warning Messages flag is on.
Created in NX5.0.0.
License requirements : None