NX Open C++ Reference Guide
|
Represents a Specify Date Builder
To create a new instance of this class, use NXOpen::VisualReporting::VisualReportManager::CreateSpecifyDateBuilder
Created in NX8.0.0.
More...
Public Member Functions | |
NXOpen::DateBuilder * | Date () |
Returns the date Created in NX8.0.0. More... | |
NXString | DateString () |
Returns the current date as string Created in NX8.0.0. More... | |
NXString | RelativeDateString () |
Returns the current relative date string Created in NX8.0.0. More... | |
void | SetRelativeDateString (const NXString &dateString) |
Sets the current relative date string Created in NX8.0.0. More... | |
void | SetRelativeDateString (const char *dateString) |
Sets the current relative date string Created in NX8.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Specify Date Builder
To create a new instance of this class, use NXOpen::VisualReporting::VisualReportManager::CreateSpecifyDateBuilder
Created in NX8.0.0.
NXOpen::DateBuilder* NXOpen::VisualReporting::SpecifyDateBuilder::Date | ( | ) |
Returns the date
Created in NX8.0.0.
License requirements : None
NXString NXOpen::VisualReporting::SpecifyDateBuilder::DateString | ( | ) |
Returns the current date as string
Created in NX8.0.0.
License requirements : None
NXString NXOpen::VisualReporting::SpecifyDateBuilder::RelativeDateString | ( | ) |
Returns the current relative date string
Created in NX8.0.0.
License requirements : None
void NXOpen::VisualReporting::SpecifyDateBuilder::SetRelativeDateString | ( | const NXString & | dateString | ) |
Sets the current relative date string
Created in NX8.0.0.
License requirements : None
dateString | date string |
void NXOpen::VisualReporting::SpecifyDateBuilder::SetRelativeDateString | ( | const char * | dateString | ) |
Sets the current relative date string
Created in NX8.0.0.
License requirements : None
dateString | date string |