NX Open C++ Reference Guide
|
Represents a VirtuallabImporter to be used when importing the Virtuallab Data This class is created using DexManager . More...
Public Member Functions | |
NXString | OutputDirectory () |
Returns the output directory - where the sim file will be created Created in NX12.0.0. More... | |
void | SaveSettings (const NXString &filename) |
Save the settings - this will save the settings to a file specified Created in NX12.0.0. More... | |
void | SaveSettings (const char *filename) |
Save the settings - this will save the settings to a file specified Created in NX12.0.0. More... | |
void | SetOutputDirectory (const NXString &outputDirectory) |
Sets the output directory - where the sim file will be created Created in NX12.0.0. More... | |
void | SetOutputDirectory (const char *outputDirectory) |
Sets the output directory - where the sim file will be created Created in NX12.0.0. More... | |
void | SetSettingsFile (const NXString &filename) |
Sets the settings file - definition file for default options Created in NX12.0.0. More... | |
void | SetSettingsFile (const char *filename) |
Sets the settings file - definition file for default options Created in NX12.0.0. More... | |
NXString | SettingsFile () |
Returns the settings file - definition file for default options Created in NX12.0.0. More... | |
void | SetUseFileDirectory (bool useFileDirectory) |
Sets the use file directory - if set to true then sim files will be created in the same directory as the input file Created in NX12.0.0. More... | |
bool | UseFileDirectory () |
Returns the use file directory - if set to true then sim files will be created in the same directory as the input file Created in NX12.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a VirtuallabImporter to be used when importing the Virtuallab Data This class is created using DexManager .
NULL object will be returned from Commit()
To create a new instance of this class, use NXOpen::DexManager::CreateVirtuallabImporter
Default values.
Property | Value |
---|---|
UseFileDirectory |
1 |
Created in NX12.0.0.
NXString NXOpen::VirtuallabImporter::OutputDirectory | ( | ) |
Returns the output directory - where the sim file will be created
Created in NX12.0.0.
License requirements : None
void NXOpen::VirtuallabImporter::SaveSettings | ( | const NXString & | filename | ) |
Save the settings - this will save the settings to a file specified
Created in NX12.0.0.
License requirements : None
filename | filename |
void NXOpen::VirtuallabImporter::SaveSettings | ( | const char * | filename | ) |
Save the settings - this will save the settings to a file specified
Created in NX12.0.0.
License requirements : None
filename | filename |
void NXOpen::VirtuallabImporter::SetOutputDirectory | ( | const NXString & | outputDirectory | ) |
Sets the output directory - where the sim file will be created
Created in NX12.0.0.
License requirements : None
outputDirectory | outputdirectory |
void NXOpen::VirtuallabImporter::SetOutputDirectory | ( | const char * | outputDirectory | ) |
Sets the output directory - where the sim file will be created
Created in NX12.0.0.
License requirements : None
outputDirectory | outputdirectory |
void NXOpen::VirtuallabImporter::SetSettingsFile | ( | const NXString & | filename | ) |
Sets the settings file - definition file for default options
Created in NX12.0.0.
License requirements : None
filename | filename |
void NXOpen::VirtuallabImporter::SetSettingsFile | ( | const char * | filename | ) |
Sets the settings file - definition file for default options
Created in NX12.0.0.
License requirements : None
filename | filename |
NXString NXOpen::VirtuallabImporter::SettingsFile | ( | ) |
Returns the settings file - definition file for default options
Created in NX12.0.0.
License requirements : None
void NXOpen::VirtuallabImporter::SetUseFileDirectory | ( | bool | useFileDirectory | ) |
Sets the use file directory - if set to true then sim files will be created in the same directory as the input file
Created in NX12.0.0.
License requirements : None
useFileDirectory | usefiledirectory |
bool NXOpen::VirtuallabImporter::UseFileDirectory | ( | ) |
Returns the use file directory - if set to true then sim files will be created in the same directory as the input file
Created in NX12.0.0.
License requirements : None