NX Open C++ Reference Guide
|
Represents config options in comparison
For example:
More...
Public Member Functions | |
Options (const NXString &filterFileInitial, const NXString &reportFileInitial, const NXString &logFileInitial, bool ignoreNamespacesInitial, bool ignoreUnmatchedNodesInitial, bool ignoreCommentsInitial, bool ignoreCdataInitial, bool ignorePIInitial) | |
Constructor for the Options struct. More... | |
Public Attributes | |
NXString | FilterFile |
File specification of filter file. More... | |
bool | IgnoreCdata |
Ignores CDATA nodes in comparison. More... | |
bool | IgnoreComments |
Ignores comment nodes in comparison. More... | |
bool | IgnoreNamespaces |
Ignores namespace definition during comparison. More... | |
bool | IgnorePI |
Ignores processing instruction nodes in comparison. More... | |
bool | IgnoreUnmatchedNodes |
Ignores unmatched nodes in comparison. More... | |
NXString | LogFile |
File specification of comparison log file. More... | |
NXString | ReportFile |
File specification of report file. More... | |
Represents config options in comparison
For example:
case 1: Defines filter file to control what nodes will be compared; generates comparison report and log; ignores CDATA and processing instruction nodes.
case 2: Compares all nodes and does not generate report file and log file.
NXOpen::Validate::XmlComparator::Options::Options | ( | const NXString & | filterFileInitial, |
const NXString & | reportFileInitial, | ||
const NXString & | logFileInitial, | ||
bool | ignoreNamespacesInitial, | ||
bool | ignoreUnmatchedNodesInitial, | ||
bool | ignoreCommentsInitial, | ||
bool | ignoreCdataInitial, | ||
bool | ignorePIInitial | ||
) |
Constructor for the Options struct.
filterFileInitial | File specification of filter file. The filter file defines what nodes will be compared and how to compare them. It can be NULL, which means all nodes will be compared. |
reportFileInitial | File specification of report file. The report file contains the detail comparison results. It can be NULL, which means the comparator won't generate a report file. |
logFileInitial | File specification of comparison log file. The log file contains detail comparison steps and comparison information. It can be NULL, which means the comparator won't generate a log file. |
ignoreNamespacesInitial | Ignores namespace definition during comparison. But if the filter file has namespace definition, the comparator will ignore this option and always compare the nodes with namespace definitions. Default if false. |
ignoreUnmatchedNodesInitial | Ignores unmatched nodes in comparison. Default is false. |
ignoreCommentsInitial | Ignores comment nodes in comparison. Default is false. |
ignoreCdataInitial | Ignores CDATA nodes in comparison. Default is false. |
ignorePIInitial | Ignores processing instruction nodes in comparison. Default is false. |
NXString NXOpen::Validate::XmlComparator::Options::FilterFile |
File specification of filter file.
The filter file defines what nodes will be compared and how to compare them. It can be NULL, which means all nodes will be compared.
bool NXOpen::Validate::XmlComparator::Options::IgnoreCdata |
Ignores CDATA nodes in comparison.
Default is false.
bool NXOpen::Validate::XmlComparator::Options::IgnoreComments |
Ignores comment nodes in comparison.
Default is false.
bool NXOpen::Validate::XmlComparator::Options::IgnoreNamespaces |
Ignores namespace definition during comparison.
But if the filter file has namespace definition, the comparator will ignore this option and always compare the nodes with namespace definitions. Default if false.
bool NXOpen::Validate::XmlComparator::Options::IgnorePI |
Ignores processing instruction nodes in comparison.
Default is false.
bool NXOpen::Validate::XmlComparator::Options::IgnoreUnmatchedNodes |
Ignores unmatched nodes in comparison.
Default is false.
NXString NXOpen::Validate::XmlComparator::Options::LogFile |
File specification of comparison log file.
The log file contains detail comparison steps and comparison information. It can be NULL, which means the comparator won't generate a log file.
NXString NXOpen::Validate::XmlComparator::Options::ReportFile |
File specification of report file.
The report file contains the detail comparison results. It can be NULL, which means the comparator won't generate a report file.