NX Open C++ Reference Guide
|
Represents a RowColumn for UI Styler
Created in NX5.0.0.
More...
Public Member Functions | |
bool | Sensitivity () |
Returns the sensitivity Created in NX5.0.0. More... | |
void | SetSensitivity (bool type) |
Sets the sensitivity Created in NX5.0.0. More... | |
void | SetVisibility (bool type) |
Sets the visibility Created in NX5.0.0. More... | |
bool | Visibility () |
Returns the visibility Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::UIStyler::StylerItem | |
NXOpen::UIStyler::StylerItem::ItemType | GetItemType () |
Gets the dialog item type. More... | |
NXOpen::UIStyler::Attachment * | InitializeAttachment () |
Returns initialized dialog item attachment information. More... | |
bool | IsEqualTo (NXOpen::UIStyler::StylerItem *itemToCompare) |
Equates two styler items. More... | |
void | SetAttachment (NXOpen::UIStyler::Attachment *attachment) |
Specifies the updated dialog item attachment information Created in NX5.0.0. More... | |
virtual | ~StylerItem () |
Free resources associated with the instance. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen::UIStyler::StylerItem | |
enum | ItemType { ItemTypeInvalidType = -1, ItemTypeActionButton, ItemTypeDialog, ItemTypeRadioBox, ItemTypeReal, ItemTypeScaleReal, ItemTypeBitmap, ItemTypeRowColumn, ItemTypeButtonLayout, ItemTypeScrolledWindow, ItemTypeColorTool, ItemTypeSelectionBox, ItemTypeSeparator, ItemTypeSingleSelectionList, ItemTypeString, ItemTypeBeginGroup, ItemTypeInteger, ItemTypeScaleInteger, ItemTypeMultiList, ItemTypeLabel, ItemTypeMultiLineText, ItemTypeTabControl, ItemTypeOptionMenu, ItemTypeToggle, ItemTypeOptionToggle, ItemTypeToolPalette, ItemTypeWideString, ItemTypePropertyPage, ItemTypeCollapsibleGroup } |
Describes kind of action to be taken from callbac. More... | |
Represents a RowColumn for UI Styler
Created in NX5.0.0.
bool NXOpen::UIStyler::RowColumn::Sensitivity | ( | ) |
Returns the sensitivity
Created in NX5.0.0.
License requirements : None
void NXOpen::UIStyler::RowColumn::SetSensitivity | ( | bool | type | ) |
Sets the sensitivity
Created in NX5.0.0.
License requirements : None
type | TRUE if sensitive, FALSE if insensitive |
void NXOpen::UIStyler::RowColumn::SetVisibility | ( | bool | type | ) |
Sets the visibility
Created in NX5.0.0.
License requirements : None
type | TRUE if visible, FALSE if invisible |
bool NXOpen::UIStyler::RowColumn::Visibility | ( | ) |
Returns the visibility
Created in NX5.0.0.
License requirements : None