NX Open C++ Reference Guide
|
Represents a OptionMenu for UI Styler. More...
Public Types | |
typedef NXOpen::Callback1 < NXOpen::UIStyler::DialogState, NXOpen::UIStyler::StylerEvent * > | Activate |
Called when a dialog user selects an option from the menu. More... | |
Public Types inherited from NXOpen::UIStyler::StylerItem | |
enum | ItemType { ItemTypeInvalidType = -1, ItemTypeActionButton, ItemTypeDialog, ItemTypeRadioBox, ItemTypeReal, ItemTypeScaleReal, ItemTypeBitmap, ItemTypeRowColumn, ItemTypeButtonLayout, ItemTypeScrolledWindow, ItemTypeColorTool, ItemTypeSelectionBox, ItemTypeSeparator, ItemTypeSingleSelectionList, ItemTypeString, ItemTypeBeginGroup, ItemTypeInteger, ItemTypeScaleInteger, ItemTypeMultiList, ItemTypeLabel, ItemTypeMultiLineText, ItemTypeTabControl, ItemTypeOptionMenu, ItemTypeToggle, ItemTypeOptionToggle, ItemTypeToolPalette, ItemTypeWideString, ItemTypePropertyPage, ItemTypeCollapsibleGroup } |
Describes kind of action to be taken from callbac. More... | |
Public Member Functions | |
void | AddActivateHandler (const NXOpen::UIStyler::OptionMenu::Activate &activateevent, bool isDialogLaunchingEvent) |
Registers activate callback. More... | |
std::vector< NXString > | GetBitmap () |
Returns an array of bitmaps. More... | |
std::vector< NXString > | GetItems () |
Returns an array if items. More... | |
bool | GetSensitivity () |
Gets the sensitivity. More... | |
int | ItemValue () |
Returns the item value Created in NX5.0.0. More... | |
void | SetBitmap (std::vector< NXString > &bitmaps) |
Set an array of bitmap filenames Created in NX5.0.0. More... | |
void | SetItems (std::vector< NXString > &strListArray) |
Set an array of items Created in NX5.0.0. More... | |
void | SetItemValue (int subitemIndex) |
Sets the item value Created in NX5.0.0. More... | |
void | SetLabel (const NXString &strLabel) |
Sets label Created in NX5.0.0. More... | |
void | SetLabel (const char *strLabel) |
Sets label Created in NX5.0.0. More... | |
void | SetSensitivity (int subitemIndex, bool type) |
Sets the sensitivity Created in NX5.0.0. More... | |
void | SetVisibility (bool type) |
Sets the visibility Created in NX5.0.0. More... | |
bool | Visibility () |
Returns the visibility Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::UIStyler::StylerItem | |
NXOpen::UIStyler::StylerItem::ItemType | GetItemType () |
Gets the dialog item type. More... | |
NXOpen::UIStyler::Attachment * | InitializeAttachment () |
Returns initialized dialog item attachment information. More... | |
bool | IsEqualTo (NXOpen::UIStyler::StylerItem *itemToCompare) |
Equates two styler items. More... | |
void | SetAttachment (NXOpen::UIStyler::Attachment *attachment) |
Specifies the updated dialog item attachment information Created in NX5.0.0. More... | |
virtual | ~StylerItem () |
Free resources associated with the instance. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Represents a OptionMenu for UI Styler.
Created in NX5.0.0.
typedef NXOpen::Callback1<NXOpen::UIStyler::DialogState, NXOpen::UIStyler::StylerEvent *> NXOpen::UIStyler::OptionMenu::Activate |
Called when a dialog user selects an option from the menu.
Created in NX5.0.0.
License requirements : None
void NXOpen::UIStyler::OptionMenu::AddActivateHandler | ( | const NXOpen::UIStyler::OptionMenu::Activate & | activateevent, |
bool | isDialogLaunchingEvent | ||
) |
Registers activate callback.
This method should be called before calling UIStyler::Dialog::Show or UIStyler::Dialog::RegisterWithUiMenu
Created in NX5.0.0.
License requirements : None
activateevent | Callback for activate event |
isDialogLaunchingEvent | TRUE if dialog is going to launch, FALSE if not |
std::vector<NXString> NXOpen::UIStyler::OptionMenu::GetBitmap | ( | ) |
Returns an array of bitmaps.
std::vector<NXString> NXOpen::UIStyler::OptionMenu::GetItems | ( | ) |
Returns an array if items.
bool NXOpen::UIStyler::OptionMenu::GetSensitivity | ( | ) |
Gets the sensitivity.
int NXOpen::UIStyler::OptionMenu::ItemValue | ( | ) |
Returns the item value
Created in NX5.0.0.
License requirements : None
void NXOpen::UIStyler::OptionMenu::SetBitmap | ( | std::vector< NXString > & | bitmaps | ) |
Set an array of bitmap filenames
Created in NX5.0.0.
License requirements : None
bitmaps | An array of one or more bitmap filenames. If all bitmaps for the option menu reside in the same file, specify an array of just one entry, which contains the bitmap filename for this attribute. All existing choices for the option menu remains intact when this attribute is set. Only the bitmaps are changed. Note that the number of bitmaps must match the number of existing choices. |
void NXOpen::UIStyler::OptionMenu::SetItems | ( | std::vector< NXString > & | strListArray | ) |
Set an array of items
Created in NX5.0.0.
License requirements : None
strListArray | An array of new choices to be used for the dialog item. Note that this removes all existing choices (both text and bitmaps) |
void NXOpen::UIStyler::OptionMenu::SetItemValue | ( | int | subitemIndex | ) |
Sets the item value
Created in NX5.0.0.
License requirements : None
subitemIndex | Zero-based index indicating the choice to be selected. It must be in the range of existing choices. |
void NXOpen::UIStyler::OptionMenu::SetLabel | ( | const NXString & | strLabel | ) |
Sets label
Created in NX5.0.0.
License requirements : None
strLabel | Text to be set for the descriptive label. |
void NXOpen::UIStyler::OptionMenu::SetLabel | ( | const char * | strLabel | ) |
Sets label
Created in NX5.0.0.
License requirements : None
strLabel | Text to be set for the descriptive label. |
void NXOpen::UIStyler::OptionMenu::SetSensitivity | ( | int | subitemIndex, |
bool | type | ||
) |
Sets the sensitivity
Created in NX5.0.0.
License requirements : None
subitemIndex | If the entire dialog item should change to the new Sensitivity state, set this field to UF_STYLER_NO_SUB_INDEX. If only one subitem should change to the new sensitivity state, set this field to its zero-based index. |
type | TRUE if sensitive, FALSE if insensitive |
void NXOpen::UIStyler::OptionMenu::SetVisibility | ( | bool | type | ) |
Sets the visibility
Created in NX5.0.0.
License requirements : None
type | TRUE if visible, FALSE if invisible |
bool NXOpen::UIStyler::OptionMenu::Visibility | ( | ) |
Returns the visibility
Created in NX5.0.0.
License requirements : None