NX Open C++ Reference Guide
|
Represents a FileOperationData for UI Styler
Created in NX5.0.0.
More...
Public Types | |
enum | FileOperationState { FileOperationStateEnter, FileOperationStateExit } |
Describes file state. More... | |
enum | FileOperationType { FileOperationTypeNew, FileOperationTypeOpen, FileOperationTypeSave, FileOperationTypeSaveAs, FileOperationTypeSaveAll, FileOperationTypeClose, FileOperationTypeQuit, FileOperationTypeSaveAndExit, FileOperationTypeChangePart, FileOperationTypeExecute, FileOperationTypeReopen, FileOperationTypeSaveAllAndClose, FileOperationTypeSaveAndClose, FileOperationTypeSaveAsAndClose } |
Describes file operation. More... | |
Public Member Functions | |
NXOpen::UIStyler::FileOperationData::FileOperationState | State () |
Returns the state Created in NX5.0.0. More... | |
NXOpen::UIStyler::FileOperationData::FileOperationType | Type () |
Returns the file operation type Created in NX5.0.0. More... | |
virtual | ~FileOperationData () |
Free resources associated with the instance. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Represents a FileOperationData for UI Styler
Created in NX5.0.0.
Describes file operation.
|
virtual |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET or Java, this method is automatically called when the object is deleted by the garbage collector.
Created in NX5.0.0.
License requirements : None
NXOpen::UIStyler::FileOperationData::FileOperationState NXOpen::UIStyler::FileOperationData::State | ( | ) |
Returns the state
Created in NX5.0.0.
License requirements : None
NXOpen::UIStyler::FileOperationData::FileOperationType NXOpen::UIStyler::FileOperationData::Type | ( | ) |
Returns the file operation type
Created in NX5.0.0.
License requirements : None