NX Open C++ Reference Guide
|
Represents a collection of tracelines
To obtain an instance of this class, refer to NXOpen::Part
Created in NX4.0.0.
More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::AutomaticTraceline * | CreateAutomaticTraceline (NXOpen::Assemblies::Explosion *explosion, NXOpen::Point *startPoint, NXOpen::Direction *startDirection, NXOpen::Point *endPoint, NXOpen::Direction *endDirection, const NXOpen::Matrix3x3 &orientation, NXOpen::AutomaticTraceline::ModeOption mode, int solution, double startOffset, double endOffset, const std::vector< int > &segmentIndices, const std::vector< double > &segmentLengths) |
Create an automatic traceline. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a collection of tracelines
To obtain an instance of this class, refer to NXOpen::Part
Created in NX4.0.0.
iterator NXOpen::TracelineCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::AutomaticTraceline* NXOpen::TracelineCollection::CreateAutomaticTraceline | ( | NXOpen::Assemblies::Explosion * | explosion, |
NXOpen::Point * | startPoint, | ||
NXOpen::Direction * | startDirection, | ||
NXOpen::Point * | endPoint, | ||
NXOpen::Direction * | endDirection, | ||
const NXOpen::Matrix3x3 & | orientation, | ||
NXOpen::AutomaticTraceline::ModeOption | mode, | ||
int | solution, | ||
double | startOffset, | ||
double | endOffset, | ||
const std::vector< int > & | segmentIndices, | ||
const std::vector< double > & | segmentLengths | ||
) |
Create an automatic traceline.
explosion | Explosion |
startPoint | Start point |
startDirection | Start direction |
endPoint | End point |
endDirection | End direction |
orientation | Orientation |
mode | Mode |
solution | Solution number |
startOffset | Start offset |
endOffset | End offset |
segmentIndices | Segment indices |
segmentLengths | Segment lengths |
iterator NXOpen::TracelineCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
tag_t NXOpen::TracelineCollection::Tag | ( | ) | const |
Returns the tag of this object.