NX Open C++ Reference Guide
|
Represents a NXOpen::Tooling::WireHoleBuilder This class is for Wire Hole Design UI
To create a new instance of this class, use NXOpen::Tooling::WireHoleCollection::CreateWireHoleBuilder
Default values.
More...
Public Types | |
enum | Types { TypesSpecifyPoint, TypesSelectEdge } |
the plane to create wire hole sketch More... | |
Public Member Functions | |
NXString | CenterlineLength () |
Returns the centerline length to create wire hole Created in NX6.0.0. More... | |
NXOpen::Point * | CircleCenter () |
Returns the circle center to create wire hole Created in NX6.0.0. More... | |
double | DistanceToEdgeMidpoint () |
Returns the distance to edge midpoint Created in NX11.0.0. More... | |
double | HoleDepth () |
Returns the depth of wire hole. More... | |
double | HoleDiameter () |
Returns the diameter to create wire hole Created in NX6.0.0. More... | |
NXOpen::SelectEdgeList * | SelectEdge () |
Returns the select edge Created in NX11.0.0. More... | |
void | SetCenterlineLength (const NXString ¢erlineLength) |
Sets the centerline length to create wire hole Created in NX6.0.0. More... | |
void | SetCenterlineLength (const char *centerlineLength) |
Sets the centerline length to create wire hole Created in NX6.0.0. More... | |
void | SetCircleCenter (NXOpen::Point *circleCenter) |
Sets the circle center to create wire hole Created in NX6.0.0. More... | |
void | SetDistanceToEdgeMidpoint (double distanceToEdgeMidpoint) |
Sets the distance to edge midpoint Created in NX11.0.0. More... | |
void | SetHoleDepth (double holeDepth) |
Sets the depth of wire hole. More... | |
void | SetHoleDiameter (double holeDiameter) |
Sets the diameter to create wire hole Created in NX6.0.0. More... | |
void | SetSketchOrientation (NXOpen::Direction *sketchOrientation) |
Sets the orientation to create wire hole sketch Created in NX6.0.0. More... | |
void | SetType (NXOpen::Tooling::WireHoleBuilder::Types type) |
Sets the type Created in NX11.0.0. More... | |
NXOpen::Direction * | SketchOrientation () |
Returns the orientation to create wire hole sketch Created in NX6.0.0. More... | |
NXOpen::ScCollector * | SketchPlane () |
Returns the plane to create wire hole sketch Created in NX6.0.0. More... | |
NXOpen::Tooling::WireHoleBuilder::Types | Type () |
Returns the type Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Tooling::WireHoleBuilder This class is for Wire Hole Design UI
To create a new instance of this class, use NXOpen::Tooling::WireHoleCollection::CreateWireHoleBuilder
Default values.
Property | Value |
---|---|
DistanceToEdgeMidpoint |
3 |
HoleDiameter |
3 |
Created in NX6.0.0.
NXString NXOpen::Tooling::WireHoleBuilder::CenterlineLength | ( | ) |
Returns the centerline length to create wire hole
Created in NX6.0.0.
License requirements : None
NXOpen::Point* NXOpen::Tooling::WireHoleBuilder::CircleCenter | ( | ) |
Returns the circle center to create wire hole
Created in NX6.0.0.
License requirements : None
double NXOpen::Tooling::WireHoleBuilder::DistanceToEdgeMidpoint | ( | ) |
Returns the distance to edge midpoint
Created in NX11.0.0.
License requirements : None
double NXOpen::Tooling::WireHoleBuilder::HoleDepth | ( | ) |
Returns the depth of wire hole.
Created in NX7.5.0.
License requirements : None
double NXOpen::Tooling::WireHoleBuilder::HoleDiameter | ( | ) |
Returns the diameter to create wire hole
Created in NX6.0.0.
License requirements : None
NXOpen::SelectEdgeList* NXOpen::Tooling::WireHoleBuilder::SelectEdge | ( | ) |
Returns the select edge
Created in NX11.0.0.
License requirements : None
void NXOpen::Tooling::WireHoleBuilder::SetCenterlineLength | ( | const NXString & | centerlineLength | ) |
Sets the centerline length to create wire hole
Created in NX6.0.0.
License requirements : None
centerlineLength | Sets the centerline length to create wire hole |
void NXOpen::Tooling::WireHoleBuilder::SetCenterlineLength | ( | const char * | centerlineLength | ) |
Sets the centerline length to create wire hole
Created in NX6.0.0.
License requirements : None
centerlineLength | Sets the centerline length to create wire hole |
void NXOpen::Tooling::WireHoleBuilder::SetCircleCenter | ( | NXOpen::Point * | circleCenter | ) |
Sets the circle center to create wire hole
Created in NX6.0.0.
License requirements : None
circleCenter | Sets the circle center to create wire hole |
void NXOpen::Tooling::WireHoleBuilder::SetDistanceToEdgeMidpoint | ( | double | distanceToEdgeMidpoint | ) |
Sets the distance to edge midpoint
Created in NX11.0.0.
License requirements : ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
distanceToEdgeMidpoint | distancetoedgemidpoint |
void NXOpen::Tooling::WireHoleBuilder::SetHoleDepth | ( | double | holeDepth | ) |
Sets the depth of wire hole.
Created in NX7.5.0.
License requirements : None
holeDepth | Sets the depth of wire hole. |
void NXOpen::Tooling::WireHoleBuilder::SetHoleDiameter | ( | double | holeDiameter | ) |
Sets the diameter to create wire hole
Created in NX6.0.0.
License requirements : None
holeDiameter | Sets the diameter to create wire hole |
void NXOpen::Tooling::WireHoleBuilder::SetSketchOrientation | ( | NXOpen::Direction * | sketchOrientation | ) |
Sets the orientation to create wire hole sketch
Created in NX6.0.0.
License requirements : None
sketchOrientation | Sets the orientation to create wire hole sketch |
void NXOpen::Tooling::WireHoleBuilder::SetType | ( | NXOpen::Tooling::WireHoleBuilder::Types | type | ) |
Sets the type
Created in NX11.0.0.
License requirements : ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
type | type |
NXOpen::Direction* NXOpen::Tooling::WireHoleBuilder::SketchOrientation | ( | ) |
Returns the orientation to create wire hole sketch
Created in NX6.0.0.
License requirements : None
NXOpen::ScCollector* NXOpen::Tooling::WireHoleBuilder::SketchPlane | ( | ) |
Returns the plane to create wire hole sketch
Created in NX6.0.0.
License requirements : None
NXOpen::Tooling::WireHoleBuilder::Types NXOpen::Tooling::WireHoleBuilder::Type | ( | ) |
Returns the type
Created in NX11.0.0.
License requirements : None