NX Open C++ Reference Guide
|
Represents a NXOpen::Tooling::UnusedFileManagementBuilder Unused File Management is to manage the unused files of the project. More...
Public Types | |
enum | FileDirectory { FileDirectoryProjectDirectory, FileDirectoryRecycleBin } |
the unused file location. More... | |
Public Member Functions | |
NXOpen::Tooling::UnusedFileManagementBuilder::FileDirectory | ListDir () |
Returns the listed directory. More... | |
bool | SelectAll () |
Returns the select all option. More... | |
void | SetListDir (NXOpen::Tooling::UnusedFileManagementBuilder::FileDirectory listDir) |
Sets the listed directory. More... | |
void | SetSelectAll (bool selectAll) |
Sets the select all option. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Tooling::UnusedFileManagementBuilder Unused File Management is to manage the unused files of the project.
To create a new instance of this class, use NXOpen::Tooling::UnusedFileManagementCollection::CreateUnusedFileManagementBuilder
Default values.
Property | Value |
---|---|
ListDir |
ProjectDirectory |
SelectAll |
0 |
Created in NX8.0.0.
NXOpen::Tooling::UnusedFileManagementBuilder::FileDirectory NXOpen::Tooling::UnusedFileManagementBuilder::ListDir | ( | ) |
Returns the listed directory.
Created in NX8.0.0.
License requirements : None
bool NXOpen::Tooling::UnusedFileManagementBuilder::SelectAll | ( | ) |
Returns the select all option.
Created in NX8.0.0.
License requirements : None
void NXOpen::Tooling::UnusedFileManagementBuilder::SetListDir | ( | NXOpen::Tooling::UnusedFileManagementBuilder::FileDirectory | listDir | ) |
Sets the listed directory.
Created in NX8.0.0.
License requirements : prog_die_wizard ("UG/Progressive Die Wizard")
listDir | listdir |
void NXOpen::Tooling::UnusedFileManagementBuilder::SetSelectAll | ( | bool | selectAll | ) |
Sets the select all option.
Created in NX8.0.0.
License requirements : prog_die_wizard ("UG/Progressive Die Wizard")
selectAll | selectall |