NX Open C++ Reference Guide
|
Creates a TrimMoldComponentsCollection class
To obtain an instance of this class, refer to NXOpen::Tooling::ToolingManager
Created in NX7.5.0.
More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::Tooling::TrimMoldComponentsBuilder * | CreateTrimMoldComponentsBuilder () |
Creates a TrimMoldComponents builder. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Creates a TrimMoldComponentsCollection class
To obtain an instance of this class, refer to NXOpen::Tooling::ToolingManager
Created in NX7.5.0.
iterator NXOpen::Tooling::TrimMoldComponentsCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::Tooling::TrimMoldComponentsBuilder* NXOpen::Tooling::TrimMoldComponentsCollection::CreateTrimMoldComponentsBuilder | ( | ) |
Creates a TrimMoldComponents builder.
iterator NXOpen::Tooling::TrimMoldComponentsCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
tag_t NXOpen::Tooling::TrimMoldComponentsCollection::Tag | ( | ) | const |
Returns the tag of this object.