NX Open C++ Reference Guide
|
The builder class for Traverse Loop component which assists you to select or traverse a string of adjacent curves or edges. More...
Public Member Functions | |
void | ActAccept () |
Accept current path. More... | |
void | ActBack () |
Traverse back action. More... | |
void | ActClose () |
Close current loop. More... | |
void | ActCycle () |
Cycle candidate path. More... | |
void | ActEdgeSelection (const std::vector< NXOpen::NXObject * > &pTolSelObject, const std::vector< NXOpen::NXObject * > &selections, const std::vector< NXOpen::NXObject * > &deselections, const NXOpen::Point3d &cpoint, bool selectEndEdge) |
Start traverse after selecting edges or curve. More... | |
void | ActExit () |
Exit current loop. More... | |
bool | BridgeGap () |
Returns the option to bridge gap or not. More... | |
bool | ByColor () |
Returns a Traverse loop by following face color or not. More... | |
double | CheckGap (const std::vector< NXOpen::NXObject * > &selections, NXOpen::Point3d *nearPoint) |
Calculate the gap between last selected objects and existing loop string, and find out the nearest end point. More... | |
bool | EndEdge () |
Returns a Traverse loop by using start edge/end edge or not. More... | |
bool | ExitLoop () |
Returns the option to exit the current loop. More... | |
void | MoveCurves (const std::vector< NXOpen::NXObject * > &pPartingLines) |
Move extract curves that are not parting lines to the invisible layer. More... | |
void | ResetTraverseData () |
Reset traverse data after one loop closed. More... | |
NXOpen::ScCollector * | SelectEdge () |
Returns the selected edges and curves which will form the loop. More... | |
void | SetBridgeGap (bool bridgeGap) |
Sets the option to bridge gap or not. More... | |
void | SetByColor (bool byColor) |
Sets a Traverse loop by following face color or not. More... | |
void | SetEndEdge (bool endEdge) |
Sets a Traverse loop by using start edge/end edge or not. More... | |
void | SetExitLoop (bool isExitLoop) |
Sets the option to exit the current loop. More... | |
void | SetTolSetting (double tolSetting) |
Sets the chaining tolerance. More... | |
void | SetTraverseStartEndPoint (NXOpen::NXObject *candidate, const NXOpen::Point3d &pointCloseCursor, const std::vector< NXOpen::NXObject * > &selections) |
Set start and end points for traversal. More... | |
void | SwitchToPartinglineLayer () |
Make parting layer as the work layer. More... | |
double | TolSetting () |
Returns the chaining tolerance. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
The builder class for Traverse Loop component which assists you to select or traverse a string of adjacent curves or edges.
To create a new instance of this class, use NXOpen::Tooling::TraverseLoopCollection::CreateBuilder
Default values.
Property | Value |
---|---|
BridgeGap |
0 |
ByColor |
0 |
EndEdge |
0 |
TolSetting |
0.0254 |
Created in NX7.5.0.
void NXOpen::Tooling::TraverseLoopBuilder::ActAccept | ( | ) |
Accept current path.
Created in NX7.5.0.
License requirements : None
void NXOpen::Tooling::TraverseLoopBuilder::ActBack | ( | ) |
Traverse back action.
Created in NX7.5.0.
License requirements : None
void NXOpen::Tooling::TraverseLoopBuilder::ActClose | ( | ) |
Close current loop.
Created in NX7.5.0.
License requirements : None
void NXOpen::Tooling::TraverseLoopBuilder::ActCycle | ( | ) |
Cycle candidate path.
Created in NX7.5.0.
License requirements : None
void NXOpen::Tooling::TraverseLoopBuilder::ActEdgeSelection | ( | const std::vector< NXOpen::NXObject * > & | pTolSelObject, |
const std::vector< NXOpen::NXObject * > & | selections, | ||
const std::vector< NXOpen::NXObject * > & | deselections, | ||
const NXOpen::Point3d & | cpoint, | ||
bool | selectEndEdge | ||
) |
Start traverse after selecting edges or curve.
Created in NX7.5.0.
License requirements : None
pTolSelObject | Total selected objects. |
selections | Last selected objects. |
deselections | Last deselected objects. |
cpoint | Cursor point position when selecting one edge first time. |
selectEndEdge | Whether last selected object is the end edge. |
void NXOpen::Tooling::TraverseLoopBuilder::ActExit | ( | ) |
Exit current loop.
Created in NX7.5.0.
License requirements : None
bool NXOpen::Tooling::TraverseLoopBuilder::BridgeGap | ( | ) |
Returns the option to bridge gap or not.
Created in NX7.5.0.
License requirements : None
bool NXOpen::Tooling::TraverseLoopBuilder::ByColor | ( | ) |
Returns a Traverse loop by following face color or not.
Created in NX7.5.0.
License requirements : None
double NXOpen::Tooling::TraverseLoopBuilder::CheckGap | ( | const std::vector< NXOpen::NXObject * > & | selections, |
NXOpen::Point3d * | nearPoint | ||
) |
Calculate the gap between last selected objects and existing loop string, and find out the nearest end point.
selections | Last selected objects. |
nearPoint | End point of last selected object near to end point of existing loop string. |
bool NXOpen::Tooling::TraverseLoopBuilder::EndEdge | ( | ) |
Returns a Traverse loop by using start edge/end edge or not.
Created in NX7.5.0.
License requirements : None
bool NXOpen::Tooling::TraverseLoopBuilder::ExitLoop | ( | ) |
Returns the option to exit the current loop.
Created in NX7.5.0.
License requirements : None
void NXOpen::Tooling::TraverseLoopBuilder::MoveCurves | ( | const std::vector< NXOpen::NXObject * > & | pPartingLines | ) |
Move extract curves that are not parting lines to the invisible layer.
Created in NX7.5.0.
License requirements : None
pPartingLines | parting lines obtained by Traverse Loop which can be edges or curves. |
void NXOpen::Tooling::TraverseLoopBuilder::ResetTraverseData | ( | ) |
Reset traverse data after one loop closed.
Created in NX7.5.0.
License requirements : None
NXOpen::ScCollector* NXOpen::Tooling::TraverseLoopBuilder::SelectEdge | ( | ) |
Returns the selected edges and curves which will form the loop.
Created in NX7.5.0.
License requirements : None
void NXOpen::Tooling::TraverseLoopBuilder::SetBridgeGap | ( | bool | bridgeGap | ) |
Sets the option to bridge gap or not.
Created in NX7.5.0.
License requirements : None
bridgeGap | bridgegap |
void NXOpen::Tooling::TraverseLoopBuilder::SetByColor | ( | bool | byColor | ) |
Sets a Traverse loop by following face color or not.
Created in NX7.5.0.
License requirements : None
byColor | bycolor |
void NXOpen::Tooling::TraverseLoopBuilder::SetEndEdge | ( | bool | endEdge | ) |
Sets a Traverse loop by using start edge/end edge or not.
Created in NX7.5.0.
License requirements : None
endEdge | endedge |
void NXOpen::Tooling::TraverseLoopBuilder::SetExitLoop | ( | bool | isExitLoop | ) |
Sets the option to exit the current loop.
Created in NX7.5.0.
License requirements : None
isExitLoop | isexitloop |
void NXOpen::Tooling::TraverseLoopBuilder::SetTolSetting | ( | double | tolSetting | ) |
Sets the chaining tolerance.
Created in NX7.5.0.
License requirements : None
tolSetting | tolsetting |
void NXOpen::Tooling::TraverseLoopBuilder::SetTraverseStartEndPoint | ( | NXOpen::NXObject * | candidate, |
const NXOpen::Point3d & | pointCloseCursor, | ||
const std::vector< NXOpen::NXObject * > & | selections | ||
) |
Set start and end points for traversal.
Created in NX7.5.0.
License requirements : None
candidate | First selected object. |
pointCloseCursor | End point of selected object used to start traverse. |
selections | All selected objects to traverse. |
void NXOpen::Tooling::TraverseLoopBuilder::SwitchToPartinglineLayer | ( | ) |
Make parting layer as the work layer.
Created in NX7.5.0.
License requirements : None
double NXOpen::Tooling::TraverseLoopBuilder::TolSetting | ( | ) |
Returns the chaining tolerance.
Created in NX7.5.0.
License requirements : None