NX Open C++ Reference Guide
|
Creates a NXOpen::Tooling::CompDrawingBuilder
To obtain an instance of this class, refer to NXOpen::Tooling::ToolingManager
Created in NX8.0.0.
More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::Tooling::AssemblyDrawingBuilder * | CreateAssemblyDrawingBuilder () |
Creates assembly drawing builder. More... | |
NXOpen::Tooling::AutoDimensionBuilder * | CreateAutoDimensionBuilder () |
Creates auto dimension builder. More... | |
NXOpen::Tooling::CompDrawingBuilder * | CreateComponentDrawingBuilder () |
Creates create component drawing builder. More... | |
NXOpen::Tooling::DrawingSheetNameBuilder * | CreateDrawingSheetNameBuilder () |
Creates drawing sheet name builder. More... | |
NXOpen::Tooling::SectionLineCreationBuilder * | CreateSectionLineCreationBuilder () |
Creates section line creation builder. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Creates a NXOpen::Tooling::CompDrawingBuilder
To obtain an instance of this class, refer to NXOpen::Tooling::ToolingManager
Created in NX8.0.0.
iterator NXOpen::Tooling::ToolingDrawingCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::Tooling::AssemblyDrawingBuilder* NXOpen::Tooling::ToolingDrawingCollection::CreateAssemblyDrawingBuilder | ( | ) |
Creates assembly drawing builder.
NXOpen::Tooling::AutoDimensionBuilder* NXOpen::Tooling::ToolingDrawingCollection::CreateAutoDimensionBuilder | ( | ) |
Creates auto dimension builder.
NXOpen::Tooling::CompDrawingBuilder* NXOpen::Tooling::ToolingDrawingCollection::CreateComponentDrawingBuilder | ( | ) |
Creates create component drawing builder.
NXOpen::Tooling::DrawingSheetNameBuilder* NXOpen::Tooling::ToolingDrawingCollection::CreateDrawingSheetNameBuilder | ( | ) |
Creates drawing sheet name builder.
NXOpen::Tooling::SectionLineCreationBuilder* NXOpen::Tooling::ToolingDrawingCollection::CreateSectionLineCreationBuilder | ( | ) |
Creates section line creation builder.
iterator NXOpen::Tooling::ToolingDrawingCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
tag_t NXOpen::Tooling::ToolingDrawingCollection::Tag | ( | ) | const |
Returns the tag of this object.