NX Open C++ Reference Guide
|
Represents a Tooling::SpindleSliderBuilder to create a spindle slider
To create a new instance of this class, use NXOpen::Tooling::AutoDieCollection::CreateSpindleSliderBuilder
Created in NX10.0.2.
More...
Public Member Functions | |
void | DeleteSpindleSlider (const NXString &spindleSliderName) |
Deletes the spindle slider Created in NX10.0.2. More... | |
void | DeleteSpindleSlider (const char *spindleSliderName) |
Deletes the spindle slider Created in NX10.0.2. More... | |
NXOpen::SelectNXObjectList * | DriveBody () |
Returns the drive body Created in NX10.0.2. More... | |
NXOpen::Direction * | DriveVector () |
Returns the direction that drive body drives spindle slider Created in NX10.0.2. More... | |
void | SetDriveVector (NXOpen::Direction *driveVector) |
Sets the direction that drive body drives spindle slider Created in NX10.0.2. More... | |
void | SetSpindleSliderName (const NXString &spindleSliderName) |
Sets the spindle slider name Created in NX10.0.2. More... | |
void | SetSpindleSliderName (const char *spindleSliderName) |
Sets the spindle slider name Created in NX10.0.2. More... | |
void | SetSpindleSliderVector (NXOpen::Direction *spindleSliderVector) |
Sets the direction spindle slider move along Created in NX10.0.2. More... | |
NXOpen::SelectNXObjectList * | SpindleSliderBody () |
Returns the spindle slider body Created in NX10.0.2. More... | |
NXString | SpindleSliderName () |
Returns the spindle slider name Created in NX10.0.2. More... | |
NXOpen::Direction * | SpindleSliderVector () |
Returns the direction spindle slider move along Created in NX10.0.2. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Tooling::SpindleSliderBuilder to create a spindle slider
To create a new instance of this class, use NXOpen::Tooling::AutoDieCollection::CreateSpindleSliderBuilder
Created in NX10.0.2.
void NXOpen::Tooling::SpindleSliderBuilder::DeleteSpindleSlider | ( | const NXString & | spindleSliderName | ) |
Deletes the spindle slider
Created in NX10.0.2.
License requirements : nx_dievalidation ("DIE VALIDATION")
spindleSliderName | spindleslidername |
void NXOpen::Tooling::SpindleSliderBuilder::DeleteSpindleSlider | ( | const char * | spindleSliderName | ) |
Deletes the spindle slider
Created in NX10.0.2.
License requirements : nx_dievalidation ("DIE VALIDATION")
spindleSliderName | spindleslidername |
NXOpen::SelectNXObjectList* NXOpen::Tooling::SpindleSliderBuilder::DriveBody | ( | ) |
Returns the drive body
Created in NX10.0.2.
License requirements : None
NXOpen::Direction* NXOpen::Tooling::SpindleSliderBuilder::DriveVector | ( | ) |
Returns the direction that drive body drives spindle slider
Created in NX10.0.2.
License requirements : None
void NXOpen::Tooling::SpindleSliderBuilder::SetDriveVector | ( | NXOpen::Direction * | driveVector | ) |
Sets the direction that drive body drives spindle slider
Created in NX10.0.2.
License requirements : nx_dievalidation ("DIE VALIDATION")
driveVector | drivevector |
void NXOpen::Tooling::SpindleSliderBuilder::SetSpindleSliderName | ( | const NXString & | spindleSliderName | ) |
Sets the spindle slider name
Created in NX10.0.2.
License requirements : nx_dievalidation ("DIE VALIDATION")
spindleSliderName | spindleslidername |
void NXOpen::Tooling::SpindleSliderBuilder::SetSpindleSliderName | ( | const char * | spindleSliderName | ) |
Sets the spindle slider name
Created in NX10.0.2.
License requirements : nx_dievalidation ("DIE VALIDATION")
spindleSliderName | spindleslidername |
void NXOpen::Tooling::SpindleSliderBuilder::SetSpindleSliderVector | ( | NXOpen::Direction * | spindleSliderVector | ) |
Sets the direction spindle slider move along
Created in NX10.0.2.
License requirements : nx_dievalidation ("DIE VALIDATION")
spindleSliderVector | spindleslidervector |
NXOpen::SelectNXObjectList* NXOpen::Tooling::SpindleSliderBuilder::SpindleSliderBody | ( | ) |
Returns the spindle slider body
Created in NX10.0.2.
License requirements : None
NXString NXOpen::Tooling::SpindleSliderBuilder::SpindleSliderName | ( | ) |
Returns the spindle slider name
Created in NX10.0.2.
License requirements : None
NXOpen::Direction* NXOpen::Tooling::SpindleSliderBuilder::SpindleSliderVector | ( | ) |
Returns the direction spindle slider move along
Created in NX10.0.2.
License requirements : None