NX Open C++ Reference Guide
|
Represents a builder to be used to create specify circuit. More...
Public Member Functions | |
NXOpen::NXColor * | ChannelColor () |
Returns the circuit channel body color. More... | |
void | CheckStatus () |
Check whether cooling circuit is finished or not. More... | |
NXOpen::NXColor * | CircuitColor () |
Returns the circuit channel temperary body color. More... | |
NXOpen::Tooling::CoolingFittingData * | CreateCoolingFittingData () |
Creates the cooling fitting data object. More... | |
bool | CreateFittings () |
Returns the value which specifies whether to add fittings or not. More... | |
std::vector< double > | GetCircuitColor () |
Returns the circuit channel body color. More... | |
NXOpen::Tooling::CoolingFittingData * | GetCoolingFittingData () |
Gets the Cooling Fitting Data object. More... | |
void | GetOneCircuit (const std::vector< NXOpen::Body * > &channels) |
Gets intersect cooling list value. More... | |
void | InitializeCircuitSetData () |
Initializes the circuit set data. More... | |
NXOpen::SelectBodyList * | InletChannel () |
Returns the inlet channel. More... | |
bool | KeepCircuit () |
Returns the option whether to keep the circuit displayed body. More... | |
int | Layer () |
Returns the layer value for the selected channels. More... | |
NXOpen::SelectBody * | OutletChannel () |
Returns the outlet channel. More... | |
void | SetChannelColor (NXOpen::NXColor *channelColor) |
Sets the circuit channel body color. More... | |
void | SetCircuitColor (NXOpen::NXColor *circuitColor) |
Sets the circuit channel temperary body color. More... | |
void | SetCircuitColor (const std::vector< double > &circuitColor) |
Sets the circuit color. More... | |
void | SetCreateFittings (bool createFittings) |
Sets the value which specifies whether to add fittings or not. More... | |
void | SetKeepCircuit (bool keepCircuit) |
Sets the option whether to keep the circuit displayed body. More... | |
void | SetLayer (int layer) |
Sets the layer value for the selected channels. More... | |
void | SetUseSymbol (bool useSymbol) |
Sets the value which specifies whether to add real component or not. More... | |
bool | UseSymbol () |
Returns the value which specifies whether to add real component or not. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a builder to be used to create specify circuit.
To create a new instance of this class, use NXOpen::Tooling::SpecifyCircuitCollection::CreateBuilder
Default values.
Property | Value |
---|---|
CreateFittings |
1 |
KeepCircuit |
0 |
Layer |
251 |
UseSymbol |
1 |
Created in NX8.0.0.
NXOpen::NXColor* NXOpen::Tooling::SpecifyCircuitBuilder::ChannelColor | ( | ) |
Returns the circuit channel body color.
Created in NX10.0.0.
License requirements : None
void NXOpen::Tooling::SpecifyCircuitBuilder::CheckStatus | ( | ) |
Check whether cooling circuit is finished or not.
Created in NX8.0.0.
License requirements : ug_mold_design ("UG MOLD")
NXOpen::NXColor* NXOpen::Tooling::SpecifyCircuitBuilder::CircuitColor | ( | ) |
Returns the circuit channel temperary body color.
Created in NX8.0.1.
License requirements : None
NXOpen::Tooling::CoolingFittingData* NXOpen::Tooling::SpecifyCircuitBuilder::CreateCoolingFittingData | ( | ) |
Creates the cooling fitting data object.
bool NXOpen::Tooling::SpecifyCircuitBuilder::CreateFittings | ( | ) |
Returns the value which specifies whether to add fittings or not.
Created in NX11.0.0.
License requirements : None
std::vector<double> NXOpen::Tooling::SpecifyCircuitBuilder::GetCircuitColor | ( | ) |
Returns the circuit channel body color.
NXOpen::Tooling::CoolingFittingData* NXOpen::Tooling::SpecifyCircuitBuilder::GetCoolingFittingData | ( | ) |
Gets the Cooling Fitting Data object.
void NXOpen::Tooling::SpecifyCircuitBuilder::GetOneCircuit | ( | const std::vector< NXOpen::Body * > & | channels | ) |
Gets intersect cooling list value.
Created in NX8.0.0.
License requirements : ug_mold_design ("UG MOLD")
channels | the cooling body |
void NXOpen::Tooling::SpecifyCircuitBuilder::InitializeCircuitSetData | ( | ) |
Initializes the circuit set data.
Created in NX8.0.0.
License requirements : ug_mold_design ("UG MOLD")
NXOpen::SelectBodyList* NXOpen::Tooling::SpecifyCircuitBuilder::InletChannel | ( | ) |
Returns the inlet channel.
Created in NX8.0.0.
License requirements : None
bool NXOpen::Tooling::SpecifyCircuitBuilder::KeepCircuit | ( | ) |
Returns the option whether to keep the circuit displayed body.
Created in NX8.0.0.
License requirements : None
int NXOpen::Tooling::SpecifyCircuitBuilder::Layer | ( | ) |
Returns the layer value for the selected channels.
Created in NX8.0.0.
License requirements : None
NXOpen::SelectBody* NXOpen::Tooling::SpecifyCircuitBuilder::OutletChannel | ( | ) |
Returns the outlet channel.
Created in NX8.0.0.
License requirements : None
void NXOpen::Tooling::SpecifyCircuitBuilder::SetChannelColor | ( | NXOpen::NXColor * | channelColor | ) |
Sets the circuit channel body color.
Created in NX10.0.0.
License requirements : ug_mold_design ("UG MOLD")
channelColor | channelcolor |
void NXOpen::Tooling::SpecifyCircuitBuilder::SetCircuitColor | ( | NXOpen::NXColor * | circuitColor | ) |
Sets the circuit channel temperary body color.
Created in NX8.0.1.
License requirements : ug_mold_design ("UG MOLD")
circuitColor | circuitcolor |
void NXOpen::Tooling::SpecifyCircuitBuilder::SetCircuitColor | ( | const std::vector< double > & | circuitColor | ) |
Sets the circuit color.
Created in NX8.0.0.
License requirements : ug_mold_design ("UG MOLD")
circuitColor | Array of 3 RGB values, each between 0 and 1 |
void NXOpen::Tooling::SpecifyCircuitBuilder::SetCreateFittings | ( | bool | createFittings | ) |
Sets the value which specifies whether to add fittings or not.
Created in NX11.0.0.
License requirements : ug_mold_design ("UG MOLD")
createFittings | createfittings |
void NXOpen::Tooling::SpecifyCircuitBuilder::SetKeepCircuit | ( | bool | keepCircuit | ) |
Sets the option whether to keep the circuit displayed body.
Created in NX8.0.0.
License requirements : ug_mold_design ("UG MOLD")
keepCircuit | keepcircuit |
void NXOpen::Tooling::SpecifyCircuitBuilder::SetLayer | ( | int | layer | ) |
Sets the layer value for the selected channels.
Created in NX8.0.0.
License requirements : ug_mold_design ("UG MOLD")
layer | layer |
void NXOpen::Tooling::SpecifyCircuitBuilder::SetUseSymbol | ( | bool | useSymbol | ) |
Sets the value which specifies whether to add real component or not.
Created in NX10.0.0.
License requirements : ug_mold_design ("UG MOLD")
useSymbol | usesymbol |
bool NXOpen::Tooling::SpecifyCircuitBuilder::UseSymbol | ( | ) |
Returns the value which specifies whether to add real component or not.
Created in NX10.0.0.
License requirements : None