NX Open C++ Reference Guide
|
Smart Screw Update of MW, PDW and EDW. More...
Public Types | |
enum | ParentOption { ParentOptionNoParent } |
Specify the parent node. More... | |
enum | Types { TypesUpdateSmartScrew, TypesCopyPartFamilyPart, TypesDeletePartFamilyPart } |
Specify the operation type. More... | |
Public Member Functions | |
NXOpen::Tooling::SmartScrewUpdateBuilder::ParentOption | ParentNode () |
Returns the parent node Created in NX11.0.0. More... | |
void | SetParentNode (NXOpen::Tooling::SmartScrewUpdateBuilder::ParentOption parentNode) |
Sets the parent node Created in NX11.0.0. More... | |
void | SetType (NXOpen::Tooling::SmartScrewUpdateBuilder::Types type) |
Sets the operation type of Tooling Part Family Part Tool. More... | |
NXOpen::Tooling::SmartScrewUpdateBuilder::Types | Type () |
Returns the operation type of Tooling Part Family Part Tool. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Smart Screw Update of MW, PDW and EDW.
No entity is returned.
To create a new instance of this class, use NXOpen::Tooling::ProgressiveDieManager::CreateSmartScrewUpdateBuilder
Created in NX11.0.0.
NXOpen::Tooling::SmartScrewUpdateBuilder::ParentOption NXOpen::Tooling::SmartScrewUpdateBuilder::ParentNode | ( | ) |
Returns the parent node
Created in NX11.0.0.
License requirements : None
void NXOpen::Tooling::SmartScrewUpdateBuilder::SetParentNode | ( | NXOpen::Tooling::SmartScrewUpdateBuilder::ParentOption | parentNode | ) |
Sets the parent node
Created in NX11.0.0.
License requirements : ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
parentNode | parentnode |
void NXOpen::Tooling::SmartScrewUpdateBuilder::SetType | ( | NXOpen::Tooling::SmartScrewUpdateBuilder::Types | type | ) |
Sets the operation type of Tooling Part Family Part Tool.
Created in NX10.0.0.
License requirements : ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
type | type |
NXOpen::Tooling::SmartScrewUpdateBuilder::Types NXOpen::Tooling::SmartScrewUpdateBuilder::Type | ( | ) |
Returns the operation type of Tooling Part Family Part Tool.
Created in NX11.0.0.
License requirements : None