NX Open C++ Reference Guide
|
Imports results for motor selection from SIZER drive design based on the sizing, configuration, and selection of drive components. More...
Public Types | |
enum | PositionMode { PositionModeInferredOnly, PositionModeAbsoluteOrigin, PositionModeSelectOrigin, PositionModeByConstraints, PositionModeMove } |
Represents the position mode. More... | |
Public Member Functions | |
NXOpen::Mechatronics::LogicObject * | CreateMcdLogical (const NXString &referenceDesignator) |
Creates logical node in system navigator. More... | |
NXOpen::Mechatronics::LogicObject * | CreateMcdLogical (const char *referenceDesignator) |
Creates logical node in system navigator. More... | |
void | EditMcdLogical (NXOpen::Mechatronics::LogicObject *logicalNode, const std::vector< NXOpen::Assemblies::Component * > &newPartOccs, const std::vector< NXOpen::Mechatronics::LogicObjectBuilder::ParameterData > ¶meterData) |
Edits logical node in system navigator. More... | |
NXOpen::BasePart * | GenerateMotorModel (const NXString &motorType) |
Generates motor 3D model. More... | |
NXOpen::BasePart * | GenerateMotorModel (const char *motorType) |
Generates motor 3D model. More... | |
NXString | InputFile () |
Returns the input *.mdex file, which is imported from SIZER. More... | |
NXOpen::Tooling::SIZERImportBuilder::PositionMode | PositionMethod () |
Returns the position method, which is used in adding to assembly. More... | |
void | SetInputFile (const NXString &filename) |
Sets the input *.mdex file, which is imported from SIZER. More... | |
void | SetInputFile (const char *filename) |
Sets the input *.mdex file, which is imported from SIZER. More... | |
void | SetPositionMethod (NXOpen::Tooling::SIZERImportBuilder::PositionMode positionMethod) |
Sets the position method, which is used in adding to assembly. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Imports results for motor selection from SIZER drive design based on the sizing, configuration, and selection of drive components.
To create a new instance of this class, use NXOpen::Tooling::SIZERCollection::CreateImportBuilder
Created in NX7.5.0.
NXOpen::Mechatronics::LogicObject* NXOpen::Tooling::SIZERImportBuilder::CreateMcdLogical | ( | const NXString & | referenceDesignator | ) |
Creates logical node in system navigator.
referenceDesignator | Multiple Reference Designator |
NXOpen::Mechatronics::LogicObject* NXOpen::Tooling::SIZERImportBuilder::CreateMcdLogical | ( | const char * | referenceDesignator | ) |
Creates logical node in system navigator.
referenceDesignator | Multiple Reference Designator |
void NXOpen::Tooling::SIZERImportBuilder::EditMcdLogical | ( | NXOpen::Mechatronics::LogicObject * | logicalNode, |
const std::vector< NXOpen::Assemblies::Component * > & | newPartOccs, | ||
const std::vector< NXOpen::Mechatronics::LogicObjectBuilder::ParameterData > & | parameterData | ||
) |
Edits logical node in system navigator.
Created in NX9.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
logicalNode | Logical Object Tag |
newPartOccs | New Components Array |
parameterData | Parameter Data Array |
NXOpen::BasePart* NXOpen::Tooling::SIZERImportBuilder::GenerateMotorModel | ( | const NXString & | motorType | ) |
Generates motor 3D model.
motorType | Motor Type |
NXOpen::BasePart* NXOpen::Tooling::SIZERImportBuilder::GenerateMotorModel | ( | const char * | motorType | ) |
Generates motor 3D model.
motorType | Motor Type |
NXString NXOpen::Tooling::SIZERImportBuilder::InputFile | ( | ) |
Returns the input *.mdex file, which is imported from SIZER.
Created in NX7.5.0.
License requirements : None
NXOpen::Tooling::SIZERImportBuilder::PositionMode NXOpen::Tooling::SIZERImportBuilder::PositionMethod | ( | ) |
Returns the position method, which is used in adding to assembly.
Created in NX7.5.0.
License requirements : None
void NXOpen::Tooling::SIZERImportBuilder::SetInputFile | ( | const NXString & | filename | ) |
Sets the input *.mdex file, which is imported from SIZER.
Created in NX7.5.0.
License requirements : None
filename | filename |
void NXOpen::Tooling::SIZERImportBuilder::SetInputFile | ( | const char * | filename | ) |
Sets the input *.mdex file, which is imported from SIZER.
Created in NX7.5.0.
License requirements : None
filename | filename |
void NXOpen::Tooling::SIZERImportBuilder::SetPositionMethod | ( | NXOpen::Tooling::SIZERImportBuilder::PositionMode | positionMethod | ) |
Sets the position method, which is used in adding to assembly.
Created in NX7.5.0.
License requirements : None
positionMethod | positionmethod |