NX Open C++ Reference Guide
|
Exports input parameters for motor selection to SIZER drive design to support the sizing, configuration, and selection of drive components. More...
Classes | |
struct | MCDMechanicalData |
Defines the mechanical data in MCD mode. More... | |
struct | MechanicalData |
Defines the mechanical data in Motion mode. More... | |
Public Types | |
enum | RunMode { RunModeNone, RunModeMotion, RunModeMcd } |
Represents the run mode. More... | |
Public Member Functions | |
void | GetMcdMechanicalData (std::vector< NXOpen::Tooling::SIZERExportBuilder::MCDMechanicalData > &mechanicalData) |
Gets all groups of mechanical data in MCD mode. More... | |
void | GetMechanicalData (std::vector< NXOpen::Tooling::SIZERExportBuilder::MechanicalData > &mechanicalData) |
Gets all groups of mechanical data in Motion mode. More... | |
NXOpen::Tooling::SIZERExportBuilder::RunMode | GetRunMode () |
Gets the run mode. More... | |
NXString | OutputFile () |
Returns the output *.mdix file, which is exported to SIZER. More... | |
void | ProcessMcdSimulationData (double startTime, double endTime) |
Processes the simulation data in MCD mode. More... | |
void | SetMcdMechanicalData (const std::vector< NXOpen::Tooling::SIZERExportBuilder::MCDMechanicalData > &mechanicalData) |
Sets all groups of mechanical data in MCD mode. More... | |
void | SetMechanicalData (const std::vector< NXOpen::Tooling::SIZERExportBuilder::MechanicalData > &mechanicalData) |
Sets all groups of mechanical data in Motion mode. More... | |
void | SetOutputFile (const NXString &outputFile) |
Sets the output *.mdix file, which is exported to SIZER. More... | |
void | SetOutputFile (const char *outputFile) |
Sets the output *.mdix file, which is exported to SIZER. More... | |
void | SetRunMode (NXOpen::Tooling::SIZERExportBuilder::RunMode runMode) |
Sets the run mode. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Exports input parameters for motor selection to SIZER drive design to support the sizing, configuration, and selection of drive components.
To create a new instance of this class, use NXOpen::Tooling::SIZERCollection::CreateExportBuilder
Created in NX7.5.0.
void NXOpen::Tooling::SIZERExportBuilder::GetMcdMechanicalData | ( | std::vector< NXOpen::Tooling::SIZERExportBuilder::MCDMechanicalData > & | mechanicalData | ) |
Gets all groups of mechanical data in MCD mode.
Created in NX9.0.0.
License requirements : None
mechanicalData | Array of mechanical data |
void NXOpen::Tooling::SIZERExportBuilder::GetMechanicalData | ( | std::vector< NXOpen::Tooling::SIZERExportBuilder::MechanicalData > & | mechanicalData | ) |
Gets all groups of mechanical data in Motion mode.
Created in NX7.5.0.
License requirements : None
mechanicalData | Array of mechanical data |
NXOpen::Tooling::SIZERExportBuilder::RunMode NXOpen::Tooling::SIZERExportBuilder::GetRunMode | ( | ) |
Gets the run mode.
NXString NXOpen::Tooling::SIZERExportBuilder::OutputFile | ( | ) |
Returns the output *.mdix file, which is exported to SIZER.
Created in NX7.5.0.
License requirements : None
void NXOpen::Tooling::SIZERExportBuilder::ProcessMcdSimulationData | ( | double | startTime, |
double | endTime | ||
) |
Processes the simulation data in MCD mode.
Created in NX9.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
startTime | Start Time of simulation |
endTime | End Time of simulation |
void NXOpen::Tooling::SIZERExportBuilder::SetMcdMechanicalData | ( | const std::vector< NXOpen::Tooling::SIZERExportBuilder::MCDMechanicalData > & | mechanicalData | ) |
Sets all groups of mechanical data in MCD mode.
Created in NX9.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
mechanicalData | Array of mechanical data |
void NXOpen::Tooling::SIZERExportBuilder::SetMechanicalData | ( | const std::vector< NXOpen::Tooling::SIZERExportBuilder::MechanicalData > & | mechanicalData | ) |
Sets all groups of mechanical data in Motion mode.
Created in NX7.5.0.
License requirements : mechanisms ("MECHANISMS")
mechanicalData | Array of mechanical data |
void NXOpen::Tooling::SIZERExportBuilder::SetOutputFile | ( | const NXString & | outputFile | ) |
Sets the output *.mdix file, which is exported to SIZER.
Created in NX7.5.0.
License requirements : mechanisms ("MECHANISMS") OR nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
outputFile | outputfile |
void NXOpen::Tooling::SIZERExportBuilder::SetOutputFile | ( | const char * | outputFile | ) |
Sets the output *.mdix file, which is exported to SIZER.
Created in NX7.5.0.
License requirements : mechanisms ("MECHANISMS") OR nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
outputFile | outputfile |
void NXOpen::Tooling::SIZERExportBuilder::SetRunMode | ( | NXOpen::Tooling::SIZERExportBuilder::RunMode | runMode | ) |
Sets the run mode.
Created in NX9.0.0.
License requirements : mechanisms ("MECHANISMS") OR nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
runMode | Run mode |