NX Open C++ Reference Guide
|
This is a seed block of set list. More...
Public Member Functions | |
bool | RoughOffset () |
Returns the rough offset Created in NX10.0.0. More... | |
void | SetRoughOffset (bool roughOffset) |
Sets the rough offset Created in NX10.0.0. More... | |
NXOpen::ScCollector * | SlugHoleProfile () |
Returns the slug hole profile Created in NX10.0.0. More... | |
NXOpen::Expression * | SlugHoleProfileOffset () |
Returns the slug hole profile offset Created in NX10.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This is a seed block of set list.
To create a new instance of this class, use NXOpen::Tooling::ProgressiveDieManager::CreateShimInnerProfileSetBuilder
Default values.
Property | Value |
---|---|
RoughOffset |
0 |
Created in NX10.0.0.
bool NXOpen::Tooling::ShimInnerProfileSetBuilder::RoughOffset | ( | ) |
Returns the rough offset
Created in NX10.0.0.
License requirements : None
void NXOpen::Tooling::ShimInnerProfileSetBuilder::SetRoughOffset | ( | bool | roughOffset | ) |
Sets the rough offset
Created in NX10.0.0.
License requirements : prog_die_wizard ("UG/Progressive Die Wizard")
roughOffset | roughoffset |
NXOpen::ScCollector* NXOpen::Tooling::ShimInnerProfileSetBuilder::SlugHoleProfile | ( | ) |
Returns the slug hole profile
Created in NX10.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Tooling::ShimInnerProfileSetBuilder::SlugHoleProfileOffset | ( | ) |
Returns the slug hole profile offset
Created in NX10.0.0.
License requirements : None