NX Open C++ Reference Guide
|
Stamping Die LS-Dyna integration draw geometry preprare builder. More...
Public Member Functions | |
bool | AutoPositionOption () |
Returns the automatic position for punch, die and binder. More... | |
double | BinderPosition () |
Returns the distance value to move binder. More... | |
NXOpen::SelectBody * | BinderSheet () |
Returns the binder sheet. More... | |
NXOpen::Section * | BlankCurve () |
Returns the blank curve. More... | |
NXOpen::Tooling::LsdynaGeometryPreparationBuilder::BlankOption | BlankOptionType () |
Returns the blank option. More... | |
NXOpen::Tooling::LsdynaGeometryPreparationBuilder::BlankPosition | BlankPositionType () |
Returns the blank position type. More... | |
double | BlankPositionValue () |
Returns the distance value to move blank. More... | |
NXOpen::SelectBody * | BlankSheet () |
Returns the blank sheet. More... | |
double | BlankThickness () |
Returns the blank thickness. More... | |
double | ContactOffset () |
Returns the contact offset. More... | |
NXOpen::Tooling::LsdynaGeometryPreparationBuilder::ContactType | ContactTypeOption () |
Returns the contact type. More... | |
double | DiePosition () |
Returns the distance value to move die. More... | |
NXOpen::SelectBody * | DieSheet () |
Returns the die sheet. More... | |
NXOpen::SelectCurveList * | DrawBeadCurves () |
Returns the draw bead profiles. More... | |
NXOpen::Tooling::LsdynaGeometryPreparationBuilder::DrawBeadType | DrawBeadTypeOption () |
Returns the draw bead type. More... | |
NXOpen::Tooling::LsdynaGeometryPreparationBuilder::DrawType | DrawTypeOption () |
Returns the draw type. More... | |
void | ExecuteMovePosition () |
Move the position of die, punch and binder, according to Tooling::LsdynaGeometryPreparationBuilder::DiePosition , Tooling::LsdynaGeometryPreparationBuilder::PunchPosition , Tooling::LsdynaGeometryPreparationBuilder::BinderPosition settings. More... | |
void | ExecuteRestorePosition () |
Restore the position of die, punch and binder. More... | |
double | Friction () |
Returns the friction. More... | |
void | GetPercentageForceArray (std::vector< double > &doublePercentageForceArray) |
Gets the percentage of force. More... | |
NXString | MaterialName () |
Returns the material name. More... | |
NXOpen::Tooling::LsdynaGeometryPreparationBuilder::MaterialType | MaterialTypeOption () |
Returns the material type. More... | |
double | NormalForce () |
Returns the normal force. More... | |
double | PercentageForce () |
Returns the percentage of force. More... | |
double | ProcessBinder () |
Returns the value of binder process. More... | |
bool | ProcessBinderOption () |
Returns the option of binder process. More... | |
NXOpen::Tooling::LsdynaGeometryPreparationBuilder::ProcessActionBinder | ProcessBinderType () |
Returns the type of binder process. More... | |
double | ProcessDie () |
Returns the value of die process. More... | |
bool | ProcessDieOption () |
Returns the option of die process. More... | |
NXOpen::Tooling::LsdynaGeometryPreparationBuilder::ProcessActionDie | ProcessDieType () |
Returns the type of die process. More... | |
double | ProcessPunch () |
Returns the value of punch process. More... | |
bool | ProcessPunchOption () |
Returns the option of punch process. More... | |
NXOpen::Tooling::LsdynaGeometryPreparationBuilder::ProcessActionPunch | ProcessPunchType () |
Returns the type of punch process. More... | |
NXOpen::Tooling::LsdynaGeometryPreparationBuilder::ProcessType | ProcessTypeOption () |
Returns the process type. More... | |
double | PunchPosition () |
Returns the distance value to move punch. More... | |
NXOpen::SelectBody * | PunchSheet () |
Returns the punch sheet. More... | |
NXOpen::Expression * | RestrainForce () |
Returns the expression of restraining force. More... | |
void | SetAutoPositionOption (bool toggleAutoPosition) |
Sets the automatic position for punch, die and binder. More... | |
void | SetBinderPosition (double doubleBinderPosition) |
Sets the distance value to move binder. More... | |
void | SetBlankOptionType (NXOpen::Tooling::LsdynaGeometryPreparationBuilder::BlankOption enumBlankOption) |
Sets the blank option. More... | |
void | SetBlankPositionType (NXOpen::Tooling::LsdynaGeometryPreparationBuilder::BlankPosition enumBlankPosition) |
Sets the blank position type. More... | |
void | SetBlankPositionValue (double doubleBlankPosition) |
Sets the distance value to move blank. More... | |
void | SetBlankThickness (double doubleBlankThickness) |
Sets the blank thickness. More... | |
void | SetContactOffset (double doubleContactOffset) |
Sets the contact offset. More... | |
void | SetContactTypeOption (NXOpen::Tooling::LsdynaGeometryPreparationBuilder::ContactType enumContactType) |
Sets the contact type. More... | |
void | SetDiePosition (double doubleDiePosition) |
Sets the distance value to move die. More... | |
void | SetDrawBeadCurves (const std::vector< NXOpen::Curve * > &drawBeadCurves) |
Sets the draw bead curves. More... | |
void | SetDrawBeadTypeOption (NXOpen::Tooling::LsdynaGeometryPreparationBuilder::DrawBeadType enumDrawBeadType) |
Sets the draw bead type. More... | |
void | SetDrawTypeOption (NXOpen::Tooling::LsdynaGeometryPreparationBuilder::DrawType enumDrawType) |
Sets the draw type. More... | |
void | SetFriction (double doubleFriction) |
Sets the friction. More... | |
void | SetMaterialName (const NXString &materialName) |
Sets the material name. More... | |
void | SetMaterialName (const char *materialName) |
Sets the material name. More... | |
void | SetMaterialTypeOption (NXOpen::Tooling::LsdynaGeometryPreparationBuilder::MaterialType enumMaterialType) |
Sets the material type. More... | |
void | SetNormalForce (double normalForce) |
Sets the normal force. More... | |
void | SetPercentageForce (double doublePercentageForce) |
Sets the percentage of force. More... | |
void | SetPercentageForceArray (const std::vector< double > &doublePercentageForceArray) |
Sets the percentage of force. More... | |
void | SetProcessBinder (double doubleProcessBinder) |
Sets the value of binder process. More... | |
void | SetProcessBinderOption (bool toggleProcessBinder) |
Sets the option of binder process. More... | |
void | SetProcessBinderType (NXOpen::Tooling::LsdynaGeometryPreparationBuilder::ProcessActionBinder enumProcessBinder) |
Sets the type of binder process. More... | |
void | SetProcessDie (double doubleProcessDie) |
Sets the value of die process. More... | |
void | SetProcessDieOption (bool toggleProcessDie) |
Sets the option of die process. More... | |
void | SetProcessDieType (NXOpen::Tooling::LsdynaGeometryPreparationBuilder::ProcessActionDie enumProcessDie) |
Sets the type of die process. More... | |
void | SetProcessPunch (double doubleProcessPunch) |
Sets the value of punch process. More... | |
void | SetProcessPunchOption (bool toggleProcessPunch) |
Sets the option of punch process. More... | |
void | SetProcessPunchType (NXOpen::Tooling::LsdynaGeometryPreparationBuilder::ProcessActionPunch enumProcessPunch) |
Sets the type of punch process. More... | |
void | SetProcessTypeOption (NXOpen::Tooling::LsdynaGeometryPreparationBuilder::ProcessType enumProcessType) |
Sets the process type. More... | |
void | SetPunchPosition (double doublePunchPosition) |
Sets the distance value to move punch. More... | |
void | SetTargetBinderType (NXOpen::Tooling::LsdynaGeometryPreparationBuilder::TargetBinder enumTargetBinder) |
Sets the type of binder target. More... | |
void | SetTargetDieType (NXOpen::Tooling::LsdynaGeometryPreparationBuilder::TargetDie enumTargetDie) |
Sets the type of die target. More... | |
void | SetTargetPunchType (NXOpen::Tooling::LsdynaGeometryPreparationBuilder::TargetPunch enumTargetPunch) |
Sets the type of punch target. More... | |
void | SetTensileStrength (double doubleTensileStrength) |
Sets the restraining force. More... | |
NXOpen::Tooling::LsdynaGeometryPreparationBuilder::TargetBinder | TargetBinderType () |
Returns the type of binder target. More... | |
NXOpen::Tooling::LsdynaGeometryPreparationBuilder::TargetDie | TargetDieType () |
Returns the type of die target. More... | |
NXOpen::Tooling::LsdynaGeometryPreparationBuilder::TargetPunch | TargetPunchType () |
Returns the type of punch target. More... | |
double | TensileStrength () |
Returns the restraining force. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Stamping Die LS-Dyna integration draw geometry preprare builder.
To create a new instance of this class, use NXOpen::Tooling::AutoDieCollection::CreateLsdynaGeometryPreparationBuilder
Default values.
Property | Value |
---|---|
AutoPositionOption |
0 |
BinderPosition |
0 |
BlankOptionType |
Sheet |
BlankPositionType |
AboveBinder |
BlankPositionValue |
0 |
BlankThickness |
0 |
ContactOffset |
0 |
ContactTypeOption |
FormingOneWaySurfaceToSurface |
DiePosition |
0 |
DrawBeadTypeOption |
Round |
DrawTypeOption |
SingleDraw |
Friction |
0.15 |
NormalForce |
0 |
PercentageForce |
50 |
ProcessBinder |
0 |
ProcessBinderOption |
0 |
ProcessBinderType |
Stationary |
ProcessDie |
0 |
ProcessDieOption |
0 |
ProcessDieType |
Stationary |
ProcessPunch |
0 |
ProcessPunchOption |
0 |
ProcessPunchType |
Stationary |
ProcessTypeOption |
Closing |
PunchPosition |
0 |
RestrainForce.Value |
356.5 (millimeters part), 356.5 (inches part) |
TargetBinderType |
Punch |
TargetDieType |
Punch |
TargetPunchType |
Punch |
TensileStrength |
0 |
Created in NX9.0.0.
the enum of contact type.
the enum of process action binder type.
the enum of process action die type.
the enum of process action punch type.
bool NXOpen::Tooling::LsdynaGeometryPreparationBuilder::AutoPositionOption | ( | ) |
Returns the automatic position for punch, die and binder.
Created in NX9.0.0.
License requirements : None
double NXOpen::Tooling::LsdynaGeometryPreparationBuilder::BinderPosition | ( | ) |
Returns the distance value to move binder.
Created in NX9.0.0.
License requirements : None
NXOpen::SelectBody* NXOpen::Tooling::LsdynaGeometryPreparationBuilder::BinderSheet | ( | ) |
Returns the binder sheet.
Created in NX9.0.0.
License requirements : None
NXOpen::Section* NXOpen::Tooling::LsdynaGeometryPreparationBuilder::BlankCurve | ( | ) |
Returns the blank curve.
Created in NX9.0.0.
License requirements : None
NXOpen::Tooling::LsdynaGeometryPreparationBuilder::BlankOption NXOpen::Tooling::LsdynaGeometryPreparationBuilder::BlankOptionType | ( | ) |
Returns the blank option.
Created in NX9.0.0.
License requirements : None
NXOpen::Tooling::LsdynaGeometryPreparationBuilder::BlankPosition NXOpen::Tooling::LsdynaGeometryPreparationBuilder::BlankPositionType | ( | ) |
Returns the blank position type.
Created in NX9.0.0.
License requirements : None
double NXOpen::Tooling::LsdynaGeometryPreparationBuilder::BlankPositionValue | ( | ) |
Returns the distance value to move blank.
Created in NX9.0.0.
License requirements : None
NXOpen::SelectBody* NXOpen::Tooling::LsdynaGeometryPreparationBuilder::BlankSheet | ( | ) |
Returns the blank sheet.
Created in NX9.0.0.
License requirements : None
double NXOpen::Tooling::LsdynaGeometryPreparationBuilder::BlankThickness | ( | ) |
Returns the blank thickness.
Created in NX9.0.0.
License requirements : None
double NXOpen::Tooling::LsdynaGeometryPreparationBuilder::ContactOffset | ( | ) |
Returns the contact offset.
Created in NX9.0.0.
License requirements : None
NXOpen::Tooling::LsdynaGeometryPreparationBuilder::ContactType NXOpen::Tooling::LsdynaGeometryPreparationBuilder::ContactTypeOption | ( | ) |
Returns the contact type.
Created in NX9.0.0.
License requirements : None
double NXOpen::Tooling::LsdynaGeometryPreparationBuilder::DiePosition | ( | ) |
Returns the distance value to move die.
Created in NX9.0.0.
License requirements : None
NXOpen::SelectBody* NXOpen::Tooling::LsdynaGeometryPreparationBuilder::DieSheet | ( | ) |
Returns the die sheet.
Created in NX9.0.0.
License requirements : None
NXOpen::SelectCurveList* NXOpen::Tooling::LsdynaGeometryPreparationBuilder::DrawBeadCurves | ( | ) |
Returns the draw bead profiles.
Created in NX9.0.0.
License requirements : None
NXOpen::Tooling::LsdynaGeometryPreparationBuilder::DrawBeadType NXOpen::Tooling::LsdynaGeometryPreparationBuilder::DrawBeadTypeOption | ( | ) |
Returns the draw bead type.
Created in NX9.0.0.
License requirements : None
NXOpen::Tooling::LsdynaGeometryPreparationBuilder::DrawType NXOpen::Tooling::LsdynaGeometryPreparationBuilder::DrawTypeOption | ( | ) |
Returns the draw type.
Created in NX9.0.0.
License requirements : None
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::ExecuteMovePosition | ( | ) |
Move the position of die, punch and binder, according to Tooling::LsdynaGeometryPreparationBuilder::DiePosition , Tooling::LsdynaGeometryPreparationBuilder::PunchPosition , Tooling::LsdynaGeometryPreparationBuilder::BinderPosition settings.
Created in NX9.0.0.
License requirements : None
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::ExecuteRestorePosition | ( | ) |
Restore the position of die, punch and binder.
Created in NX9.0.0.
License requirements : None
double NXOpen::Tooling::LsdynaGeometryPreparationBuilder::Friction | ( | ) |
Returns the friction.
Created in NX9.0.0.
License requirements : None
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::GetPercentageForceArray | ( | std::vector< double > & | doublePercentageForceArray | ) |
Gets the percentage of force.
Created in NX9.0.0.
License requirements : None
doublePercentageForceArray | doublepercentageforcearray |
NXString NXOpen::Tooling::LsdynaGeometryPreparationBuilder::MaterialName | ( | ) |
Returns the material name.
Created in NX9.0.0.
License requirements : None
NXOpen::Tooling::LsdynaGeometryPreparationBuilder::MaterialType NXOpen::Tooling::LsdynaGeometryPreparationBuilder::MaterialTypeOption | ( | ) |
Returns the material type.
Created in NX9.0.0.
License requirements : None
double NXOpen::Tooling::LsdynaGeometryPreparationBuilder::NormalForce | ( | ) |
Returns the normal force.
Created in NX9.0.0.
License requirements : None
double NXOpen::Tooling::LsdynaGeometryPreparationBuilder::PercentageForce | ( | ) |
Returns the percentage of force.
Created in NX9.0.0.
License requirements : None
double NXOpen::Tooling::LsdynaGeometryPreparationBuilder::ProcessBinder | ( | ) |
Returns the value of binder process.
Created in NX9.0.0.
License requirements : None
bool NXOpen::Tooling::LsdynaGeometryPreparationBuilder::ProcessBinderOption | ( | ) |
Returns the option of binder process.
Created in NX9.0.0.
License requirements : None
NXOpen::Tooling::LsdynaGeometryPreparationBuilder::ProcessActionBinder NXOpen::Tooling::LsdynaGeometryPreparationBuilder::ProcessBinderType | ( | ) |
Returns the type of binder process.
Created in NX9.0.0.
License requirements : None
double NXOpen::Tooling::LsdynaGeometryPreparationBuilder::ProcessDie | ( | ) |
Returns the value of die process.
Created in NX9.0.0.
License requirements : None
bool NXOpen::Tooling::LsdynaGeometryPreparationBuilder::ProcessDieOption | ( | ) |
Returns the option of die process.
Created in NX9.0.0.
License requirements : None
NXOpen::Tooling::LsdynaGeometryPreparationBuilder::ProcessActionDie NXOpen::Tooling::LsdynaGeometryPreparationBuilder::ProcessDieType | ( | ) |
Returns the type of die process.
Created in NX9.0.0.
License requirements : None
double NXOpen::Tooling::LsdynaGeometryPreparationBuilder::ProcessPunch | ( | ) |
Returns the value of punch process.
Created in NX9.0.0.
License requirements : None
bool NXOpen::Tooling::LsdynaGeometryPreparationBuilder::ProcessPunchOption | ( | ) |
Returns the option of punch process.
Created in NX9.0.0.
License requirements : None
NXOpen::Tooling::LsdynaGeometryPreparationBuilder::ProcessActionPunch NXOpen::Tooling::LsdynaGeometryPreparationBuilder::ProcessPunchType | ( | ) |
Returns the type of punch process.
Created in NX9.0.0.
License requirements : None
NXOpen::Tooling::LsdynaGeometryPreparationBuilder::ProcessType NXOpen::Tooling::LsdynaGeometryPreparationBuilder::ProcessTypeOption | ( | ) |
Returns the process type.
Created in NX9.0.0.
License requirements : None
double NXOpen::Tooling::LsdynaGeometryPreparationBuilder::PunchPosition | ( | ) |
Returns the distance value to move punch.
Created in NX9.0.0.
License requirements : None
NXOpen::SelectBody* NXOpen::Tooling::LsdynaGeometryPreparationBuilder::PunchSheet | ( | ) |
Returns the punch sheet.
Created in NX9.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Tooling::LsdynaGeometryPreparationBuilder::RestrainForce | ( | ) |
Returns the expression of restraining force.
Created in NX9.0.0.
License requirements : None
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::SetAutoPositionOption | ( | bool | toggleAutoPosition | ) |
Sets the automatic position for punch, die and binder.
Created in NX9.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
toggleAutoPosition | toggleautoposition |
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::SetBinderPosition | ( | double | doubleBinderPosition | ) |
Sets the distance value to move binder.
Created in NX9.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
doubleBinderPosition | doublebinderposition |
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::SetBlankOptionType | ( | NXOpen::Tooling::LsdynaGeometryPreparationBuilder::BlankOption | enumBlankOption | ) |
Sets the blank option.
Created in NX9.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
enumBlankOption | enumblankoption |
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::SetBlankPositionType | ( | NXOpen::Tooling::LsdynaGeometryPreparationBuilder::BlankPosition | enumBlankPosition | ) |
Sets the blank position type.
Created in NX9.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
enumBlankPosition | enumblankposition |
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::SetBlankPositionValue | ( | double | doubleBlankPosition | ) |
Sets the distance value to move blank.
Created in NX9.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
doubleBlankPosition | doubleblankposition |
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::SetBlankThickness | ( | double | doubleBlankThickness | ) |
Sets the blank thickness.
Created in NX9.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
doubleBlankThickness | doubleblankthickness |
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::SetContactOffset | ( | double | doubleContactOffset | ) |
Sets the contact offset.
Created in NX9.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
doubleContactOffset | doublecontactoffset |
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::SetContactTypeOption | ( | NXOpen::Tooling::LsdynaGeometryPreparationBuilder::ContactType | enumContactType | ) |
Sets the contact type.
Created in NX9.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
enumContactType | enumcontacttype |
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::SetDiePosition | ( | double | doubleDiePosition | ) |
Sets the distance value to move die.
Created in NX9.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
doubleDiePosition | doubledieposition |
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::SetDrawBeadCurves | ( | const std::vector< NXOpen::Curve * > & | drawBeadCurves | ) |
Sets the draw bead curves.
Created in NX9.0.0.
License requirements : die_engineering ("DIE ENGINEERING")
drawBeadCurves | drawbeadcurves |
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::SetDrawBeadTypeOption | ( | NXOpen::Tooling::LsdynaGeometryPreparationBuilder::DrawBeadType | enumDrawBeadType | ) |
Sets the draw bead type.
Created in NX9.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
enumDrawBeadType | enumdrawbeadtype |
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::SetDrawTypeOption | ( | NXOpen::Tooling::LsdynaGeometryPreparationBuilder::DrawType | enumDrawType | ) |
Sets the draw type.
Created in NX9.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
enumDrawType | enumdrawtype |
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::SetFriction | ( | double | doubleFriction | ) |
Sets the friction.
Created in NX9.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
doubleFriction | doublefriction |
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::SetMaterialName | ( | const NXString & | materialName | ) |
Sets the material name.
Created in NX9.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
materialName | materialname |
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::SetMaterialName | ( | const char * | materialName | ) |
Sets the material name.
Created in NX9.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
materialName | materialname |
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::SetMaterialTypeOption | ( | NXOpen::Tooling::LsdynaGeometryPreparationBuilder::MaterialType | enumMaterialType | ) |
Sets the material type.
Created in NX9.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
enumMaterialType | enummaterialtype |
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::SetNormalForce | ( | double | normalForce | ) |
Sets the normal force.
Created in NX9.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
normalForce | normalforce |
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::SetPercentageForce | ( | double | doublePercentageForce | ) |
Sets the percentage of force.
Created in NX9.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
doublePercentageForce | doublepercentageforce |
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::SetPercentageForceArray | ( | const std::vector< double > & | doublePercentageForceArray | ) |
Sets the percentage of force.
Created in NX9.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
doublePercentageForceArray | doublepercentageforcearray |
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::SetProcessBinder | ( | double | doubleProcessBinder | ) |
Sets the value of binder process.
Created in NX9.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
doubleProcessBinder | doubleprocessbinder |
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::SetProcessBinderOption | ( | bool | toggleProcessBinder | ) |
Sets the option of binder process.
Created in NX9.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
toggleProcessBinder | toggleprocessbinder |
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::SetProcessBinderType | ( | NXOpen::Tooling::LsdynaGeometryPreparationBuilder::ProcessActionBinder | enumProcessBinder | ) |
Sets the type of binder process.
Created in NX9.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
enumProcessBinder | enumprocessbinder |
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::SetProcessDie | ( | double | doubleProcessDie | ) |
Sets the value of die process.
Created in NX9.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
doubleProcessDie | doubleprocessdie |
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::SetProcessDieOption | ( | bool | toggleProcessDie | ) |
Sets the option of die process.
Created in NX9.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
toggleProcessDie | toggleprocessdie |
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::SetProcessDieType | ( | NXOpen::Tooling::LsdynaGeometryPreparationBuilder::ProcessActionDie | enumProcessDie | ) |
Sets the type of die process.
Created in NX9.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
enumProcessDie | enumprocessdie |
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::SetProcessPunch | ( | double | doubleProcessPunch | ) |
Sets the value of punch process.
Created in NX9.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
doubleProcessPunch | doubleprocesspunch |
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::SetProcessPunchOption | ( | bool | toggleProcessPunch | ) |
Sets the option of punch process.
Created in NX9.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
toggleProcessPunch | toggleprocesspunch |
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::SetProcessPunchType | ( | NXOpen::Tooling::LsdynaGeometryPreparationBuilder::ProcessActionPunch | enumProcessPunch | ) |
Sets the type of punch process.
Created in NX9.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
enumProcessPunch | enumprocesspunch |
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::SetProcessTypeOption | ( | NXOpen::Tooling::LsdynaGeometryPreparationBuilder::ProcessType | enumProcessType | ) |
Sets the process type.
Created in NX9.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
enumProcessType | enumprocesstype |
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::SetPunchPosition | ( | double | doublePunchPosition | ) |
Sets the distance value to move punch.
Created in NX9.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
doublePunchPosition | doublepunchposition |
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::SetTargetBinderType | ( | NXOpen::Tooling::LsdynaGeometryPreparationBuilder::TargetBinder | enumTargetBinder | ) |
Sets the type of binder target.
Created in NX9.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
enumTargetBinder | enumtargetbinder |
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::SetTargetDieType | ( | NXOpen::Tooling::LsdynaGeometryPreparationBuilder::TargetDie | enumTargetDie | ) |
Sets the type of die target.
Created in NX9.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
enumTargetDie | enumtargetdie |
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::SetTargetPunchType | ( | NXOpen::Tooling::LsdynaGeometryPreparationBuilder::TargetPunch | enumTargetPunch | ) |
Sets the type of punch target.
Created in NX9.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
enumTargetPunch | enumtargetpunch |
void NXOpen::Tooling::LsdynaGeometryPreparationBuilder::SetTensileStrength | ( | double | doubleTensileStrength | ) |
Sets the restraining force.
Created in NX9.0.0.
License requirements : die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
doubleTensileStrength | doubletensilestrength |
NXOpen::Tooling::LsdynaGeometryPreparationBuilder::TargetBinder NXOpen::Tooling::LsdynaGeometryPreparationBuilder::TargetBinderType | ( | ) |
Returns the type of binder target.
Created in NX9.0.0.
License requirements : None
NXOpen::Tooling::LsdynaGeometryPreparationBuilder::TargetDie NXOpen::Tooling::LsdynaGeometryPreparationBuilder::TargetDieType | ( | ) |
Returns the type of die target.
Created in NX9.0.0.
License requirements : None
NXOpen::Tooling::LsdynaGeometryPreparationBuilder::TargetPunch NXOpen::Tooling::LsdynaGeometryPreparationBuilder::TargetPunchType | ( | ) |
Returns the type of punch target.
Created in NX9.0.0.
License requirements : None
double NXOpen::Tooling::LsdynaGeometryPreparationBuilder::TensileStrength | ( | ) |
Returns the restraining force.
Created in NX9.0.0.
License requirements : None