NX Open C++ Reference Guide
|
Represents a NXOpen::Tooling::DieDesignSettingBuilder This class is for Die Design Setting UI
To create a new instance of this class, use NXOpen::Tooling::DieDesignSettingCollection::CreateDieDesignSettingBuilder
Default values.
More...
Public Member Functions | |
bool | RoundoffInsertXYPosition () |
Returns the option to roundoff insert X and Y position Created in NX12.0.0. More... | |
void | SetParameters (std::vector< NXString > ¶Names, std::vector< NXString > ¶Values) |
Set the parameter number, names and values in the tree list into builder attribute. More... | |
void | SetRoundoffInsertXYPosition (bool roundoffInsertXYPosition) |
Sets the option to roundoff insert X and Y position Created in NX12.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Tooling::DieDesignSettingBuilder This class is for Die Design Setting UI
To create a new instance of this class, use NXOpen::Tooling::DieDesignSettingCollection::CreateDieDesignSettingBuilder
Default values.
Property | Value |
---|---|
RoundoffInsertXYPosition |
1 |
Created in NX7.5.0.
bool NXOpen::Tooling::DieDesignSettingBuilder::RoundoffInsertXYPosition | ( | ) |
Returns the option to roundoff insert X and Y position
Created in NX12.0.0.
License requirements : None
void NXOpen::Tooling::DieDesignSettingBuilder::SetParameters | ( | std::vector< NXString > & | paraNames, |
std::vector< NXString > & | paraValues | ||
) |
Set the parameter number, names and values in the tree list into builder attribute.
Created in NX7.5.0.
License requirements : None
paraNames | an array of names |
paraValues | an array of values |
void NXOpen::Tooling::DieDesignSettingBuilder::SetRoundoffInsertXYPosition | ( | bool | roundoffInsertXYPosition | ) |
Sets the option to roundoff insert X and Y position
Created in NX12.0.0.
License requirements : prog_die_wizard ("UG/Progressive Die Wizard")
roundoffInsertXYPosition | roundoffinsertxyposition |