NX Open C++ Reference Guide
|
Represents a NXOpen::Tooling::ColorExpressionsBuilder builder. More...
Public Member Functions | |
void | BlockCurrentUDO (bool blocked) |
Block current udo Created in NX12.0.0. More... | |
NXString | ColorName () |
Returns the color name Created in NX12.0.0. More... | |
NXOpen::NXColor * | ColorPicker () |
Returns the color picker Created in NX12.0.0. More... | |
void | DeleteCurrentUDO () |
Delete current udo Created in NX12.0.0. More... | |
NXOpen::ScCollector * | SelectFaces () |
Returns the solid faces selected by user Created in NX12.0.0. More... | |
void | SetColorName (const NXString &colorName) |
Sets the color name Created in NX12.0.0. More... | |
void | SetColorName (const char *colorName) |
Sets the color name Created in NX12.0.0. More... | |
void | SetColorPicker (NXOpen::NXColor *colorPicker) |
Sets the color picker Created in NX12.0.0. More... | |
void | SetCurrentUDO (NXOpen::UserDefinedObjects::UserDefinedObject *udo) |
Select current udo Created in NX12.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Tooling::ColorExpressionsBuilder builder.
To create a new instance of this class, use NXOpen::Tooling::MoldwizardManager::CreateColorExpressionsBuilder
Created in NX12.0.0.
void NXOpen::Tooling::ColorExpressionsBuilder::BlockCurrentUDO | ( | bool | blocked | ) |
Block current udo
Created in NX12.0.0.
License requirements : ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
blocked | blocked |
NXString NXOpen::Tooling::ColorExpressionsBuilder::ColorName | ( | ) |
Returns the color name
Created in NX12.0.0.
License requirements : None
NXOpen::NXColor* NXOpen::Tooling::ColorExpressionsBuilder::ColorPicker | ( | ) |
Returns the color picker
Created in NX12.0.0.
License requirements : None
void NXOpen::Tooling::ColorExpressionsBuilder::DeleteCurrentUDO | ( | ) |
Delete current udo
Created in NX12.0.0.
License requirements : ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
NXOpen::ScCollector* NXOpen::Tooling::ColorExpressionsBuilder::SelectFaces | ( | ) |
Returns the solid faces selected by user
Created in NX12.0.0.
License requirements : None
void NXOpen::Tooling::ColorExpressionsBuilder::SetColorName | ( | const NXString & | colorName | ) |
Sets the color name
Created in NX12.0.0.
License requirements : ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
colorName | colorname |
void NXOpen::Tooling::ColorExpressionsBuilder::SetColorName | ( | const char * | colorName | ) |
Sets the color name
Created in NX12.0.0.
License requirements : ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
colorName | colorname |
void NXOpen::Tooling::ColorExpressionsBuilder::SetColorPicker | ( | NXOpen::NXColor * | colorPicker | ) |
Sets the color picker
Created in NX12.0.0.
License requirements : ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
colorPicker | colorpicker |
void NXOpen::Tooling::ColorExpressionsBuilder::SetCurrentUDO | ( | NXOpen::UserDefinedObjects::UserDefinedObject * | udo | ) |
Select current udo
Created in NX12.0.0.
License requirements : ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
udo | The udo object |