NX Open C++ Reference Guide
|
Represents a Sketch Expression Modifier Builder. More...
Public Types | |
enum | EndCuts { EndCutsEndCut1, EndCutsEndCut2 } |
End cut. More... | |
Public Member Functions | |
NXOpen::Expression * | Exp1 () |
Returns the exp1 Created in NX5.3.0. More... | |
NXOpen::Expression * | Exp10 () |
Returns the exp10 Created in NX5.3.0. More... | |
NXOpen::Expression * | Exp11 () |
Returns the exp11 Created in NX5.3.0. More... | |
NXOpen::Expression * | Exp12 () |
Returns the exp12 Created in NX5.3.0. More... | |
NXOpen::Expression * | Exp2 () |
Returns the exp2 Created in NX5.3.0. More... | |
NXOpen::Expression * | Exp3 () |
Returns the exp3 Created in NX5.3.0. More... | |
NXOpen::Expression * | Exp4 () |
Returns the exp4 Created in NX5.3.0. More... | |
NXOpen::Expression * | Exp5 () |
Returns the exp5 Created in NX5.3.0. More... | |
NXOpen::Expression * | Exp6 () |
Returns the exp6 Created in NX5.3.0. More... | |
NXOpen::Expression * | Exp7 () |
Returns the exp7 Created in NX5.3.0. More... | |
NXOpen::Expression * | Exp8 () |
Returns the exp8 Created in NX5.3.0. More... | |
NXOpen::Expression * | Exp9 () |
Returns the exp9 Created in NX5.3.0. More... | |
void | SetSketch (NXOpen::Sketch *sketchTag) |
Sets the sketch Created in NX5.3.0. More... | |
void | SetSketches (NXOpen::SketchExpressionModifierBuilder::EndCuts sketches) |
Sets the sketches Created in NX5.3.0. More... | |
NXOpen::Sketch * | Sketch () |
Returns the sketch Created in NX5.3.0. More... | |
NXOpen::SketchExpressionModifierBuilder::EndCuts | Sketches () |
Returns the sketches Created in NX5.3.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Sketch Expression Modifier Builder.
Created in NX5.3.0.
NXOpen::Expression* NXOpen::SketchExpressionModifierBuilder::Exp1 | ( | ) |
Returns the exp1
Created in NX5.3.0.
License requirements : None
NXOpen::Expression* NXOpen::SketchExpressionModifierBuilder::Exp10 | ( | ) |
Returns the exp10
Created in NX5.3.0.
License requirements : None
NXOpen::Expression* NXOpen::SketchExpressionModifierBuilder::Exp11 | ( | ) |
Returns the exp11
Created in NX5.3.0.
License requirements : None
NXOpen::Expression* NXOpen::SketchExpressionModifierBuilder::Exp12 | ( | ) |
Returns the exp12
Created in NX5.3.0.
License requirements : None
NXOpen::Expression* NXOpen::SketchExpressionModifierBuilder::Exp2 | ( | ) |
Returns the exp2
Created in NX5.3.0.
License requirements : None
NXOpen::Expression* NXOpen::SketchExpressionModifierBuilder::Exp3 | ( | ) |
Returns the exp3
Created in NX5.3.0.
License requirements : None
NXOpen::Expression* NXOpen::SketchExpressionModifierBuilder::Exp4 | ( | ) |
Returns the exp4
Created in NX5.3.0.
License requirements : None
NXOpen::Expression* NXOpen::SketchExpressionModifierBuilder::Exp5 | ( | ) |
Returns the exp5
Created in NX5.3.0.
License requirements : None
NXOpen::Expression* NXOpen::SketchExpressionModifierBuilder::Exp6 | ( | ) |
Returns the exp6
Created in NX5.3.0.
License requirements : None
NXOpen::Expression* NXOpen::SketchExpressionModifierBuilder::Exp7 | ( | ) |
Returns the exp7
Created in NX5.3.0.
License requirements : None
NXOpen::Expression* NXOpen::SketchExpressionModifierBuilder::Exp8 | ( | ) |
Returns the exp8
Created in NX5.3.0.
License requirements : None
NXOpen::Expression* NXOpen::SketchExpressionModifierBuilder::Exp9 | ( | ) |
Returns the exp9
Created in NX5.3.0.
License requirements : None
void NXOpen::SketchExpressionModifierBuilder::SetSketch | ( | NXOpen::Sketch * | sketchTag | ) |
Sets the sketch
Created in NX5.3.0.
License requirements : solid_modeling ("SOLIDS MODELING")
sketchTag | sketchtag |
void NXOpen::SketchExpressionModifierBuilder::SetSketches | ( | NXOpen::SketchExpressionModifierBuilder::EndCuts | sketches | ) |
Sets the sketches
Created in NX5.3.0.
License requirements : solid_modeling ("SOLIDS MODELING")
sketches | sketches |
NXOpen::Sketch* NXOpen::SketchExpressionModifierBuilder::Sketch | ( | ) |
Returns the sketch
Created in NX5.3.0.
License requirements : None
NXOpen::SketchExpressionModifierBuilder::EndCuts NXOpen::SketchExpressionModifierBuilder::Sketches | ( | ) |
Returns the sketches
Created in NX5.3.0.
License requirements : None
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.