NX Open C++ Reference Guide
|
Represents a NXOpen::SIM::SaveSnapshotBuilder
To create a new instance of this class, use NXOpen::SIM::KinematicConfigurator::CreateSimulationSavesnapshotBuilder
Created in NX12.0.0.
More...
Public Member Functions | |
void | SetSetupName (const NXString &name) |
Sets the setup name Created in NX12.0.0. More... | |
void | SetSetupName (const char *name) |
Sets the setup name Created in NX12.0.0. More... | |
void | SetSnapshotName (const NXString &name) |
Sets the snapshot name Created in NX12.0.0. More... | |
void | SetSnapshotName (const char *name) |
Sets the snapshot name Created in NX12.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::SIM::SaveSnapshotBuilder
To create a new instance of this class, use NXOpen::SIM::KinematicConfigurator::CreateSimulationSavesnapshotBuilder
Created in NX12.0.0.
void NXOpen::SIM::SaveSnapshotBuilder::SetSetupName | ( | const NXString & | name | ) |
Sets the setup name
Created in NX12.0.0.
License requirements : ug_isv_full ("Full functionality for Integrated Simulation and Verification")
name | The setup name |
void NXOpen::SIM::SaveSnapshotBuilder::SetSetupName | ( | const char * | name | ) |
Sets the setup name
Created in NX12.0.0.
License requirements : ug_isv_full ("Full functionality for Integrated Simulation and Verification")
name | The setup name |
void NXOpen::SIM::SaveSnapshotBuilder::SetSnapshotName | ( | const NXString & | name | ) |
Sets the snapshot name
Created in NX12.0.0.
License requirements : ug_isv_full ("Full functionality for Integrated Simulation and Verification")
name | The snapshot name |
void NXOpen::SIM::SaveSnapshotBuilder::SetSnapshotName | ( | const char * | name | ) |
Sets the snapshot name
Created in NX12.0.0.
License requirements : ug_isv_full ("Full functionality for Integrated Simulation and Verification")
name | The snapshot name |