NX Open C++ Reference Guide
|
Represents a NcProgramManagerBuilder builder object. More...
Public Member Functions | |
void | ActivateAllBreakpoints () |
Activate all deactivated breakpoints. More... | |
void | ActivateBreakpoint (NXOpen::SIM::NcProgram *program, int lineNumber) |
Activate a breakpoint in a program line. More... | |
void | AddBreakpoint (NXOpen::SIM::NcProgram *program, int lineNumber) |
Add a breakpoint to a program line. More... | |
void | AddMatchingBreakpoint (const NXString &condition) |
Add a matching breakpoint to program manager. More... | |
void | AddMatchingBreakpoint (const char *condition) |
Add a matching breakpoint to program manager. More... | |
void | DeactivateAllBreakpoints () |
Deactivate all active breakpoints. More... | |
void | DeactivateBreakpoint (NXOpen::SIM::NcProgram *program, int lineNumber) |
Deactivate a breakpoint in a program line. More... | |
void | DeleteAllBreakpoints () |
Delete all breakpoints. More... | |
void | DeleteBreakpoint (NXOpen::SIM::NcProgram *program, int lineNumber) |
Remove a breakpoint from a program line. More... | |
std::vector < NXOpen::SIM::Breakpoint * > | GetBreakpoints () |
Get all breakpoints. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NcProgramManagerBuilder builder object.
To create a new instance of this class, use NXOpen::SIM::KinematicConfigurator::CreateNcProgramManagerBuilder
Created in NX11.0.0.
void NXOpen::SIM::NcProgramManagerBuilder::ActivateAllBreakpoints | ( | ) |
Activate all deactivated breakpoints.
Created in NX11.0.0.
License requirements : ug_isv_full ("Full functionality for Integrated Simulation and Verification")
void NXOpen::SIM::NcProgramManagerBuilder::ActivateBreakpoint | ( | NXOpen::SIM::NcProgram * | program, |
int | lineNumber | ||
) |
Activate a breakpoint in a program line.
Created in NX11.0.0.
License requirements : ug_isv_full ("Full functionality for Integrated Simulation and Verification")
program | The program in which the breakpoint is to be activated. |
lineNumber | The line number of the breakpoint (zero based). |
void NXOpen::SIM::NcProgramManagerBuilder::AddBreakpoint | ( | NXOpen::SIM::NcProgram * | program, |
int | lineNumber | ||
) |
Add a breakpoint to a program line.
Created in NX11.0.0.
License requirements : ug_isv_full ("Full functionality for Integrated Simulation and Verification")
program | The program in which the breakpoint is to be added. |
lineNumber | The line number of the breakpoint (zero based). |
void NXOpen::SIM::NcProgramManagerBuilder::AddMatchingBreakpoint | ( | const NXString & | condition | ) |
Add a matching breakpoint to program manager.
Created in NX11.0.0.
License requirements : ug_isv_full ("Full functionality for Integrated Simulation and Verification")
condition | The condition for the line and program independent breakpoint to be added. |
void NXOpen::SIM::NcProgramManagerBuilder::AddMatchingBreakpoint | ( | const char * | condition | ) |
Add a matching breakpoint to program manager.
Created in NX11.0.0.
License requirements : ug_isv_full ("Full functionality for Integrated Simulation and Verification")
condition | The condition for the line and program independent breakpoint to be added. |
void NXOpen::SIM::NcProgramManagerBuilder::DeactivateAllBreakpoints | ( | ) |
Deactivate all active breakpoints.
Created in NX11.0.0.
License requirements : ug_isv_full ("Full functionality for Integrated Simulation and Verification")
void NXOpen::SIM::NcProgramManagerBuilder::DeactivateBreakpoint | ( | NXOpen::SIM::NcProgram * | program, |
int | lineNumber | ||
) |
Deactivate a breakpoint in a program line.
Created in NX11.0.0.
License requirements : ug_isv_full ("Full functionality for Integrated Simulation and Verification")
program | The program in which the breakpoint is to be deactivated. |
lineNumber | The line number of the breakpoint (zero based). |
void NXOpen::SIM::NcProgramManagerBuilder::DeleteAllBreakpoints | ( | ) |
Delete all breakpoints.
Created in NX11.0.0.
License requirements : ug_isv_full ("Full functionality for Integrated Simulation and Verification")
void NXOpen::SIM::NcProgramManagerBuilder::DeleteBreakpoint | ( | NXOpen::SIM::NcProgram * | program, |
int | lineNumber | ||
) |
Remove a breakpoint from a program line.
Created in NX11.0.0.
License requirements : ug_isv_full ("Full functionality for Integrated Simulation and Verification")
program | The program in which the breakpoint is to be deleted |
lineNumber | The line number of the breakpoint (zero based). |
std::vector<NXOpen::SIM::Breakpoint *> NXOpen::SIM::NcProgramManagerBuilder::GetBreakpoints | ( | ) |
Get all breakpoints.