NX Open C++ Reference Guide
|
This class is used for the Machine Kit Create Dialog. More...
Public Member Functions | |
NXString | Name () |
Returns the machine kit name. More... | |
NXString | OutputDirectory () |
Returns the machine kit output directory. More... | |
void | SetName (const NXString &kitName) |
Sets the machine kit name. More... | |
void | SetName (const char *kitName) |
Sets the machine kit name. More... | |
void | SetOutputDirectory (const NXString &outputDirectory) |
Sets the machine kit output directory. More... | |
void | SetOutputDirectory (const char *outputDirectory) |
Sets the machine kit output directory. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This class is used for the Machine Kit Create Dialog.
Calling Builder::Commit on this builder will start the machine kit creation process and return NULL.
Use the Part class to create a MachineKitBuilder object.
Created in NX10.0.2.
NXString NXOpen::SIM::MachineKitBuilder::Name | ( | ) |
Returns the machine kit name.
The name is used for the database entry and the name of the folder.
Created in NX10.0.2.
License requirements : ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
NXString NXOpen::SIM::MachineKitBuilder::OutputDirectory | ( | ) |
Returns the machine kit output directory.
This is the location of the machine folder.
Created in NX10.0.2.
License requirements : ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
void NXOpen::SIM::MachineKitBuilder::SetName | ( | const NXString & | kitName | ) |
Sets the machine kit name.
The name is used for the database entry and the name of the folder.
Created in NX10.0.2.
License requirements : ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
kitName | machine kit name |
void NXOpen::SIM::MachineKitBuilder::SetName | ( | const char * | kitName | ) |
Sets the machine kit name.
The name is used for the database entry and the name of the folder.
Created in NX10.0.2.
License requirements : ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
kitName | machine kit name |
void NXOpen::SIM::MachineKitBuilder::SetOutputDirectory | ( | const NXString & | outputDirectory | ) |
Sets the machine kit output directory.
This is the location of the machine folder.
Created in NX10.0.2.
License requirements : ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
outputDirectory | machine kit output directory |
void NXOpen::SIM::MachineKitBuilder::SetOutputDirectory | ( | const char * | outputDirectory | ) |
Sets the machine kit output directory.
This is the location of the machine folder.
Created in NX10.0.2.
License requirements : ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
outputDirectory | machine kit output directory |