NX Open C++ Reference Guide
|
Represents a builder for an import axis and channel data from mcf. More...
Public Member Functions | |
bool | IgnoreLimits () |
Returns the flag which determines if the Limits of the MCF and the Kim are merge. More... | |
NXString | McfPath () |
Returns the path from the mcf file Created in NX9.0.3. More... | |
bool | ReplaceChannel () |
Returns the flag which determines if the channel data of the Machine Tool Builder are deleted befor they are replaced through the Channel data of the MCF-File Created in NX9.0.3. More... | |
void | SetIgnoreLimits (bool replace) |
Sets the flag which determines if the Limits of the MCF and the Kim are merge. More... | |
void | SetMcfPath (const NXString &path) |
Sets the path from the mcf file Created in NX9.0.3. More... | |
void | SetMcfPath (const char *path) |
Sets the path from the mcf file Created in NX9.0.3. More... | |
void | SetReplaceChannel (bool replace) |
Sets the flag which determines if the channel data of the Machine Tool Builder are deleted befor they are replaced through the Channel data of the MCF-File Created in NX9.0.3. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a builder for an import axis and channel data from mcf.
Use the Part class to create a KinematicImportMcfBuilder object.
Created in NX9.0.3.
bool NXOpen::SIM::KinematicImportMcfBuilder::IgnoreLimits | ( | ) |
Returns the flag which determines if the Limits of the MCF and the Kim are merge.
the soft limits are set based on the hard Limits of the Machine Tool Builder or if the limits in the mcf are useful they will be taken from MCF.
Created in NX9.0.3.
License requirements : None
NXString NXOpen::SIM::KinematicImportMcfBuilder::McfPath | ( | ) |
Returns the path from the mcf file
Created in NX9.0.3.
License requirements : None
bool NXOpen::SIM::KinematicImportMcfBuilder::ReplaceChannel | ( | ) |
Returns the flag which determines if the channel data of the Machine Tool Builder are deleted befor they are replaced through the Channel data of the MCF-File
Created in NX9.0.3.
License requirements : None
void NXOpen::SIM::KinematicImportMcfBuilder::SetIgnoreLimits | ( | bool | replace | ) |
Sets the flag which determines if the Limits of the MCF and the Kim are merge.
the soft limits are set based on the hard Limits of the Machine Tool Builder or if the limits in the mcf are useful they will be taken from MCF.
Created in NX9.0.3.
License requirements : ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
replace | replace |
void NXOpen::SIM::KinematicImportMcfBuilder::SetMcfPath | ( | const NXString & | path | ) |
Sets the path from the mcf file
Created in NX9.0.3.
License requirements : ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
path | The MCF Path |
void NXOpen::SIM::KinematicImportMcfBuilder::SetMcfPath | ( | const char * | path | ) |
Sets the path from the mcf file
Created in NX9.0.3.
License requirements : ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
path | The MCF Path |
void NXOpen::SIM::KinematicImportMcfBuilder::SetReplaceChannel | ( | bool | replace | ) |
Sets the flag which determines if the channel data of the Machine Tool Builder are deleted befor they are replaced through the Channel data of the MCF-File
Created in NX9.0.3.
License requirements : ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
replace | replace |