NX Open C++ Reference Guide
|
Represents a ArchiveImportBuilder builder object. More...
Public Member Functions | |
NXString | FileName () |
Returns the archive file name from which to import data Created in NX9.0.3. More... | |
bool | ImportCollisionAvoidance () |
Returns the setting for importing collision avoidance data. More... | |
void | SetFileName (const NXString &fileName) |
Sets the archive file name from which to import data Created in NX9.0.3. More... | |
void | SetFileName (const char *fileName) |
Sets the archive file name from which to import data Created in NX9.0.3. More... | |
void | SetImportCollisionAvoidance (bool importSetting) |
Sets the setting for importing collision avoidance data. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a ArchiveImportBuilder builder object.
To create a new instance of this class, use NXOpen::SIM::KinematicConfigurator::CreateArchiveImportBuilder
Created in NX9.0.3.
NXString NXOpen::SIM::ArchiveImportBuilder::FileName | ( | ) |
Returns the archive file name from which to import data
Created in NX9.0.3.
License requirements : None
bool NXOpen::SIM::ArchiveImportBuilder::ImportCollisionAvoidance | ( | ) |
Returns the setting for importing collision avoidance data.
If true then collision avoidance data will be imported instead of the machine configuration.
Created in NX9.0.3.
License requirements : None
void NXOpen::SIM::ArchiveImportBuilder::SetFileName | ( | const NXString & | fileName | ) |
Sets the archive file name from which to import data
Created in NX9.0.3.
License requirements : None
fileName | The new archive file name |
void NXOpen::SIM::ArchiveImportBuilder::SetFileName | ( | const char * | fileName | ) |
Sets the archive file name from which to import data
Created in NX9.0.3.
License requirements : None
fileName | The new archive file name |
void NXOpen::SIM::ArchiveImportBuilder::SetImportCollisionAvoidance | ( | bool | importSetting | ) |
Sets the setting for importing collision avoidance data.
If true then collision avoidance data will be imported instead of the machine configuration.
Created in NX9.0.3.
License requirements : None
importSetting | The new setting for importing collision avoidance data |