NX Open C++ Reference Guide
|
Represents the program information for command automation. More...
Public Types | |
enum | LanguageType { LanguageTypeNone, LanguageTypeCPlusplus, LanguageTypeCSharp, LanguageTypeVb, LanguageTypeJava, LanguageTypePython } |
Represents the automation program. More... | |
Public Member Functions | |
virtual NXOpen::INXObject * | FindObject (const NXString &journalIdentifier) |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
virtual NXOpen::INXObject * | FindObject (const char *journalIdentifier) |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
NXString | FunctionName () |
Returns the program entry function name. More... | |
virtual bool | IsOccurrence () |
Returns whether this object is an occurrence or not. More... | |
virtual NXString | JournalIdentifier () |
Returns the identifier that would be recorded in a journal for this object. More... | |
NXOpen::Report::ProgramInformation::LanguageType | Language () |
Returns the automation program language. More... | |
virtual NXString | Name () |
Returns the custom name of the object. More... | |
virtual NXOpen::Assemblies::Component * | OwningComponent () |
Returns the owning component, if this object is an occurrence. More... | |
virtual NXOpen::BasePart * | OwningPart () |
Returns the owning part of this object Created in NX3.0.0. More... | |
virtual void | Print () |
Prints a representation of this object to the system log file. More... | |
NXString | ProgramFile () |
Returns the automation program executer file. More... | |
virtual NXOpen::INXObject * | Prototype () |
Returns the prototype of this object if it is an occurrence. More... | |
void | SetFunctionName (const NXString &functionName) |
Sets the program entry function name. More... | |
void | SetFunctionName (const char *functionName) |
Sets the program entry function name. More... | |
void | SetLanguage (NXOpen::Report::ProgramInformation::LanguageType languageType) |
Sets the automation program language. More... | |
virtual void | SetName (const NXString &name) |
Sets the custom name of the object. More... | |
virtual void | SetName (const char *name) |
Sets the custom name of the object. More... | |
void | SetProgramFile (const NXString &programFile) |
Sets the automation program executer file. More... | |
void | SetProgramFile (const char *programFile) |
Sets the automation program executer file. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents the program information for command automation.
Created in NX11.0.0.
|
virtual |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
journalIdentifier | Journal identifier of the object |
Implements NXOpen::INXObject.
|
virtual |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
journalIdentifier | Journal identifier of the object |
Implements NXOpen::INXObject.
NXString NXOpen::Report::ProgramInformation::FunctionName | ( | ) |
Returns the program entry function name.
CPlusplus language: the function name is the exported function following required interface, Java language: the function name is the exported java class name, CSharp, Vb and Python language: the function name is "Main".
Created in NX11.0.0.
License requirements : None
|
virtual |
Returns whether this object is an occurrence or not.
Created in NX3.0.0.
License requirements : None
Implements NXOpen::INXObject.
|
virtual |
Returns the identifier that would be recorded in a journal for this object.
This may not be the same across different releases of the software.
Created in NX3.0.0.
License requirements : None
Implements NXOpen::INXObject.
NXOpen::Report::ProgramInformation::LanguageType NXOpen::Report::ProgramInformation::Language | ( | ) |
Returns the automation program language.
Created in NX11.0.0.
License requirements : None
|
virtual |
Returns the custom name of the object.
Created in NX3.0.0.
License requirements : None
Implements NXOpen::INXObject.
|
virtual |
Returns the owning component, if this object is an occurrence.
Created in NX3.0.0.
License requirements : None
Implements NXOpen::INXObject.
|
virtual |
Returns the owning part of this object
Created in NX3.0.0.
License requirements : None
Implements NXOpen::INXObject.
|
virtual |
Prints a representation of this object to the system log file.
Created in NX3.0.0.
License requirements : None
Implements NXOpen::INXObject.
NXString NXOpen::Report::ProgramInformation::ProgramFile | ( | ) |
Returns the automation program executer file.
CPlusplus language: the dll file, CSharp language: the CS file or CS dll file, Vb language: the VB file or VB dll file, Java language: the Jar file, Python language: the Py file.
Created in NX11.0.0.
License requirements : None
|
virtual |
Returns the prototype of this object if it is an occurrence.
Created in NX3.0.0.
License requirements : None
Implements NXOpen::INXObject.
void NXOpen::Report::ProgramInformation::SetFunctionName | ( | const NXString & | functionName | ) |
Sets the program entry function name.
CPlusplus language: the function name is the exported function following required interface, Java language: the function name is the exported java class name, CSharp, Vb and Python language: the function name is "Main".
Created in NX11.0.0.
License requirements : None
functionName | functionname |
void NXOpen::Report::ProgramInformation::SetFunctionName | ( | const char * | functionName | ) |
Sets the program entry function name.
CPlusplus language: the function name is the exported function following required interface, Java language: the function name is the exported java class name, CSharp, Vb and Python language: the function name is "Main".
Created in NX11.0.0.
License requirements : None
functionName | functionname |
void NXOpen::Report::ProgramInformation::SetLanguage | ( | NXOpen::Report::ProgramInformation::LanguageType | languageType | ) |
Sets the automation program language.
Created in NX11.0.0.
License requirements : None
languageType | languagetype |
|
virtual |
Sets the custom name of the object.
NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX3.0.0.
License requirements : None
name | name |
Implements NXOpen::INXObject.
|
virtual |
Sets the custom name of the object.
NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX3.0.0.
License requirements : None
name | name |
Implements NXOpen::INXObject.
void NXOpen::Report::ProgramInformation::SetProgramFile | ( | const NXString & | programFile | ) |
Sets the automation program executer file.
CPlusplus language: the dll file, CSharp language: the CS file or CS dll file, Vb language: the VB file or VB dll file, Java language: the Jar file, Python language: the Py file.
Created in NX11.0.0.
License requirements : None
programFile | the program file with full path |
void NXOpen::Report::ProgramInformation::SetProgramFile | ( | const char * | programFile | ) |
Sets the automation program executer file.
CPlusplus language: the dll file, CSharp language: the CS file or CS dll file, Vb language: the VB file or VB dll file, Java language: the Jar file, Python language: the Py file.
Created in NX11.0.0.
License requirements : None
programFile | the program file with full path |