NX Open C++ Reference Guide
|
Represents an argument for integer type data. More...
Public Member Functions | |
int | DefaultValue () |
Returns the argument default value. More... | |
bool | IncludeLowerBound () |
Returns. More... | |
bool | IncludeUpperBound () |
Returns. More... | |
int | MaximumValue () |
Returns the maximum value. More... | |
int | MinimumValue () |
Returns the minimum value. More... | |
void | SetDefaultValue (int defaultValue) |
Sets the argument default value. More... | |
void | SetIncludeLowerBound (bool includeLowerBound) |
Sets. More... | |
void | SetIncludeUpperBound (bool includeUpperBound) |
Sets. More... | |
void | SetMaximumValue (int maximumValue) |
Sets the maximum value. More... | |
void | SetMinimumValue (int minimumValue) |
Sets the minimum value. More... | |
Public Member Functions inherited from NXOpen::Report::BaseArgument | |
NXString | DisplayName () |
Returns the argument display name Created in NX11.0.0. More... | |
virtual NXOpen::INXObject * | FindObject (const NXString &journalIdentifier) |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
virtual NXOpen::INXObject * | FindObject (const char *journalIdentifier) |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
NXString | Hint () |
Returns the argument hint. More... | |
virtual bool | IsOccurrence () |
Returns whether this object is an occurrence or not. More... | |
virtual NXString | JournalIdentifier () |
Returns the identifier that would be recorded in a journal for this object. More... | |
virtual NXString | Name () |
Returns the custom name of the object. More... | |
bool | Optional () |
Returns. More... | |
virtual NXOpen::Assemblies::Component * | OwningComponent () |
Returns the owning component, if this object is an occurrence. More... | |
virtual NXOpen::BasePart * | OwningPart () |
Returns the owning part of this object Created in NX3.0.0. More... | |
virtual void | Print () |
Prints a representation of this object to the system log file. More... | |
virtual NXOpen::INXObject * | Prototype () |
Returns the prototype of this object if it is an occurrence. More... | |
void | SetDisplayName (const NXString &displayName) |
Sets the argument display name Created in NX11.0.0. More... | |
void | SetDisplayName (const char *displayName) |
Sets the argument display name Created in NX11.0.0. More... | |
void | SetHint (const NXString &argumentHint) |
Sets the argument hint. More... | |
void | SetHint (const char *argumentHint) |
Sets the argument hint. More... | |
virtual void | SetName (const NXString &name) |
Sets the custom name of the object. More... | |
virtual void | SetName (const char *name) |
Sets the custom name of the object. More... | |
void | SetOptional (bool isOptional) |
Sets. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen::Report::BaseArgument | |
enum | Type { TypeInteger, TypeDouble, TypeString, TypeEnumeration } |
Represents the argument type. More... | |
Represents an argument for integer type data.
This class does not include upper bound and lower bound in default.
Not support KF.
Created in NX11.0.0.
int NXOpen::Report::IntegerArgument::DefaultValue | ( | ) |
Returns the argument default value.
Created in NX11.0.0.
License requirements : None
bool NXOpen::Report::IntegerArgument::IncludeLowerBound | ( | ) |
Returns.
a value that indicates whether includes the lower bound.
Created in NX11.0.0.
License requirements : None
bool NXOpen::Report::IntegerArgument::IncludeUpperBound | ( | ) |
Returns.
a value that indicates whether includes the upper bound.
Created in NX11.0.0.
License requirements : None
int NXOpen::Report::IntegerArgument::MaximumValue | ( | ) |
Returns the maximum value.
Created in NX11.0.0.
License requirements : None
int NXOpen::Report::IntegerArgument::MinimumValue | ( | ) |
Returns the minimum value.
Created in NX11.0.0.
License requirements : None
void NXOpen::Report::IntegerArgument::SetDefaultValue | ( | int | defaultValue | ) |
Sets the argument default value.
Created in NX11.0.0.
License requirements : None
defaultValue | defaultvalue |
void NXOpen::Report::IntegerArgument::SetIncludeLowerBound | ( | bool | includeLowerBound | ) |
Sets.
a value that indicates whether includes the lower bound.
Created in NX11.0.0.
License requirements : None
includeLowerBound | includelowerbound |
void NXOpen::Report::IntegerArgument::SetIncludeUpperBound | ( | bool | includeUpperBound | ) |
Sets.
a value that indicates whether includes the upper bound.
Created in NX11.0.0.
License requirements : None
includeUpperBound | includeupperbound |
void NXOpen::Report::IntegerArgument::SetMaximumValue | ( | int | maximumValue | ) |
Sets the maximum value.
Created in NX11.0.0.
License requirements : None
maximumValue | maximumvalue |
void NXOpen::Report::IntegerArgument::SetMinimumValue | ( | int | minimumValue | ) |
Sets the minimum value.
Created in NX11.0.0.
License requirements : None
minimumValue | minimumvalue |