NX Open C++ Reference Guide
|
Represents a NXOpen::ProeImporter to be used when importing the ProE Data This class is created using NXOpen::DexManager . More...
Public Types | |
enum | ImportToOption { ImportToOptionWorkPart, ImportToOptionNewPart } |
Import To Option. More... | |
Public Member Functions | |
bool | HealBodies () |
Returns the heal bodies - if set to true then imported data will be healed Created in NX6.0.0. More... | |
NXOpen::ProeImporter::ImportToOption | ImportTo () |
Returns the import to. More... | |
bool | ImportToTeamcenter () |
Returns the import to Teamcenter - if set to true then imported data can be added to Teamcenter Created in NX11.0.0. More... | |
bool | IncludeNonManifoldObj () |
Returns the include non manifold obj - if set to true then non-manifold objects from proe will also be imported Created in NX6.0.0. More... | |
NXString | InputFile () |
Returns the input file - name of a file which is being imported Created in NX6.0.0. More... | |
bool | Optimize () |
Returns the Optimize - if value set to true then redundant geometries will be removed Created in NX6.0.0. More... | |
NXString | OutputFile () |
Returns the output file - if proe file is imported to new part then this name will be used to write the output. More... | |
void | SaveSettings (const NXString &filename) |
Save the settings - this will save the settings to a file specified Created in NX6.0.0. More... | |
void | SaveSettings (const char *filename) |
Save the settings - this will save the settings to a file specified Created in NX6.0.0. More... | |
void | SetHealBodies (bool healBodies) |
Sets the heal bodies - if set to true then imported data will be healed Created in NX6.0.0. More... | |
void | SetImportTo (NXOpen::ProeImporter::ImportToOption importTo) |
Sets the import to. More... | |
void | SetImportToTeamcenter (bool importToTeamcenter) |
Sets the import to Teamcenter - if set to true then imported data can be added to Teamcenter Created in NX11.0.0. More... | |
void | SetIncludeNonManifoldObj (bool includeNonManifoldObj) |
Sets the include non manifold obj - if set to true then non-manifold objects from proe will also be imported Created in NX6.0.0. More... | |
void | SetInputFile (const NXString &filename) |
Sets the input file - name of a file which is being imported Created in NX6.0.0. More... | |
void | SetInputFile (const char *filename) |
Sets the input file - name of a file which is being imported Created in NX6.0.0. More... | |
void | SetOptimize (bool optimize) |
Sets the Optimize - if value set to true then redundant geometries will be removed Created in NX6.0.0. More... | |
void | SetOutputFile (const NXString &filename) |
Sets the output file - if proe file is imported to new part then this name will be used to write the output. More... | |
void | SetOutputFile (const char *filename) |
Sets the output file - if proe file is imported to new part then this name will be used to write the output. More... | |
void | SetSettingsFile (const NXString &filename) |
Sets the settings file - definition file for default options Created in NX6.0.0. More... | |
void | SetSettingsFile (const char *filename) |
Sets the settings file - definition file for default options Created in NX6.0.0. More... | |
void | SetSimplifyGeometry (bool simplifyGeometry) |
Sets the simplify geometry - if value set to true then imported data will be simplified Created in NX6.0.0. More... | |
NXString | SettingsFile () |
Returns the settings file - definition file for default options Created in NX6.0.0. More... | |
bool | SimplifyGeometry () |
Returns the simplify geometry - if value set to true then imported data will be simplified Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::ProeImporter to be used when importing the ProE Data This class is created using NXOpen::DexManager .
NULL object will be returned from Commit()
To create a new instance of this class, use NXOpen::DexManager::CreateProeImporter
Default values.
Property | Value |
---|---|
HealBodies |
0 |
ImportTo |
WorkPart |
ImportToTeamcenter |
0 |
IncludeNonManifoldObj |
0 |
Optimize |
0 |
SimplifyGeometry |
0 |
Created in NX6.0.0.
bool NXOpen::ProeImporter::HealBodies | ( | ) |
Returns the heal bodies - if set to true then imported data will be healed
Created in NX6.0.0.
License requirements : None
NXOpen::ProeImporter::ImportToOption NXOpen::ProeImporter::ImportTo | ( | ) |
Returns the import to.
This option will determine the destination for imported proe file. It can either be new part or work part.
Created in NX11.0.0.
License requirements : None
bool NXOpen::ProeImporter::ImportToTeamcenter | ( | ) |
Returns the import to Teamcenter - if set to true then imported data can be added to Teamcenter
Created in NX11.0.0.
License requirements : None
bool NXOpen::ProeImporter::IncludeNonManifoldObj | ( | ) |
Returns the include non manifold obj - if set to true then non-manifold objects from proe will also be imported
Created in NX6.0.0.
License requirements : None
NXString NXOpen::ProeImporter::InputFile | ( | ) |
Returns the input file - name of a file which is being imported
Created in NX6.0.0.
License requirements : None
bool NXOpen::ProeImporter::Optimize | ( | ) |
Returns the Optimize - if value set to true then redundant geometries will be removed
Created in NX6.0.0.
License requirements : None
NXString NXOpen::ProeImporter::OutputFile | ( | ) |
Returns the output file - if proe file is imported to new part then this name will be used to write the output.
Created in NX11.0.0.
License requirements : None
void NXOpen::ProeImporter::SaveSettings | ( | const NXString & | filename | ) |
Save the settings - this will save the settings to a file specified
Created in NX6.0.0.
License requirements : None
filename | filename |
void NXOpen::ProeImporter::SaveSettings | ( | const char * | filename | ) |
Save the settings - this will save the settings to a file specified
Created in NX6.0.0.
License requirements : None
filename | filename |
void NXOpen::ProeImporter::SetHealBodies | ( | bool | healBodies | ) |
Sets the heal bodies - if set to true then imported data will be healed
Created in NX6.0.0.
License requirements : None
healBodies | healbodies |
void NXOpen::ProeImporter::SetImportTo | ( | NXOpen::ProeImporter::ImportToOption | importTo | ) |
Sets the import to.
This option will determine the destination for imported proe file. It can either be new part or work part.
Created in NX11.0.0.
License requirements : None
importTo | importto |
void NXOpen::ProeImporter::SetImportToTeamcenter | ( | bool | importToTeamcenter | ) |
Sets the import to Teamcenter - if set to true then imported data can be added to Teamcenter
Created in NX11.0.0.
License requirements : None
importToTeamcenter | importtoteamcenter |
void NXOpen::ProeImporter::SetIncludeNonManifoldObj | ( | bool | includeNonManifoldObj | ) |
Sets the include non manifold obj - if set to true then non-manifold objects from proe will also be imported
Created in NX6.0.0.
License requirements : None
includeNonManifoldObj | includenonmanifoldobj |
void NXOpen::ProeImporter::SetInputFile | ( | const NXString & | filename | ) |
Sets the input file - name of a file which is being imported
Created in NX6.0.0.
License requirements : None
filename | filename |
void NXOpen::ProeImporter::SetInputFile | ( | const char * | filename | ) |
Sets the input file - name of a file which is being imported
Created in NX6.0.0.
License requirements : None
filename | filename |
void NXOpen::ProeImporter::SetOptimize | ( | bool | optimize | ) |
Sets the Optimize - if value set to true then redundant geometries will be removed
Created in NX6.0.0.
License requirements : None
optimize | optimize |
void NXOpen::ProeImporter::SetOutputFile | ( | const NXString & | filename | ) |
Sets the output file - if proe file is imported to new part then this name will be used to write the output.
Created in NX11.0.0.
License requirements : None
filename | filename |
void NXOpen::ProeImporter::SetOutputFile | ( | const char * | filename | ) |
Sets the output file - if proe file is imported to new part then this name will be used to write the output.
Created in NX11.0.0.
License requirements : None
filename | filename |
void NXOpen::ProeImporter::SetSettingsFile | ( | const NXString & | filename | ) |
Sets the settings file - definition file for default options
Created in NX6.0.0.
License requirements : None
filename | filename |
void NXOpen::ProeImporter::SetSettingsFile | ( | const char * | filename | ) |
Sets the settings file - definition file for default options
Created in NX6.0.0.
License requirements : None
filename | filename |
void NXOpen::ProeImporter::SetSimplifyGeometry | ( | bool | simplifyGeometry | ) |
Sets the simplify geometry - if value set to true then imported data will be simplified
Created in NX6.0.0.
License requirements : None
simplifyGeometry | simplifygeometry |
NXString NXOpen::ProeImporter::SettingsFile | ( | ) |
Returns the settings file - definition file for default options
Created in NX6.0.0.
License requirements : None
bool NXOpen::ProeImporter::SimplifyGeometry | ( | ) |
Returns the simplify geometry - if value set to true then imported data will be simplified
Created in NX6.0.0.
License requirements : None