NX Open C++ Reference Guide
|
This class sends the 3d model for 3dprinting. More...
Public Types | |
enum | PrintInfillEnum { PrintInfillEnumHollow, PrintInfillEnumLow, PrintInfillEnumMedium, PrintInfillEnumHigh, PrintInfillEnumSolid } |
Sets the Infill type required for the 3d printing. More... | |
enum | PrintQualityEnum { PrintQualityEnumHigh, PrintQualityEnumMedium, PrintQualityEnumDraft } |
Sets the print quality. More... | |
Public Member Functions | |
bool | AddRaft () |
Returns the raft printing for the 3d print Created in NX11.0.0. More... | |
bool | AddSupport () |
Returns the support printing for 3d print Created in NX11.0.0. More... | |
NXOpen::SelectBodyList * | Bodies () |
Returns the bodies to be printed Created in NX11.0.0. More... | |
NXOpen::Print3dBuilder::PrintInfillEnum | InFillPrint () |
Returns the type of infill for the 3d print Created in NX11.0.0. More... | |
NXOpen::CoordinateSystem * | LocationCoordinateSystem () |
Returns the coordinate system which determines the orientation with respect to the printer Created in NX11.0.0. More... | |
NXString | PrinterText () |
Returns the printer name Created in NX11.0.0. More... | |
NXOpen::Print3dBuilder::PrintQualityEnum | QualityPrint () |
Returns the quality of the 3d print Created in NX11.0.0. More... | |
void | SetAddRaft (bool addRaft) |
Sets the raft printing for the 3d print Created in NX11.0.0. More... | |
void | SetAddSupport (bool addSupport) |
Sets the support printing for 3d print Created in NX11.0.0. More... | |
void | SetInFillPrint (NXOpen::Print3dBuilder::PrintInfillEnum inFillPrint) |
Sets the type of infill for the 3d print Created in NX11.0.0. More... | |
void | SetLocationCoordinateSystem (NXOpen::CoordinateSystem *locationCSYS) |
Sets the coordinate system which determines the orientation with respect to the printer Created in NX11.0.0. More... | |
void | SetPrinterText (const NXString &printer) |
Sets the printer name Created in NX11.0.0. More... | |
void | SetPrinterText (const char *printer) |
Sets the printer name Created in NX11.0.0. More... | |
void | SetQualityPrint (NXOpen::Print3dBuilder::PrintQualityEnum qualityPrint) |
Sets the quality of the 3d print Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This class sends the 3d model for 3dprinting.
The user can select solid bodies, convergent bodies, NX facet bodies or JT facet bodies for 3d printing.The print can be chosen to have a support, raft, various types of density and quality
To create a new instance of this class, use NXOpen::PlotManager::CreatePrint3dBuilder
Default values.
Property | Value |
---|---|
AddRaft |
0 |
AddSupport |
0 |
InFillPrint |
Hollow |
QualityPrint |
High |
Created in NX11.0.0.
bool NXOpen::Print3dBuilder::AddRaft | ( | ) |
Returns the raft printing for the 3d print
Created in NX11.0.0.
License requirements : None
bool NXOpen::Print3dBuilder::AddSupport | ( | ) |
Returns the support printing for 3d print
Created in NX11.0.0.
License requirements : None
NXOpen::SelectBodyList* NXOpen::Print3dBuilder::Bodies | ( | ) |
Returns the bodies to be printed
Created in NX11.0.0.
License requirements : None
NXOpen::Print3dBuilder::PrintInfillEnum NXOpen::Print3dBuilder::InFillPrint | ( | ) |
Returns the type of infill for the 3d print
Created in NX11.0.0.
License requirements : None
NXOpen::CoordinateSystem* NXOpen::Print3dBuilder::LocationCoordinateSystem | ( | ) |
Returns the coordinate system which determines the orientation with respect to the printer
Created in NX11.0.0.
License requirements : None
NXString NXOpen::Print3dBuilder::PrinterText | ( | ) |
Returns the printer name
Created in NX11.0.0.
License requirements : None
NXOpen::Print3dBuilder::PrintQualityEnum NXOpen::Print3dBuilder::QualityPrint | ( | ) |
Returns the quality of the 3d print
Created in NX11.0.0.
License requirements : None
void NXOpen::Print3dBuilder::SetAddRaft | ( | bool | addRaft | ) |
Sets the raft printing for the 3d print
Created in NX11.0.0.
License requirements : None
addRaft | addraft |
void NXOpen::Print3dBuilder::SetAddSupport | ( | bool | addSupport | ) |
Sets the support printing for 3d print
Created in NX11.0.0.
License requirements : None
addSupport | addsupport |
void NXOpen::Print3dBuilder::SetInFillPrint | ( | NXOpen::Print3dBuilder::PrintInfillEnum | inFillPrint | ) |
Sets the type of infill for the 3d print
Created in NX11.0.0.
License requirements : None
inFillPrint | infillprint |
void NXOpen::Print3dBuilder::SetLocationCoordinateSystem | ( | NXOpen::CoordinateSystem * | locationCSYS | ) |
Sets the coordinate system which determines the orientation with respect to the printer
Created in NX11.0.0.
License requirements : None
locationCSYS | locationcsys |
void NXOpen::Print3dBuilder::SetPrinterText | ( | const NXString & | printer | ) |
Sets the printer name
Created in NX11.0.0.
License requirements : None
printer | printer |
void NXOpen::Print3dBuilder::SetPrinterText | ( | const char * | printer | ) |
Sets the printer name
Created in NX11.0.0.
License requirements : None
printer | printer |
void NXOpen::Print3dBuilder::SetQualityPrint | ( | NXOpen::Print3dBuilder::PrintQualityEnum | qualityPrint | ) |
Sets the quality of the 3d print
Created in NX11.0.0.
License requirements : None
qualityPrint | qualityprint |