NX Open C++ Reference Guide
|
Use this class to configure the machine adjustment axes of the press model. More...
Public Member Functions | |
double | AdjustmentValue () |
Returns the value of the adjustment. More... | |
NXString | GetAdjustmentName () |
Returns the name of the adjustment object. More... | |
void | Reset () |
Resets the adjustment to its default. More... | |
void | SetAdjustmentValue (double adjustmentValue) |
Sets the value of the adjustment. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Use this class to configure the machine adjustment axes of the press model.
Use PressLineSimulation::MachineAdjustmentBuilderListBuilder to obtain a list of MachineAdjustmentBuilder objects.
Created in NX12.0.0.
double NXOpen::PressLineSimulation::MachineAdjustmentBuilder::AdjustmentValue | ( | ) |
Returns the value of the adjustment.
Created in NX12.0.0.
License requirements : None
NXString NXOpen::PressLineSimulation::MachineAdjustmentBuilder::GetAdjustmentName | ( | ) |
Returns the name of the adjustment object.
void NXOpen::PressLineSimulation::MachineAdjustmentBuilder::Reset | ( | ) |
Resets the adjustment to its default.
Created in NX12.0.0.
License requirements : nx_pls_die_checker (" NX Press Die Checker")
void NXOpen::PressLineSimulation::MachineAdjustmentBuilder::SetAdjustmentValue | ( | double | adjustmentValue | ) |
Sets the value of the adjustment.
Created in NX12.0.0.
License requirements : nx_pls_die_checker (" NX Press Die Checker")
adjustmentValue | adjustmentvalue |