NX Open C++ Reference Guide
|
Represents a PressLineSimulation::CushionControl builder
To create a new instance of this class, use NXOpen::PressLineSimulation::ApplicationManager::CreateCushionControlBuilder
Default values.
More...
Public Member Functions | |
double | BinderLiftDistance () |
Returns the binder lift distance. More... | |
double | BinderLiftDuration () |
Returns the binder lift duration. More... | |
bool | Disabled () |
Returns the disable status. More... | |
void | SetBinderLiftDistance (double binderLiftDistance) |
Sets the binder lift distance. More... | |
void | SetBinderLiftDuration (double binderLiftDuration) |
Sets the binder lift duration. More... | |
void | SetDisabled (bool disabled) |
Sets the disable status. More... | |
void | SetVentilationLiftDistance (double ventilationLiftDistance) |
Sets the ventilation lift distance. More... | |
void | SetVentilationStayDuration (double ventilationStayDuration) |
Sets the ventilation stay duration. More... | |
double | VentilationLiftDistance () |
Returns the ventilation lift distance. More... | |
double | VentilationStayDuration () |
Returns the ventilation stay duration. More... | |
Public Member Functions inherited from NXOpen::PressLineSimulation::DrivenCamBuilder | |
double | CamCollisionFacetingTolerance () |
Returns the cam collision faceting tolerance. More... | |
void | SetCamCollisionFacetingTolerance (double camCollisionFacetingTolerance) |
Sets the cam collision faceting tolerance. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a PressLineSimulation::CushionControl builder
To create a new instance of this class, use NXOpen::PressLineSimulation::ApplicationManager::CreateCushionControlBuilder
Default values.
Property | Value |
---|---|
BinderLiftDistance |
0 |
BinderLiftDuration |
10 |
Disabled |
1 |
VentilationLiftDistance |
0 |
VentilationStayDuration |
10 |
Created in NX12.0.0.
double NXOpen::PressLineSimulation::CushionControlBuilder::BinderLiftDistance | ( | ) |
Returns the binder lift distance.
Created in NX12.0.0.
License requirements : None
double NXOpen::PressLineSimulation::CushionControlBuilder::BinderLiftDuration | ( | ) |
Returns the binder lift duration.
Created in NX12.0.0.
License requirements : None
bool NXOpen::PressLineSimulation::CushionControlBuilder::Disabled | ( | ) |
Returns the disable status.
Created in NX12.0.0.
License requirements : None
void NXOpen::PressLineSimulation::CushionControlBuilder::SetBinderLiftDistance | ( | double | binderLiftDistance | ) |
Sets the binder lift distance.
Created in NX12.0.0.
License requirements : nx_pls_die_checker (" NX Press Die Checker")
binderLiftDistance | binderliftdistance |
void NXOpen::PressLineSimulation::CushionControlBuilder::SetBinderLiftDuration | ( | double | binderLiftDuration | ) |
Sets the binder lift duration.
Created in NX12.0.0.
License requirements : nx_pls_die_checker (" NX Press Die Checker")
binderLiftDuration | binderliftduration |
void NXOpen::PressLineSimulation::CushionControlBuilder::SetDisabled | ( | bool | disabled | ) |
Sets the disable status.
Created in NX12.0.0.
License requirements : nx_pls_die_checker (" NX Press Die Checker")
disabled | disabled |
void NXOpen::PressLineSimulation::CushionControlBuilder::SetVentilationLiftDistance | ( | double | ventilationLiftDistance | ) |
Sets the ventilation lift distance.
Created in NX12.0.0.
License requirements : nx_pls_die_checker (" NX Press Die Checker")
ventilationLiftDistance | ventilationliftdistance |
void NXOpen::PressLineSimulation::CushionControlBuilder::SetVentilationStayDuration | ( | double | ventilationStayDuration | ) |
Sets the ventilation stay duration.
Created in NX12.0.0.
License requirements : nx_pls_die_checker (" NX Press Die Checker")
ventilationStayDuration | ventilationstayduration |
double NXOpen::PressLineSimulation::CushionControlBuilder::VentilationLiftDistance | ( | ) |
Returns the ventilation lift distance.
Created in NX12.0.0.
License requirements : None
double NXOpen::PressLineSimulation::CushionControlBuilder::VentilationStayDuration | ( | ) |
Returns the ventilation stay duration.
Created in NX12.0.0.
License requirements : None