NX Open C++ Reference Guide
|
Represents the set of visualization special effect preferences applicable to entire session. More...
Classes | |
struct | ColorHLS |
Represents three constituents of a HLS color pattern. More... | |
struct | ColorHSV |
Represents three constituents of a HSV color pattern. More... | |
struct | ColorRGB |
Represents three constituents of a RGB color pattern. More... | |
struct | FogData |
Represents the constituents of fog data. More... | |
Public Types | |
enum | FogType { FogTypeLinear, FogTypeLight, FogTypeHeavy } |
Describes whether the fog type is selected as linear or light or heavy. More... | |
Public Member Functions | |
bool | FogBackgroundColor () |
Returns the use background color flag. More... | |
int | FogBackValue () |
Returns the fog back scale value. More... | |
NXOpen::Preferences::ViewVisualizationSpecialEffects::ColorHLS | FogColorHLSValue () |
Returns the value of HLS color pattern Created in NX3.0.0. More... | |
NXOpen::Preferences::ViewVisualizationSpecialEffects::ColorHSV | FogColorHSVValue () |
Returns the value of HSV color pattern Created in NX3.0.0. More... | |
NXOpen::Preferences::ViewVisualizationSpecialEffects::ColorRGB | FogColorRGBValue () |
Returns the value of RGB color pattern Created in NX3.0.0. More... | |
int | FogFrontValue () |
Returns the fog front scale value. More... | |
int | FogRateValue () |
Returns the fog rate value. More... | |
NXOpen::Preferences::ViewVisualizationSpecialEffects::FogType | FogSetting () |
Returns the fog setting type Created in NX3.0.0. More... | |
bool | FogSettingOption () |
Returns the fog option. More... | |
void | SetFogBackgroundColor (bool fogBackgroundColor) |
Sets the use background color flag. More... | |
void | SetFogBackValue (int fogBackValue) |
Sets the fog back scale value. More... | |
void | SetFogColorHLSValue (const NXOpen::Preferences::ViewVisualizationSpecialEffects::ColorHLS &fogColorHlsValue) |
Sets the value of HLS color pattern Created in NX3.0.0. More... | |
void | SetFogColorHSVValue (const NXOpen::Preferences::ViewVisualizationSpecialEffects::ColorHSV &fogColorHsvValue) |
Sets the value of HSV color pattern Created in NX3.0.0. More... | |
void | SetFogColorRGBValue (const NXOpen::Preferences::ViewVisualizationSpecialEffects::ColorRGB &fogColorRgbValue) |
Sets the value of RGB color pattern Created in NX3.0.0. More... | |
void | SetFogFrontValue (int fogFrontValue) |
Sets the fog front scale value. More... | |
void | SetFogRateValue (int fogRateValue) |
Sets the fog rate value. More... | |
void | SetFogSetting (NXOpen::Preferences::ViewVisualizationSpecialEffects::FogType fogSetting) |
Sets the fog setting type Created in NX3.0.0. More... | |
void | SetFogSettingOption (bool fogSettingOption) |
Sets the fog option. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
void | UpdateFogDisplay (const NXOpen::Preferences::ViewVisualizationSpecialEffects::FogData &fogData) |
Applies current fog settings to display Created in NX3.0.0. More... | |
Represents the set of visualization special effect preferences applicable to entire session.
Mainly sets fog preferences. Fog is the ability to display close objects in shades that are different than those of distant objects resulting in a display that shows which geometry is closest to the viewer and which is furthest.
To obtain an instance of this class, refer to NXOpen::View
Created in NX3.0.0.
bool NXOpen::Preferences::ViewVisualizationSpecialEffects::FogBackgroundColor | ( | ) |
Returns the use background color flag.
If true background color is used as fog color
Created in NX3.0.0.
License requirements : None
int NXOpen::Preferences::ViewVisualizationSpecialEffects::FogBackValue | ( | ) |
Returns the fog back scale value.
The Back scale defines the point at which fog reaches its maximum.
Created in NX3.0.0.
License requirements : None
NXOpen::Preferences::ViewVisualizationSpecialEffects::ColorHLS NXOpen::Preferences::ViewVisualizationSpecialEffects::FogColorHLSValue | ( | ) |
Returns the value of HLS color pattern
Created in NX3.0.0.
License requirements : None
NXOpen::Preferences::ViewVisualizationSpecialEffects::ColorHSV NXOpen::Preferences::ViewVisualizationSpecialEffects::FogColorHSVValue | ( | ) |
Returns the value of HSV color pattern
Created in NX3.0.0.
License requirements : None
NXOpen::Preferences::ViewVisualizationSpecialEffects::ColorRGB NXOpen::Preferences::ViewVisualizationSpecialEffects::FogColorRGBValue | ( | ) |
Returns the value of RGB color pattern
Created in NX3.0.0.
License requirements : None
int NXOpen::Preferences::ViewVisualizationSpecialEffects::FogFrontValue | ( | ) |
Returns the fog front scale value.
The front scale defines the beginning of fog.
Created in NX3.0.0.
License requirements : None
int NXOpen::Preferences::ViewVisualizationSpecialEffects::FogRateValue | ( | ) |
Returns the fog rate value.
Specifies the rate at which an object fades as the distance in the view increases.
Created in NX3.0.0.
License requirements : None
NXOpen::Preferences::ViewVisualizationSpecialEffects::FogType NXOpen::Preferences::ViewVisualizationSpecialEffects::FogSetting | ( | ) |
Returns the fog setting type
Created in NX3.0.0.
License requirements : None
bool NXOpen::Preferences::ViewVisualizationSpecialEffects::FogSettingOption | ( | ) |
Returns the fog option.
If true fog settings are available and applied to display
Created in NX3.0.0.
License requirements : None
void NXOpen::Preferences::ViewVisualizationSpecialEffects::SetFogBackgroundColor | ( | bool | fogBackgroundColor | ) |
Sets the use background color flag.
If true background color is used as fog color
Created in NX3.0.0.
License requirements : None
fogBackgroundColor | fog background color |
void NXOpen::Preferences::ViewVisualizationSpecialEffects::SetFogBackValue | ( | int | fogBackValue | ) |
Sets the fog back scale value.
The Back scale defines the point at which fog reaches its maximum.
Created in NX3.0.0.
License requirements : None
fogBackValue | fog back value |
void NXOpen::Preferences::ViewVisualizationSpecialEffects::SetFogColorHLSValue | ( | const NXOpen::Preferences::ViewVisualizationSpecialEffects::ColorHLS & | fogColorHlsValue | ) |
Sets the value of HLS color pattern
Created in NX3.0.0.
License requirements : None
fogColorHlsValue | fog color hls value |
void NXOpen::Preferences::ViewVisualizationSpecialEffects::SetFogColorHSVValue | ( | const NXOpen::Preferences::ViewVisualizationSpecialEffects::ColorHSV & | fogColorHsvValue | ) |
Sets the value of HSV color pattern
Created in NX3.0.0.
License requirements : None
fogColorHsvValue | fog color hsv value |
void NXOpen::Preferences::ViewVisualizationSpecialEffects::SetFogColorRGBValue | ( | const NXOpen::Preferences::ViewVisualizationSpecialEffects::ColorRGB & | fogColorRgbValue | ) |
Sets the value of RGB color pattern
Created in NX3.0.0.
License requirements : None
fogColorRgbValue | fog color rgb value |
void NXOpen::Preferences::ViewVisualizationSpecialEffects::SetFogFrontValue | ( | int | fogFrontValue | ) |
Sets the fog front scale value.
The front scale defines the beginning of fog.
Created in NX3.0.0.
License requirements : None
fogFrontValue | fog front value |
void NXOpen::Preferences::ViewVisualizationSpecialEffects::SetFogRateValue | ( | int | fogRateValue | ) |
Sets the fog rate value.
Specifies the rate at which an object fades as the distance in the view increases.
Created in NX3.0.0.
License requirements : None
fogRateValue | fog rate value |
void NXOpen::Preferences::ViewVisualizationSpecialEffects::SetFogSetting | ( | NXOpen::Preferences::ViewVisualizationSpecialEffects::FogType | fogSetting | ) |
Sets the fog setting type
Created in NX3.0.0.
License requirements : None
fogSetting | fog setting |
void NXOpen::Preferences::ViewVisualizationSpecialEffects::SetFogSettingOption | ( | bool | fogSettingOption | ) |
Sets the fog option.
If true fog settings are available and applied to display
Created in NX3.0.0.
License requirements : None
fogSettingOption | fog setting option |
tag_t NXOpen::Preferences::ViewVisualizationSpecialEffects::Tag | ( | ) | const |
Returns the tag of this object.
void NXOpen::Preferences::ViewVisualizationSpecialEffects::UpdateFogDisplay | ( | const NXOpen::Preferences::ViewVisualizationSpecialEffects::FogData & | fogData | ) |
Applies current fog settings to display
Created in NX3.0.0.
License requirements : None
fogData | fog data |