NX Open C++ Reference Guide
|
Represents the set of User Interface preferences applicable to entire session. More...
Public Types | |
enum | JournalFileFormatType { JournalFileFormatTypeAscii, JournalFileFormatTypeUnicode, JournalFileFormatTypeUnicodeBigEndian, JournalFileFormatTypeUtf8 } |
Describes the available format types for a journal file. More... | |
enum | JournalLanguageType { JournalLanguageTypeVisualBasic, JournalLanguageTypeCPlusPlus, JournalLanguageTypeJava, JournalLanguageTypeCs, JournalLanguageTypePython } |
Describes the language used to record journals. More... | |
Public Member Functions | |
bool | InsetMenuDialogComments () |
Returns the insert menu/dialog comments flag Created in NX3.0.0. More... | |
NXOpen::Preferences::SessionUserInterface::JournalFileFormatType | JournalFileFormat () |
Returns the journal file format Created in NX3.0.0. More... | |
NXOpen::Preferences::SessionUserInterface::JournalLanguageType | JournalLanguage () |
Returns the journal language. More... | |
void | SetInsetMenuDialogComments (bool insetMenuDialogComments) |
Sets the insert menu/dialog comments flag Created in NX3.0.0. More... | |
void | SetJournalFileFormat (NXOpen::Preferences::SessionUserInterface::JournalFileFormatType journalFileFormat) |
Sets the journal file format Created in NX3.0.0. More... | |
void | SetJournalLanguage (NXOpen::Preferences::SessionUserInterface::JournalLanguageType language) |
Sets the journal language. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents the set of User Interface preferences applicable to entire session.
Other User Interface settings are available with NXOpen::Preferences::PartUserInterface for settings applicable to part and with the SessionUserInterfaceUI class for UI based User Interface Preferences
To obtain an instance of this class, refer to NXOpen::Preferences::SessionPreferences
Created in NX3.0.0.
bool NXOpen::Preferences::SessionUserInterface::InsetMenuDialogComments | ( | ) |
Returns the insert menu/dialog comments flag
Created in NX3.0.0.
License requirements : None
NXOpen::Preferences::SessionUserInterface::JournalFileFormatType NXOpen::Preferences::SessionUserInterface::JournalFileFormat | ( | ) |
Returns the journal file format
Created in NX3.0.0.
License requirements : None
NXOpen::Preferences::SessionUserInterface::JournalLanguageType NXOpen::Preferences::SessionUserInterface::JournalLanguage | ( | ) |
Returns the journal language.
Setting the journal language to C++ restricts the file format to Ascii.
Created in NX3.0.0.
License requirements : None
void NXOpen::Preferences::SessionUserInterface::SetInsetMenuDialogComments | ( | bool | insetMenuDialogComments | ) |
Sets the insert menu/dialog comments flag
Created in NX3.0.0.
License requirements : None
insetMenuDialogComments | inset menu dialog comments |
void NXOpen::Preferences::SessionUserInterface::SetJournalFileFormat | ( | NXOpen::Preferences::SessionUserInterface::JournalFileFormatType | journalFileFormat | ) |
Sets the journal file format
Created in NX3.0.0.
License requirements : None
journalFileFormat | journal file format |
void NXOpen::Preferences::SessionUserInterface::SetJournalLanguage | ( | NXOpen::Preferences::SessionUserInterface::JournalLanguageType | language | ) |
Sets the journal language.
Setting the journal language to C++ restricts the file format to Ascii.
Created in NX3.0.0.
License requirements : None
language | language |
tag_t NXOpen::Preferences::SessionUserInterface::Tag | ( | ) | const |
Returns the tag of this object.