NX Open C++ Reference Guide
|
The RoutingMechanical object stores a set of route mechanical preferences. More...
Public Types | |
enum | LineColorType { LineColorTypeUnknown = -1, LineColorTypeName, LineColorTypeIndex, LineColorTypeRgb, LineColorTypeHex, LineColorTypeMax } |
Describes the Line color string definition types. More... | |
Public Member Functions | |
bool | GetIsInitialized () |
Returns the information of whether the mechanical preferences section exists in the application view file. More... | |
std::vector< NXString > | GetLineColors () |
Returns the name, index or rgb strings (hex or , separated) of line color. More... | |
std::vector < NXOpen::Preferences::RoutingMechanical::LineColorType > | GetLineColorTypes () |
Returns types of string in line_color field. More... | |
std::vector< int > | GetLineFontIndices () |
Returns the line font indices: line font to apply to segments in the run (currently 1-7 supported), 0 indicates unknown line font. More... | |
std::vector< NXString > | GetLineFonts () |
Returns the names of line font to apply to segments, only used if line_font_index is 0. More... | |
std::vector< int > | GetLineWidths () |
Returns the thicknesses of segments (currently 0-2 supported) More... | |
std::vector< NXString > | GetRunTypeNames () |
Returns the names of run type displays. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
The RoutingMechanical object stores a set of route mechanical preferences.
To obtain an instance of this class, refer to NXOpen::Preferences::RoutingApplicationView
Created in NX4.0.0.
bool NXOpen::Preferences::RoutingMechanical::GetIsInitialized | ( | ) |
Returns the information of whether the mechanical preferences section exists in the application view file.
std::vector<NXString> NXOpen::Preferences::RoutingMechanical::GetLineColors | ( | ) |
Returns the name, index or rgb strings (hex or , separated) of line color.
std::vector<NXOpen::Preferences::RoutingMechanical::LineColorType> NXOpen::Preferences::RoutingMechanical::GetLineColorTypes | ( | ) |
Returns types of string in line_color field.
Valid values are specified by the NXOpen::Preferences::RoutingMechanical::LineColorType .
std::vector<int> NXOpen::Preferences::RoutingMechanical::GetLineFontIndices | ( | ) |
Returns the line font indices: line font to apply to segments in the run (currently 1-7 supported), 0 indicates unknown line font.
std::vector<NXString> NXOpen::Preferences::RoutingMechanical::GetLineFonts | ( | ) |
Returns the names of line font to apply to segments, only used if line_font_index is 0.
std::vector<int> NXOpen::Preferences::RoutingMechanical::GetLineWidths | ( | ) |
Returns the thicknesses of segments (currently 0-2 supported)
std::vector<NXString> NXOpen::Preferences::RoutingMechanical::GetRunTypeNames | ( | ) |
Returns the names of run type displays.
tag_t NXOpen::Preferences::RoutingMechanical::Tag | ( | ) | const |
Returns the tag of this object.