NX Open C++ Reference Guide
|
Represents the set of visualization preferences under screen tab applicable to part
To obtain an instance of this class, refer to NXOpen::Preferences::PartPreferences
Created in NX12.0.0.
More...
Public Types | |
enum | ViewTriadLocation { ViewTriadLocationBottomLeft, ViewTriadLocationBottomRight } |
The view triad location types. More... | |
Public Member Functions | |
bool | CsysFixedSizeOnScreen () |
Returns whether the CSYS display in fixed size on screen. More... | |
bool | CsysShowThrough () |
Returns whether the CSYS display in show through mode Created in NX12.0.0. More... | |
void | SetCsysFixedSizeOnScreen (bool fixedSizeOnScreen) |
Sets whether the CSYS display in fixed size on screen. More... | |
void | SetCsysShowThrough (bool showThrough) |
Sets whether the CSYS display in show through mode Created in NX12.0.0. More... | |
void | SetTriadLocation (NXOpen::Preferences::PartVisualizationScreen::ViewTriadLocation triadLocation) |
Sets the view triad location Created in NX12.0.0. More... | |
void | SetTriadVisibility (bool triadVisibility) |
Sets the show view triad flag. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
NXOpen::Preferences::PartVisualizationScreen::ViewTriadLocation | TriadLocation () |
Returns the view triad location Created in NX12.0.0. More... | |
bool | TriadVisibility () |
Returns the show view triad flag. More... | |
Represents the set of visualization preferences under screen tab applicable to part
To obtain an instance of this class, refer to NXOpen::Preferences::PartPreferences
Created in NX12.0.0.
bool NXOpen::Preferences::PartVisualizationScreen::CsysFixedSizeOnScreen | ( | ) |
Returns whether the CSYS display in fixed size on screen.
Created in NX12.0.0.
License requirements : None
bool NXOpen::Preferences::PartVisualizationScreen::CsysShowThrough | ( | ) |
Returns whether the CSYS display in show through mode
Created in NX12.0.0.
License requirements : None
void NXOpen::Preferences::PartVisualizationScreen::SetCsysFixedSizeOnScreen | ( | bool | fixedSizeOnScreen | ) |
Sets whether the CSYS display in fixed size on screen.
Created in NX12.0.0.
License requirements : None
fixedSizeOnScreen | fixedsizeonscreen |
void NXOpen::Preferences::PartVisualizationScreen::SetCsysShowThrough | ( | bool | showThrough | ) |
Sets whether the CSYS display in show through mode
Created in NX12.0.0.
License requirements : None
showThrough | showthrough |
void NXOpen::Preferences::PartVisualizationScreen::SetTriadLocation | ( | NXOpen::Preferences::PartVisualizationScreen::ViewTriadLocation | triadLocation | ) |
Sets the view triad location
Created in NX12.0.0.
License requirements : None
triadLocation | triadlocation |
void NXOpen::Preferences::PartVisualizationScreen::SetTriadVisibility | ( | bool | triadVisibility | ) |
Sets the show view triad flag.
Allows to turn on and off the display of view triad.
Created in NX12.0.0.
License requirements : None
triadVisibility | triadvisibility |
tag_t NXOpen::Preferences::PartVisualizationScreen::Tag | ( | ) | const |
Returns the tag of this object.
NXOpen::Preferences::PartVisualizationScreen::ViewTriadLocation NXOpen::Preferences::PartVisualizationScreen::TriadLocation | ( | ) |
Returns the view triad location
Created in NX12.0.0.
License requirements : None
bool NXOpen::Preferences::PartVisualizationScreen::TriadVisibility | ( | ) |
Returns the show view triad flag.
Allows to turn on and off the display of view triad.
Created in NX12.0.0.
License requirements : None