NX Open C++ Reference Guide
|
Represents set of General View Preferencess applicable to drafting views. More...
Public Member Functions | |
NXOpen::Preferences::DecimalPointCharacter | AngleDecimalPointFormat () |
Returns the decimal point character to use for view angle display. More... | |
NXOpen::Preferences::AngleFormat | AngleFormat () |
Returns the format to use for view angle display. More... | |
int | AnglePrecision () |
Returns the precision to use for view angle display. More... | |
bool | AutomaticAnchorPoint () |
Returns the status of Automatic anchor point Created in NX5.0.0. More... | |
bool | AutomaticUpdate () |
Returns the status of Automatic Update. More... | |
bool | BoundaryStatus () |
Returns the boundary status. More... | |
bool | Centerlines () |
Returns the status of center line. More... | |
NXOpen::Preferences::GeneralDisplayIdOption | DisplayId () |
Returns the display identifier option for a member view. More... | |
NXOpen::Preferences::GeneralExtractedEdgesOption | ExtractedEdges () |
Returns the extracted edge that provides an alternative way to display model geometry in a drawing view. More... | |
bool | FramebarHorizontal () |
Returns the status of horizontal framebar. More... | |
bool | FramebarVertical () |
Returns the status of vertical framebar. More... | |
bool | LegacyView () |
Returns the leagcy view toggle on the GENERAL tab of the View Style Dialog Created in NX8.0.0. More... | |
bool | LightweightView () |
Returns the view representation enum on the GENERAL tab of the View Style Dialog Created in NX8.0.0. More... | |
NXOpen::Preferences::GeneralViewLockmethodOption | LockmethodView () |
Returns the lock method setting on the Configuration tab of the View Style Dialog Created in NX11.0.1. More... | |
bool | Reference () |
Returns the status of reference.A view can have a status of either Active or Reference. More... | |
void | SetAngleDecimalPointFormat (NXOpen::Preferences::DecimalPointCharacter format) |
Sets the decimal point character to use for view angle display. More... | |
void | SetAngleFormat (NXOpen::Preferences::AngleFormat format) |
Sets the format to use for view angle display. More... | |
void | SetAnglePrecision (int precision) |
Sets the precision to use for view angle display. More... | |
void | SetAutomaticAnchorPoint (bool automaticAnchorPoint) |
Sets the status of Automatic anchor point Created in NX5.0.0. More... | |
void | SetAutomaticUpdate (bool automaticUpdate) |
Sets the status of Automatic Update. More... | |
void | SetBoundaryStatus (bool boundaryStatus) |
Sets the boundary status. More... | |
void | SetCenterlines (bool centerlines) |
Sets the status of center line. More... | |
void | SetDisplayId (NXOpen::Preferences::GeneralDisplayIdOption option) |
Sets the display identifier option for a member view. More... | |
void | SetExtractedEdges (NXOpen::Preferences::GeneralExtractedEdgesOption edgesOption) |
Sets the extracted edge that provides an alternative way to display model geometry in a drawing view. More... | |
void | SetFramebarHorizontal (bool horizontal) |
Sets the status of horizontal framebar. More... | |
void | SetFramebarVertical (bool vertical) |
Sets the status of vertical framebar. More... | |
void | SetLegacyView (bool legacyView) |
Sets the leagcy view toggle on the GENERAL tab of the View Style Dialog Created in NX8.0.0. More... | |
void | SetLightweightView (bool lightweightView) |
Sets the view representation enum on the GENERAL tab of the View Style Dialog Created in NX8.0.0. More... | |
void | SetLockmethodView (NXOpen::Preferences::GeneralViewLockmethodOption lockmethodView) |
Sets the lock method setting on the Configuration tab of the View Style Dialog Created in NX11.0.1. More... | |
void | SetReference (bool reference) |
Sets the status of reference.A view can have a status of either Active or Reference. More... | |
void | SetShowAngleLeadingZeros (bool show) |
Sets the status of leading zeros display in view angle. More... | |
void | SetShowAngleTrailingZeros (bool show) |
Sets the status of trailing zeros display in view angle. More... | |
void | SetSilhouettes (bool silhouettes) |
Sets the status of silhouettes curves, if true silhouettes for selected drawing member views are added else silhouettes are removed from the selected member views. More... | |
void | SetSnapshotView (bool snapshotView) |
Sets the snapshot toggle on the GENERAL tab of the View Style Dialog More... | |
void | SetTolerance (double tolerance) |
Sets the value of tolerance that specifies a chord height tolerance value for silhouette and hidden line generation in a given drawing view. More... | |
void | SetUvGrid (bool uvGrid) |
Sets the status of UV grid. More... | |
void | SetViewQuality (NXOpen::Preferences::GeneralViewQualityOption viewQualityOption) |
Sets the view quality that provides alternative ways to display geometry in a drawing member view. More... | |
void | SetViewRepresentation (NXOpen::Preferences::GeneralViewRepresentationOption viewRepresentation) |
Sets the view representation enum on the GENERAL tab of the View Style Dialog Created in NX8.5.0. More... | |
void | SetWireframeColorSource (NXOpen::Preferences::GeneralWireframeColorSourceOption edgesOption) |
Sets the source of the wireframe color for a member view. More... | |
bool | ShowAngleLeadingZeros () |
Returns the status of leading zeros display in view angle. More... | |
bool | ShowAngleTrailingZeros () |
Returns the status of trailing zeros display in view angle. More... | |
bool | Silhouettes () |
Returns the status of silhouettes curves, if true silhouettes for selected drawing member views are added else silhouettes are removed from the selected member views. More... | |
bool | SnapshotView () |
Returns the snapshot toggle on the GENERAL tab of the View Style Dialog More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
double | Tolerance () |
Returns the value of tolerance that specifies a chord height tolerance value for silhouette and hidden line generation in a given drawing view. More... | |
bool | UvGrid () |
Returns the status of UV grid. More... | |
NXOpen::Preferences::GeneralViewQualityOption | ViewQuality () |
Returns the view quality that provides alternative ways to display geometry in a drawing member view. More... | |
NXOpen::Preferences::GeneralViewRepresentationOption | ViewRepresentation () |
Returns the view representation enum on the GENERAL tab of the View Style Dialog Created in NX8.5.0. More... | |
NXOpen::Preferences::GeneralWireframeColorSourceOption | WireframeColorSource () |
Returns the source of the wireframe color for a member view. More... | |
Represents set of General View Preferencess applicable to drafting views.
These settings apply to any newly created base view.
To obtain an instance of this class use Preferences::ViewPreferences::General
Created in NX5.0.0.
NXOpen::Preferences::DecimalPointCharacter NXOpen::Preferences::GeneralViewPreferences::AngleDecimalPointFormat | ( | ) |
Returns the decimal point character to use for view angle display.
Created in NX8.5.0.
License requirements : None
NXOpen::Preferences::AngleFormat NXOpen::Preferences::GeneralViewPreferences::AngleFormat | ( | ) |
Returns the format to use for view angle display.
Created in NX8.5.0.
License requirements : None
int NXOpen::Preferences::GeneralViewPreferences::AnglePrecision | ( | ) |
Returns the precision to use for view angle display.
Created in NX8.5.0.
License requirements : None
bool NXOpen::Preferences::GeneralViewPreferences::AutomaticAnchorPoint | ( | ) |
Returns the status of Automatic anchor point
Created in NX5.0.0.
License requirements : None
bool NXOpen::Preferences::GeneralViewPreferences::AutomaticUpdate | ( | ) |
Returns the status of Automatic Update.
if true, then position, hidden lines, silhouettes, view bounds, section views and section view details are updated after a model change else above items are not updated after a model change.
Created in NX5.0.0.
License requirements : None
bool NXOpen::Preferences::GeneralViewPreferences::BoundaryStatus | ( | ) |
Returns the boundary status.
This option determines whether or not a view's out-of-date status includes its boundary. If True, the system checks the view boundary and marks it out of date if changes to non-solid geometry would cause the view's boundary to change when updated, else the system does not perform view boundary checks.
Created in NX5.0.0.
License requirements : None
bool NXOpen::Preferences::GeneralViewPreferences::Centerlines | ( | ) |
Returns the status of center line.
If true it automatically creates linear, cylindrical, and bolt circle centerlines (with a circular instance set) for views where the hole or pin axis is perpendicular or parallel to the plane of the drawing view.
Created in NX5.0.0.
License requirements : None
NXOpen::Preferences::GeneralDisplayIdOption NXOpen::Preferences::GeneralViewPreferences::DisplayId | ( | ) |
Returns the display identifier option for a member view.
Created in NX7.5.0.
License requirements : None
NXOpen::Preferences::GeneralExtractedEdgesOption NXOpen::Preferences::GeneralViewPreferences::ExtractedEdges | ( | ) |
Returns the extracted edge that provides an alternative way to display model geometry in a drawing view.
Created in NX5.0.0.
License requirements : None
bool NXOpen::Preferences::GeneralViewPreferences::FramebarHorizontal | ( | ) |
Returns the status of horizontal framebar.
If true it automatically creates horizontal framebar for views when ship axis matches with view axis for horizontal framebar.
Created in NX8.0.0.
License requirements : None
bool NXOpen::Preferences::GeneralViewPreferences::FramebarVertical | ( | ) |
Returns the status of vertical framebar.
If true it automatically creates vertical framebar for views when ship axis matches with view axis for vertical framebar.
Created in NX8.0.0.
License requirements : None
bool NXOpen::Preferences::GeneralViewPreferences::LegacyView | ( | ) |
Returns the leagcy view toggle on the GENERAL tab of the View Style Dialog
Created in NX8.0.0.
License requirements : None
bool NXOpen::Preferences::GeneralViewPreferences::LightweightView | ( | ) |
Returns the view representation enum on the GENERAL tab of the View Style Dialog
Created in NX8.0.0.
License requirements : None
NXOpen::Preferences::GeneralViewLockmethodOption NXOpen::Preferences::GeneralViewPreferences::LockmethodView | ( | ) |
Returns the lock method setting on the Configuration tab of the View Style Dialog
Created in NX11.0.1.
License requirements : None
bool NXOpen::Preferences::GeneralViewPreferences::Reference | ( | ) |
Returns the status of reference.A view can have a status of either Active or Reference.
So if the status is True the view is considered a reference view else considered as an Active view.
Created in NX5.0.0.
License requirements : None
void NXOpen::Preferences::GeneralViewPreferences::SetAngleDecimalPointFormat | ( | NXOpen::Preferences::DecimalPointCharacter | format | ) |
Sets the decimal point character to use for view angle display.
Created in NX8.5.0.
License requirements : drafting ("DRAFTING")
format | format |
void NXOpen::Preferences::GeneralViewPreferences::SetAngleFormat | ( | NXOpen::Preferences::AngleFormat | format | ) |
Sets the format to use for view angle display.
Created in NX8.5.0.
License requirements : drafting ("DRAFTING")
format | format |
void NXOpen::Preferences::GeneralViewPreferences::SetAnglePrecision | ( | int | precision | ) |
Sets the precision to use for view angle display.
Created in NX8.5.0.
License requirements : drafting ("DRAFTING")
precision | precision |
void NXOpen::Preferences::GeneralViewPreferences::SetAutomaticAnchorPoint | ( | bool | automaticAnchorPoint | ) |
Sets the status of Automatic anchor point
Created in NX5.0.0.
License requirements : drafting ("DRAFTING")
automaticAnchorPoint | automatic anchor point |
void NXOpen::Preferences::GeneralViewPreferences::SetAutomaticUpdate | ( | bool | automaticUpdate | ) |
Sets the status of Automatic Update.
if true, then position, hidden lines, silhouettes, view bounds, section views and section view details are updated after a model change else above items are not updated after a model change.
Created in NX5.0.0.
License requirements : drafting ("DRAFTING")
automaticUpdate | automatic update |
void NXOpen::Preferences::GeneralViewPreferences::SetBoundaryStatus | ( | bool | boundaryStatus | ) |
Sets the boundary status.
This option determines whether or not a view's out-of-date status includes its boundary. If True, the system checks the view boundary and marks it out of date if changes to non-solid geometry would cause the view's boundary to change when updated, else the system does not perform view boundary checks.
Created in NX5.0.0.
License requirements : drafting ("DRAFTING")
boundaryStatus | boundary status |
void NXOpen::Preferences::GeneralViewPreferences::SetCenterlines | ( | bool | centerlines | ) |
Sets the status of center line.
If true it automatically creates linear, cylindrical, and bolt circle centerlines (with a circular instance set) for views where the hole or pin axis is perpendicular or parallel to the plane of the drawing view.
Created in NX5.0.0.
License requirements : drafting ("DRAFTING")
centerlines | centerlines |
void NXOpen::Preferences::GeneralViewPreferences::SetDisplayId | ( | NXOpen::Preferences::GeneralDisplayIdOption | option | ) |
Sets the display identifier option for a member view.
Created in NX7.5.0.
License requirements : drafting ("DRAFTING")
option | option |
void NXOpen::Preferences::GeneralViewPreferences::SetExtractedEdges | ( | NXOpen::Preferences::GeneralExtractedEdgesOption | edgesOption | ) |
Sets the extracted edge that provides an alternative way to display model geometry in a drawing view.
Created in NX5.0.0.
License requirements : drafting ("DRAFTING")
edgesOption | edges option |
void NXOpen::Preferences::GeneralViewPreferences::SetFramebarHorizontal | ( | bool | horizontal | ) |
Sets the status of horizontal framebar.
If true it automatically creates horizontal framebar for views when ship axis matches with view axis for horizontal framebar.
Created in NX8.0.0.
License requirements : drafting ("DRAFTING")
horizontal | horizontal |
void NXOpen::Preferences::GeneralViewPreferences::SetFramebarVertical | ( | bool | vertical | ) |
Sets the status of vertical framebar.
If true it automatically creates vertical framebar for views when ship axis matches with view axis for vertical framebar.
Created in NX8.0.0.
License requirements : drafting ("DRAFTING")
vertical | vertical |
void NXOpen::Preferences::GeneralViewPreferences::SetLegacyView | ( | bool | legacyView | ) |
Sets the leagcy view toggle on the GENERAL tab of the View Style Dialog
Created in NX8.0.0.
License requirements : drafting ("DRAFTING")
legacyView | Sets a legacy view toggle value on the general sub-builder |
void NXOpen::Preferences::GeneralViewPreferences::SetLightweightView | ( | bool | lightweightView | ) |
Sets the view representation enum on the GENERAL tab of the View Style Dialog
Created in NX8.0.0.
License requirements : drafting ("DRAFTING")
lightweightView | Sets a view representation option on the general sub-builder |
void NXOpen::Preferences::GeneralViewPreferences::SetLockmethodView | ( | NXOpen::Preferences::GeneralViewLockmethodOption | lockmethodView | ) |
Sets the lock method setting on the Configuration tab of the View Style Dialog
Created in NX11.0.1.
License requirements : drafting ("DRAFTING")
lockmethodView | Sets a lockmethod option on the general sub-builder |
void NXOpen::Preferences::GeneralViewPreferences::SetReference | ( | bool | reference | ) |
Sets the status of reference.A view can have a status of either Active or Reference.
So if the status is True the view is considered a reference view else considered as an Active view.
Created in NX5.0.0.
License requirements : drafting ("DRAFTING")
reference | reference |
void NXOpen::Preferences::GeneralViewPreferences::SetShowAngleLeadingZeros | ( | bool | show | ) |
Sets the status of leading zeros display in view angle.
Created in NX8.5.0.
License requirements : drafting ("DRAFTING")
show | show |
void NXOpen::Preferences::GeneralViewPreferences::SetShowAngleTrailingZeros | ( | bool | show | ) |
Sets the status of trailing zeros display in view angle.
Created in NX8.5.0.
License requirements : drafting ("DRAFTING")
show | show |
void NXOpen::Preferences::GeneralViewPreferences::SetSilhouettes | ( | bool | silhouettes | ) |
Sets the status of silhouettes curves, if true silhouettes for selected drawing member views are added else silhouettes are removed from the selected member views.
Created in NX5.0.0.
License requirements : drafting ("DRAFTING")
silhouettes | silhouettes |
void NXOpen::Preferences::GeneralViewPreferences::SetSnapshotView | ( | bool | snapshotView | ) |
Sets the snapshot toggle on the GENERAL tab of the View Style Dialog
Use NXOpen::Preferences::GeneralViewPreferences::SetLockmethodView instead(the value is NXOpen.Preferences.GeneralViewPreferences.GeneralViewLockmethodOptionSnapshot).
Created in NX8.0.0.
License requirements : drafting ("DRAFTING")
snapshotView | Sets a snapshot view toggle value on the general sub-builder |
void NXOpen::Preferences::GeneralViewPreferences::SetTolerance | ( | double | tolerance | ) |
Sets the value of tolerance that specifies a chord height tolerance value for silhouette and hidden line generation in a given drawing view.
Created in NX5.0.0.
License requirements : drafting ("DRAFTING")
tolerance | tolerance |
void NXOpen::Preferences::GeneralViewPreferences::SetUvGrid | ( | bool | uvGrid | ) |
Sets the status of UV grid.
If true, grid curves for selected drawing member views are added else the grid curves are removed from the selected member views.
Created in NX5.0.0.
License requirements : drafting ("DRAFTING")
uvGrid | uv grid |
void NXOpen::Preferences::GeneralViewPreferences::SetViewQuality | ( | NXOpen::Preferences::GeneralViewQualityOption | viewQualityOption | ) |
Sets the view quality that provides alternative ways to display geometry in a drawing member view.
Created in NX7.5.0.
License requirements : drafting ("DRAFTING")
viewQualityOption | view quality option |
void NXOpen::Preferences::GeneralViewPreferences::SetViewRepresentation | ( | NXOpen::Preferences::GeneralViewRepresentationOption | viewRepresentation | ) |
Sets the view representation enum on the GENERAL tab of the View Style Dialog
Created in NX8.5.0.
License requirements : drafting ("DRAFTING")
viewRepresentation | Sets a view representation option on the general sub-builder |
void NXOpen::Preferences::GeneralViewPreferences::SetWireframeColorSource | ( | NXOpen::Preferences::GeneralWireframeColorSourceOption | edgesOption | ) |
Sets the source of the wireframe color for a member view.
Created in NX6.0.0.
License requirements : drafting ("DRAFTING")
edgesOption | edges option |
bool NXOpen::Preferences::GeneralViewPreferences::ShowAngleLeadingZeros | ( | ) |
Returns the status of leading zeros display in view angle.
Created in NX8.5.0.
License requirements : None
bool NXOpen::Preferences::GeneralViewPreferences::ShowAngleTrailingZeros | ( | ) |
Returns the status of trailing zeros display in view angle.
Created in NX8.5.0.
License requirements : None
bool NXOpen::Preferences::GeneralViewPreferences::Silhouettes | ( | ) |
Returns the status of silhouettes curves, if true silhouettes for selected drawing member views are added else silhouettes are removed from the selected member views.
Created in NX5.0.0.
License requirements : None
bool NXOpen::Preferences::GeneralViewPreferences::SnapshotView | ( | ) |
Returns the snapshot toggle on the GENERAL tab of the View Style Dialog
Use NXOpen::Preferences::GeneralViewPreferences::LockmethodView instead(the value is NXOpen.Preferences.GeneralViewPreferences.GeneralViewLockmethodOptionSnapshot).
Created in NX8.0.0.
License requirements : None
tag_t NXOpen::Preferences::GeneralViewPreferences::Tag | ( | ) | const |
Returns the tag of this object.
double NXOpen::Preferences::GeneralViewPreferences::Tolerance | ( | ) |
Returns the value of tolerance that specifies a chord height tolerance value for silhouette and hidden line generation in a given drawing view.
Created in NX5.0.0.
License requirements : None
bool NXOpen::Preferences::GeneralViewPreferences::UvGrid | ( | ) |
Returns the status of UV grid.
If true, grid curves for selected drawing member views are added else the grid curves are removed from the selected member views.
Created in NX5.0.0.
License requirements : None
NXOpen::Preferences::GeneralViewQualityOption NXOpen::Preferences::GeneralViewPreferences::ViewQuality | ( | ) |
Returns the view quality that provides alternative ways to display geometry in a drawing member view.
Created in NX7.5.0.
License requirements : None
NXOpen::Preferences::GeneralViewRepresentationOption NXOpen::Preferences::GeneralViewPreferences::ViewRepresentation | ( | ) |
Returns the view representation enum on the GENERAL tab of the View Style Dialog
Created in NX8.5.0.
License requirements : None
NXOpen::Preferences::GeneralWireframeColorSourceOption NXOpen::Preferences::GeneralViewPreferences::WireframeColorSource | ( | ) |
Returns the source of the wireframe color for a member view.
Created in NX6.0.0.
License requirements : None